(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel, Square Shape Catch, C-1077

Stainless Steel, Square Shape Catch, C-1077
  • Volume Discount

•Material: Stainless Steel Plate (304 Stainless Steel)
•Surface Finish: Barrel Grinding
•Tension Load (n): 190

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1077-A
C-1077-B
C-1077-C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Overall Length
(mm)
Main Body Width
(mm)
Locking Mechanism Product Code
1 Piece(s)Available

8 Days or more

1060.529No20832
1 Piece(s)Available

8 Days or more

1056.529No20833
1 Piece(s)Available

8 Days or more

106433.5Presence23046

Loading...

  1. 1

Basic Information

Tension Load(N) 190 Material Stainless Steel Plate (304 Stainless Steel) Surface Finish Barrel Grinding

Additional Products in this Category

Tech Support