(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Stainless Steel Turning Catch Clip C-1262

Stainless Steel Turning Catch Clip C-1262
  • Volume Discount

•Overall width (mm): 40
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 161
•Full Length (mm): 63

PDF

Part Number

Configured Part Number is shown.

C-1262-1

 
Part Number
C-1262-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Tension Load(N) 161 Full Length(mm) 63 Overall width(mm) 40
Material Cold rolled stainless steel plate Surface Finish Barrel Grinding Product Code 21215

Please check the type/dimensions/specifications of the part C-1262-1 in the Stainless Steel Turning Catch Clip C-1262 series.

Additional Products in this Category

Tech Support