(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Snap Locks - with Springs

Snap Locks - with Springs

Click this image to zoom it.

  • Snap Locks - with Springs
  • Snap Locks - with Springs
  • Volume Discount

•Type: Draw Latches
For complete product overview and details on Snap Locks with Springs see the sections below:

  • inCAD Components
Snap Locks - with Springs:Related Image
・Materials
[ M ]Material [ S ]Surface Treatment
304 Stainless Steel Tumble Polish

Specifications

Part Number
PKBS1
PKBSL1
Part Number*Pull Force N (kgf)PKBS Mass (g)PKBSL Mass (g)
TypeNo.
PKBS PKBSLA20(2)1010
168(7)3640
2170(17.4)7890
[ ! ]* Pull force is the reference value for 1mm pull distance.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PKBS1
PKBS2
PKBSA
PKBSL1
PKBSL2
PKBSLA
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTension Load
(N)
Mounting
1 Piece(s)Available

Same day

Stock

1068Standard Mounting Holes
1 Piece(s)Available

Same day

Stock

10170Standard Mounting Holes
1 Piece(s)Available

8 Days or more

1020Standard Mounting Holes
1 Piece(s)Available

8 Days or more

1068Horizontally-Arranged Mounting Holes
1 Piece(s)Available

Same day

Stock

10170Horizontally-Arranged Mounting Holes
1 Piece(s)Available

8 Days or more

1020Horizontally-Arranged Mounting Holes

Loading...

  1. 1
 

Basic Information

Types Draw Latches

Additional Products in this Category

Complementary Products

Tech Support