(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Stainless Steel Catch Clip with Lock C-1007-11

Stainless Steel Catch Clip with Lock C-1007-11
  • Volume Discount

•Overall width (mm): 49
•Main Body Overall Length (mm): 62
•Main Body Width (mm): 20
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding

PDF

Part Number

Configured Part Number is shown.

C-1007-11

 
Part Number
C-1007-11
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Tension Load(N) 176 Overall width(mm) 49 Main Body Overall Length(mm) 62
Main Body Width(mm) 20 Material Cold rolled stainless steel plate Surface Finish Barrel Grinding
Product Code 23031

Please check the type/dimensions/specifications of the part C-1007-11 in the Stainless Steel Catch Clip with Lock C-1007-11 series.

Additional Products in this Category

Tech Support