(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Stainless Steel Catch Clip with Key, Key for C-1007-21/22

Stainless Steel Catch Clip with Key, Key for C-1007-21/22
  • Volume Discount

•Main Body Overall Length (mm): 44
•Main Body Width (mm): 16
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Product Code: 23871

PDF

Part Number

Configured Part Number is shown.

C-1007-K

 
Part Number
C-1007-K
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 44 Main Body Width(mm) 16 Material Cold rolled stainless steel plate
Surface Finish Barrel Grinding Product Code 23871

Please check the type/dimensions/specifications of the part C-1007-K in the Stainless Steel Catch Clip with Key, Key for C-1007-21/22 series.

Additional Products in this Category

Tech Support