(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Antivibration Pads - Heavy Load
MISUMI
Can absorb vibration on machine tools, etc. This is the Heavy Load type.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Absorbs vibrations from supported objects by mounting the Leveling Mounts.
Days to Ship: | 8 Days or more |
---|
Antivibration Pads - Light Load
MISUMI
Can absorb vibration on machine tools, etc.
Days to Ship: | 8 Days or more |
---|
Antivibration Mounts - Round or Square
MISUMI
Antivibration Adjustment Pads intended to support heavy-weighed equipment.
Days to Ship: | Same day or more |
---|
Show Stock Products
Adjustment Pads - Antivibration Type
MISUMI
The Rubber Pad Type is offered for customers who feel uneasy impact produced by conventional products onto floor.
Days to Ship: | 8 Days or more |
---|
Kurashiki Kako
Hybrid mount that combines a coil spring and our original attenuation mechanism.
Days to Ship: | 17 Days or more |
---|
Kurashiki Kako
Highly vibration proof special air spring of which metal cylinder has a rubber diaphragm.
Days to Ship: | 8 Days or more |
---|
Kurashiki Kako
This product offers an excellent vibration-resistant effect. In addition to vibration-resistant applications, it can be used in a wide range of fields including vibration-free and actuator applications.
Days to Ship: | 8 Days or more |
---|
Air Spring for Vibration Absorption
Kurashiki Kako
Sealed type equipped with a tire valve. Ideal for isolating vibrations from lightweight equipment.
Days to Ship: | 8 Days or more |
---|
Composition Mount (Vibration Absorption)
Kurashiki Kako
Hybrid mount that combines a "coil spring" and our original attenuation mechanism.
Days to Ship: | 8 Days or more |
---|
Takigen
This compact and easy-to-install product prevents vibrations, shocks and noises from machines and equipment. The use of special rubber prevents contamination of the ground contacting part and ensures superior oil resistance and durability.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Adjusting Bolt Shape Type |
Mounting Shape Type |
Height Adjusting Handle |
Thread Portion Material |
Thread Surface Treatment |
Body Material |
Main Body Surface Treatment |
Bottom Rubber Material |
Load Range(kN) |
Thread Length L1(mm) |
Main Body Height h(mm) |
Thread Nominal M(mm) |
Properties |
Swivel Mechanism |
|
|
|
| |||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Kurashiki Kako | Kurashiki Kako | Kurashiki Kako | Kurashiki Kako | Kurashiki Kako | Takigen | Takigen |
Product Series | ||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 17 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
| |||||||||
Type | Adjusting Bolt Type | Others | Adjusting Bolt Type | Mounting Type | Adjusting Bolt Type | Mounting Type | Others | Others | Others | Mounting Type / Others | Mounting Type | Mounting Type |
Adjusting Bolt Shape Type | With Rubber Foot | - | With Rubber Foot | - | With Rubber Foot | - | - | - | - | - | - | - |
Mounting Shape Type | - | - | - | Rubber Mount Type | - | With Spring | - | - | - | With Spring | Rubber Mount Type | Rubber Mount Type |
Height Adjusting Handle | Not Provided | - | Not Provided | Not Provided | Not Provided | Included | Not Provided | Not Provided | - | Not Provided | Included | Included |
Thread Portion Material | - | - | - | - | - | Steel | - | - | - | - | Steel | Steel |
Thread Surface Treatment | Not Provided / Trivalent Chromate | - | Not Provided / Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | - | - | - | - | Chromate Plating | - |
Body Material | - | Stainless Steel / Steel | - | Steel | Steel | - | - | - | - | - | Cast Iron | Cast Iron |
Main Body Surface Treatment | - | Trivalent Chromate | - | Melamine Baked Paint | Trivalent Chromate | - | - | - | - | - | Melamine Baked Paint | Melamine Baked Paint |
Bottom Rubber Material | Chloroprene Rubber / Others | - | Chloroprene Rubber / Others | Chloroprene Rubber | Chloroprene Rubber | - | - | - | - | - | Chloroprene Rubber | Chloroprene Rubber |
Load Range(kN) | 2.501 to 5.500 / 5.501 to 8.000 / 8.001 to 12.500 | 0.801 to 2.500 / 2.501 to 5.500 | 0.321 to 0.800 / 0.801 to 2.500 | 2.501 to 5.500 / 5.501 to 8.000 / 8.001 to 12.500 / 12.501 to 16.000 / 16.001 to 34.000 / 34.001 to 60.000 | 5.501 to 8.000 / 8.001 to 12.500 | 2.501 to 5.500 | 0.801 to 2.500 / 2.501 to 5.500 / 5.501 to 8.000 / 8.001 to 12.500 / 16.001 to 34.000 | - | 0.321 to 0.800 / 0.801 to 2.500 | 0.321 to 0.800 / 0.801 to 2.500 / 2.501 to 5.500 / 5.501 to 8.000 / 8.001 to 12.500 | 2.501 to 5.500 / 5.501 to 8.000 / 8.001 to 12.500 / 16.001 to 34.000 | - |
Thread Length L1(mm) | 70 ~ 180 | - | 30 ~ 100 | - | 75 ~ 180 | 90 | - | - | - | - | - | - |
Main Body Height h(mm) | 25 ~ 37 | - | 12 ~ 15 | 35 ~ 76 | 18 | 62.7 | 90 | 41 ~ 262 | 60 ~ 65 | 72.4 ~ 97.6 | 47 ~ 76 | 58~70 ~ 65~79 |
Thread Nominal M(mm) | 12 ~ 20 | 6 ~ 20 | 8 ~ 12 | 12 ~ 20 | 10 ~ 16 | 16 | 10 ~ 16 | - | - | 10 | 12 ~ 20 | 12 ~ 16 |
Properties | Vibration Control | Vibration Control | Vibration Control | Vibration Control | Vibration Control | Standard / Vibration Control | Standard / Vibration Control | Standard / Vibration Control | Standard / Vibration Control | Standard / Vibration Control | Standard / Vibration Control | Standard / Vibration Control |
Swivel Mechanism | Not Provided | - | Not Provided | - | Not Provided | - | - | - | - | - | Not Provided | Not Provided |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy