(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Antivibration Pads - Light Load

Antivibration Pads - Light Load Type:Related Image
・Materials
Type①Main Body②Rubber
[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)[ H ]Hardness
FBF1018 Carbon SteelTrivalent ChromateChloroprene Rubber (Black)Hs70
FBFMNon-Staining Chloroprene Rubber (Gray)
Electrically Conductive Rubber (Black)
FBFS304 Stainless Steel-Chloroprene Rubber (Black)
*Electrically conductive rubber has an identification mark on the back side.

Specifications

Part Number-M-A-Rubber Material
FBF33
FBFM40
-
-
10
12
-
-
50
100

-

C
Part NumberM
(Coarse)
AFBFM12EBVertical Load Range
(kN)
Static Compression
Spring Constant
(kN/mm)
TypeDRubber Material
FBF
FBFM
FBFS (Stainless Steel)
3383050
C
D
(Non-Staining
Chloroprene Rubber, Gray)
(Electrically Conductive Rubber, Black)
4.56.512130.4~0.590.49±15%
103050706.08.017
4010305070150.44~0.880.69±15%
1250701008.010.019
[ ! ]Rubber Type is not selectable for FBF, FBFS (Chloroprene rubber only).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FBF33-8-30
FBF33-8-50
FBF33-10-30
FBF33-10-50
FBF33-10-70
FBF40-10-30
FBF40-10-50
FBF40-10-70
FBF40-12-50
FBF40-12-70
FBF40-12-100
FBFM33-8-30-C
FBFM33-8-30-D
FBFM33-8-50-C
FBFM33-10-30-C
FBFM33-10-30-D
FBFM33-10-50-C
FBFM33-10-70-C
FBFM33-10-70-D
FBFM40-10-30-C
FBFM40-10-30-D
FBFM40-10-50-C
FBFM40-10-50-D
FBFM40-12-50-C
FBFM40-12-50-D
FBFM40-12-70-C
FBFM40-12-70-D
FBFM40-12-100-C
FBFM40-12-100-D
FBFS33-8-[30,​50]
FBFS33-10-[30,​50,​70]
FBFS40-10-[30,​50,​70]
FBFS40-12-[50,​70,​100]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Surface Treatment Rubber Material Feet Diameter D
(mm)
Load Range (Reference)
(kN)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height
(mm)
Thread Nominal M
(mm)
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)330.321 to 0.8000.5930128
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)330.321 to 0.8000.5950128
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)330.321 to 0.8000.59301210
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)330.321 to 0.8000.59501210
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)330.321 to 0.8000.59701210
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)400.801 to 2.5000.88301510
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)400.801 to 2.5000.88501510
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)400.801 to 2.5000.88701510
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)400.801 to 2.5000.88501512
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)400.801 to 2.5000.88701512
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)400.801 to 2.5000.881001512
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Non-Staining Chloroprene Rubber (Gray)330.321 to 0.8000.5930128
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Others] Electrically Conductive Rubber (Black)330.321 to 0.8000.5930128
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Non-Staining Chloroprene Rubber (Gray)330.321 to 0.8000.5950128
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Non-Staining Chloroprene Rubber (Gray)330.321 to 0.8000.59301210
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Others] Electrically Conductive Rubber (Black)330.321 to 0.8000.59301210
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Non-Staining Chloroprene Rubber (Gray)330.321 to 0.8000.59501210
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Non-Staining Chloroprene Rubber (Gray)330.321 to 0.8000.59701210
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Others] Electrically Conductive Rubber (Black)330.321 to 0.8000.59701210
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Non-Staining Chloroprene Rubber (Gray)400.801 to 2.5000.88301510
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Others] Electrically Conductive Rubber (Black)400.801 to 2.5000.88301510
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Non-Staining Chloroprene Rubber (Gray)400.801 to 2.5000.88501510
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Others] Electrically Conductive Rubber (Black)400.801 to 2.5000.88501510
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Non-Staining Chloroprene Rubber (Gray)400.801 to 2.5000.88501512
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Others] Electrically Conductive Rubber (Black)400.801 to 2.5000.88501512
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Non-Staining Chloroprene Rubber (Gray)400.801 to 2.5000.88701512
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Others] Electrically Conductive Rubber (Black)400.801 to 2.5000.88701512
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Non-Staining Chloroprene Rubber (Gray)400.801 to 2.5000.881001512
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Others] Electrically Conductive Rubber (Black)400.801 to 2.5000.881001512
1 Piece(s)

10 Days or more

10Not Provided[Chloroprene Rubber] Chloroprene Rubber (Black)330.321 to 0.8000.5930 ~ 50128
1 Piece(s)

10 Days or more

10Not Provided[Chloroprene Rubber] Chloroprene Rubber (Black)330.321 to 0.8000.5930 ~ 701210
1 Piece(s)

10 Days or more

10Not Provided[Chloroprene Rubber] Chloroprene Rubber (Black)400.801 to 2.5000.8830 ~ 701510
1 Piece(s)

10 Days or more

10Not Provided[Chloroprene Rubber] Chloroprene Rubber (Black)400.801 to 2.5000.8850 ~ 1001512

Loading...

  1. 1

Example

-->-->Antivibration Pads - Light Load Type:Related Image
Antivibration Pads - Light Load Type:Related Image
Antivibration Pads - Light Load Type:Related Image
e-Catalog Search Key  #MA653  
܂ -->
 

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type With Rubber Foot Height Adjusting Handle Not Provided
Properties Vibration Control Swivel Mechanism Not Provided

Additional Products in this Category

Complementary Products

Modules

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.