(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Antivibration Pads - Heavy Load

Antivibration Pads - Heavy Load Type:Related Image
・Materials
Type①Main Body②Rubber
[ M ]Material[ S ]Surface Treatment[ M ]Material(Color)[ H ]Hardness
FBR1018 Carbon SteelTrivalent ChromateChloroprene Rubber (Black)Hs70
FBRMNon-Staining Chloroprene Rubber (Gray)
Electrically Conductive Rubber (Black)
FBRS304 Stainless Steel-Chloroprene Rubber (Black)
*Electrically conductive rubber has an identification mark on the back side.

Specifications

Part Number-M-A-Rubber Material
FBR60
FBRM60
-
-
16
16
-
-
100
100

-

C
Part Number
M
(Coarse)
A
FBRM
1
2
E
B
Vertical Load Range
(kN)

Static Compression
Spring Constant
(kN/mm)
Type
D
Rubber Material
FBR
FBRM
FBRS
(Stainless Steel)
60
12
70
100
130

C
Non-Staining
Chloroprene Rubber
Gray
D
Electrically Conductive Rubber
Black
( )
( )
8
10
25
19
1.47~2.94
2.94±15%
16
70
100
130
150
180
10
13
24
20
100
130
150
(180)
13
16
30
70
16
70
100
(130)
150
(180)
10
13
29
24
2.45~4.41
4.41±15%
20
100
(130)
(150)
(180)
13
16
30
90
16
(70)
100
130
(150)
(180)
10
13
32
24
2.94~6.37
6.37±15%
20
100
130
(150)
(180)
13
16
30
FBR
FBRM

100
16
70
100
130
150
180
10
13
35
24
3.43~6.86
7.35±15%
20
100
130
150
180
13
16
30
120
16
70
100
150
180
10
13
37
24
5.88~11.76
10.29±15%
20
100
130
150
180
13
16
30
A dimension in ( ) are not available for FBRS. [ ! ]M12 is available for FBR only. [ ! ]Rubber type is not selectable for FBR and FBRS. (Chloroprene rubber only) kgf (Load)=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FBR60-12-70
FBR60-12-100
FBR60-12-130
FBR60-16-70
FBR60-16-100
FBR60-16-130
FBR60-16-150
FBR60-16-180
FBR60-20-100
FBR60-20-130
FBR60-20-150
FBR60-20-180
FBR70-16-70
FBR70-16-100
FBR70-16-130
FBR70-16-150
FBR70-16-180
FBR70-20-100
FBR70-20-130
FBR70-20-150
FBR70-20-180
FBR90-16-70
FBR90-16-100
FBR90-16-130
FBR90-16-150
FBR90-16-180
FBR90-20-100
FBR90-20-130
FBR90-20-150
FBR90-20-180
FBR100-16-70
FBR100-16-100
FBR100-16-130
FBR100-16-150
FBR100-16-180
FBR100-20-100
FBR100-20-130
FBR100-20-150
FBR100-20-180
FBR120-16-70
FBR120-16-100
FBR120-16-150
FBR120-16-180
FBR120-20-100
FBR120-20-130
FBR120-20-150
FBR120-20-180
FBRM60-12-70-C
FBRM60-12-70-D
FBRM60-12-100-C
FBRM60-12-100-D
FBRM60-12-130-C
FBRM60-12-130-D
FBRM60-16-70-C
FBRM60-16-70-D
FBRM60-16-100-C
FBRM60-16-100-D
FBRM60-16-130-C
FBRM60-16-130-D
FBRM60-16-150-C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Surface Treatment Rubber Material Feet Diameter D
(mm)
Load Range (Reference)
(kN)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height
(mm)
Thread Nominal M
(mm)
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)602.501 to 5.5002.94702512
1 Piece(s)Available

Same day

Stock

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)602.501 to 5.5002.941002512
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)602.501 to 5.5002.941302512
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)602.501 to 5.5002.94702516
1 Piece(s)Available

Same day

Stock

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)602.501 to 5.5002.941002516
1 Piece(s)Available

Same day

Stock

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)602.501 to 5.5002.941302516
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)602.501 to 5.5002.941502516
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)602.501 to 5.5002.941802516
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)602.501 to 5.5002.941002520
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)602.501 to 5.5002.941302520
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)602.501 to 5.5002.941502520
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)602.501 to 5.5002.941802520
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)702.501 to 5.5004.41702916
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)702.501 to 5.5004.411002916
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)702.501 to 5.5004.411302916
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)702.501 to 5.5004.411502916
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)702.501 to 5.5004.411802916
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)702.501 to 5.5004.411002920
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)702.501 to 5.5004.411302920
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)702.501 to 5.5004.411502920
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)702.501 to 5.5004.411802920
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)905.501 to 8.0006.37703216
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)905.501 to 8.0006.371003216
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)905.501 to 8.0006.371303216
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)905.501 to 8.0006.371503216
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)905.501 to 8.0006.371803216
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)905.501 to 8.0006.371003220
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)905.501 to 8.0006.371303220
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)905.501 to 8.0006.371503220
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)905.501 to 8.0006.371803220
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)1005.501 to 8.0006.86703516
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)1005.501 to 8.0006.861003516
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)1005.501 to 8.0006.861303516
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)1005.501 to 8.0006.861503516
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)1005.501 to 8.0006.861803516
1 Piece(s)Available

Same day

Stock

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)1005.501 to 8.0006.861003520
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)1005.501 to 8.0006.861303520
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)1005.501 to 8.0006.861503520
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)1005.501 to 8.0006.861803520
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)1208.001 to 12.50011.76703716
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)1208.001 to 12.50011.761003716
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)1208.001 to 12.50011.761503716
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)1208.001 to 12.50011.761803716
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)1208.001 to 12.50011.761003720
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)1208.001 to 12.50011.761303720
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)1208.001 to 12.50011.761503720
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)1208.001 to 12.50011.761803720
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Non-Staining Chloroprene Rubber (Gray)602.501 to 5.5002.94702512
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Others] Electrically Conductive Rubber (Black)602.501 to 5.5002.94702512
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Non-Staining Chloroprene Rubber (Gray)602.501 to 5.5002.941002512
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Others] Electrically Conductive Rubber (Black)602.501 to 5.5002.941002512
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Non-Staining Chloroprene Rubber (Gray)602.501 to 5.5002.941302512
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Others] Electrically Conductive Rubber (Black)602.501 to 5.5002.941302512
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Non-Staining Chloroprene Rubber (Gray)602.501 to 5.5002.94702516
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Others] Electrically Conductive Rubber (Black)602.501 to 5.5002.94702516
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Non-Staining Chloroprene Rubber (Gray)602.501 to 5.5002.941002516
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Others] Electrically Conductive Rubber (Black)602.501 to 5.5002.941002516
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Non-Staining Chloroprene Rubber (Gray)602.501 to 5.5002.941302516
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Others] Electrically Conductive Rubber (Black)602.501 to 5.5002.941302516
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Chloroprene Rubber] Non-Staining Chloroprene Rubber (Gray)602.501 to 5.5002.941502516

Loading...

 

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type With Rubber Foot Height Adjusting Handle Not Provided
Properties Vibration Control Swivel Mechanism Not Provided

Additional Products in this Category

Complementary Products

Modules

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.