(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diaphragm Air Spring

Part Number

Configured Part Number is shown.

Part Number
PSD-100
PSD-1000
PSD-200
PSD-2000
PSD-400
PSD-600
PSV-23
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Height Adjusting Handle Width W
(mm)
Load Range
(kN)
Allowable Load
(kN)
Height Adjustment Value L2
(mm)
Main Body Height h
(mm)
Thread Nominal M
(mm)
Properties Min Scope Load
(N)
Max Scope Load
(N)
Specifications
1 Piece(s)Available

8 Days or more

10[Others] Air-shapeNo1250.801~2.5001±69010Standard / Performance of Vibration Proofing5001000Air spring main body
1 Piece(s)Available

8 Days or more

10[Others] Air-shapeNo2508.001~12.50010±69016Standard / Performance of Vibration Proofing600010000Air spring main body
1 Piece(s)Available

8 Days or more

10[Others] Air-shapeNo1250.801~2.5002±69012Standard / Performance of Vibration Proofing10002000Air spring main body
1 Piece(s)Available

12 Days or more

10[Others] Air-shapeNo35016.001~34.00020±69016Standard / Performance of Vibration Proofing1000020000Air spring main body
1 Piece(s)Available

8 Days or more

10[Others] Air-shapeNo1602.501~5.5004±69012Standard / Performance of Vibration Proofing20004000Air spring main body
1 Piece(s)Available

8 Days or more

10[Others] Air-shapeNo2005.501~8.0006±69012Standard / Performance of Vibration Proofing40006000Air spring main body
1 Piece(s)Available

14 Days or more

10-----------Air Gripper (Optional)

Loading...

  1. 1

Additional Products in this Category

Tech Support