(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjustment Pads - Antivibration Type

Adjustment Pads - Antivibration Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Adjustment Pads - Antivibration Type
  • Adjustment Pads - Antivibration Type
  • Volume Discount
  • Lead Time Reduction

The Rubber Pad Type is offered for customers who feel uneasy impact produced by conventional products onto floor.

Adjustment Pads - Antivibration Type:Related Image
・Materials
Type①Main Body②Rubber Part
[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness
FJFNVCast Iron Class No.35
(Screw, Nut 1018 Carbon Steel)
Trivalent ChromateChloroprene
Rubber
Shore A70 (M10, 12)
Shore A90 (M16)
FJFNVCNon-Migration Chloroprene Rubber (Gray)

Specifications

Part Number
FJFNV16 -75
Part NumberL12EBVertical Load Range
(kN)
Mass
(g)
TypeM-A
FJFNV
FJFNVC
10-751007818172.0~7.0322
10-100125333
12-75101810193.0~10.0342
12-100126360
12-125151379
12-150176395
16-751031013243.5~12.0438
16-100128449
16-130158508
16-150178536
16-180208574

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJFNV10-75
FJFNV10-100
FJFNV12-75
FJFNV12-100
FJFNV12-125
FJFNV12-150
FJFNV16-75
FJFNV16-100
FJFNV16-130
FJFNV16-150
FJFNV16-180
FJFNVC10-75
FJFNVC10-100
FJFNVC12-75
FJFNVC12-100
FJFNVC12-125
FJFNVC12-150
FJFNVC16-75
FJFNVC16-100
FJFNVC16-130
FJFNVC16-150
FJFNVC16-180
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRubber Material Load Range (Reference)
(kN)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Thread Nominal M
(mm)
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Chloroprene Rubber (Black)5.501 to 8.0007.07510
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Chloroprene Rubber (Black)5.501 to 8.0007.010010
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Chloroprene Rubber (Black)8.001 to 12.500107512
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Chloroprene Rubber (Black)8.001 to 12.5001010012
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Chloroprene Rubber (Black)8.001 to 12.5001012512
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Chloroprene Rubber (Black)8.001 to 12.5001015012
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Chloroprene Rubber (Black)8.001 to 12.500127516
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Chloroprene Rubber (Black)8.001 to 12.5001210016
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Chloroprene Rubber (Black)8.001 to 12.5001213016
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Chloroprene Rubber (Black)8.001 to 12.5001215016
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Chloroprene Rubber (Black)8.001 to 12.5001218016
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)5.501 to 8.0007.07510
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)5.501 to 8.0007.010010
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)8.001 to 12.500107512
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)8.001 to 12.5001010012
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)8.001 to 12.5001012512
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)8.001 to 12.5001015012
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)8.001 to 12.500127516
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)8.001 to 12.5001210016
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)8.001 to 12.5001213016
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)8.001 to 12.5001215016
1 Piece(s)Available

8 Days or more

10[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)8.001 to 12.5001218016

Loading...

  1. 1

More Information

Adjustment Pads - Antivibration Type:Related Image
 

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type With Rubber Foot Height Adjusting Handle Not Provided
Thread Surface Treatment Trivalent Chromate Body Material Cast Iron Class No.35 Main Body Surface Treatment Trivalent Chromate
Feet Diameter D(mm) 60 Main Body Height(mm) 18 Properties Vibration Control
Swivel Mechanism Not Provided

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.