(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This compact and easy-to-install product prevents vibrations, shocks and noises from machines and equipment. The use of special rubber prevents contamination of the ground contacting part and ensures superior oil resistance and durability.
Part Number
Configured Part Number is shown.
Part Number |
---|
K-360-11 |
K-360-13 |
K-360-16 |
K-360-20 |
K-360-Y-11 |
K-360-Y-20 |
Loading...
Type | Mount Type | Mounting Shape Type | Rubber Mount Type | Height Adjusting Handle | Presence |
---|---|---|---|---|---|
Thread Portion Material | Steel | Thread Surface Treatment | Chromate Plating | Body Material | Cast Iron |
Main Body Surface Treatment | Melamine Baked Finish | Swivel Mechanism | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy