(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Samini
324 types for both right- and left-handed windings. Torsion springs with an internal diameter of 3 to 18.
[Features]
· The same internal diameter can be selected with multiple wire diameters, so different strengths can be confirmed.
· Springs that use torsional moment (torque) around the coil axis.
[Applications]
· Lids for household mailboxes, etc.
· Can also be used for clips, etc.
Days to Ship: | 8 Days or more |
---|
Samini
· Consists of two torsion springs combined.
· Produces double the torque at the same twist angle when compared with conventional torsion coil springs.
Days to Ship: | 9 Days or more |
---|
MISUMI
•Material: Stainless Steel
For complete product overview and details on Torsion Springs see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Torsion Coil Spring【2-10 Pieces Per Package】
Showa
We have standardized this torsion coil spring to help customers with spring design or calculation issues.
[Features]
- Made of stainless steel wire (φ 0.3 mm to φ 2.0 mm in diameter) with cold-molding for general use.
- JISG4313 (stainless steel wire for spring) type B, SUS304WP-B.
- * Features corrosion and heat resistance (to about 250 °C).
- 350 °C to 400 °C low temperature annealing (no surface treatment).
Days to Ship: | 8 Days or more |
---|
Kick Spring【2-3 Pieces Per Package】
Shinsei Hatsujo
This is a spring that is used with the torsional moment (torque) applied around the coil axis.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Custom Angle θ |
Material |
I.D. ID |
Helix Angle φd2(deg) |
Wire Dia. d(Ø) |
Number of Winding n |
Spring Constant k(N・mm/deg) |
|
| ||||
Brand | Samini | Samini | MISUMI | Showa | Shinsei Hatsujo |
Product Series | |||||
CAD |
|
| |||
Days to Ship | 8 Days or more | 9 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Specifications |
| ||||
Custom Angle θ | 90° Right Winding Coil / 135°Right Winding Coil / 180°Right Winding Coil | 90° Right Winding Coil / 135° Right Winding Coil | 90° Right Winding Coil / 135°Right Winding Coil / 180°Right Winding Coil / 90° Left Winding Coil / 135° Left Winding Coil / 180° Left Winding Coil | 90° Right Winding Coil / 135°Right Winding Coil / 180°Right Winding Coil | - |
Material | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel / Steel |
I.D. ID | Ø3 ~ Ø18 | Ø5 ~ Ø14 | Ø2 ~ Ø6 | Ø3 ~ Ø14 | - |
Helix Angle φd2(deg) | 26 ~ 144 | 31 ~ 79 | 23 ~ 75 | 27 ~ 116 | - |
Wire Dia. d(Ø) | 0.3 ~ 2.9 | 0.6 ~ 2.3 | 0.2 ~ 1 | 0.3 ~ 2 | 0.6 ~ 1.5 |
Number of Winding n | 2 / 3 / 5 | 2 / 3 / 4 / 5 | 2 / 3 / 4 / 5 | 2 / 3 / 4 / 5 | - |
Spring Constant k(N・mm/deg) | 0.024 ~ 85.8 | 0.57 ~ 53.6 | 0.0088 ~ 1.476 | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy