(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Manual XYZ-Axis Stages - Linear Ball Guide, Stainless Steel, BSS76/BSB76
Suruga Seiki
A linear ball guide stage (XYZ-axis) that achieves "high stiffness and high accuracy."[Features]・ Achieved high stiffness and high accuracy by adopting stainless steel as the body material and gothic arch grooves in the guide part
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 10 Days or more |
---|
Manual XYZ-Axis Stages - Dovetail, Feed Screw, High Accuracy, XYZEG
MISUMI
Economically priced and thin XYZ Stages with the 15mm ~ thickness
Days to Ship: | 8 Days or more |
---|
Manual XYZ-Axis Stages - Cross Roller Guide,B71
Suruga Seiki
A light weight, high accuracy cross roller guide type stage with a horizontal Z-axis (XYZ-axis).[Features]・ Aluminum is used as the main material, making it lightweight
・ High-accuracy stage with high rigidity, low friction and excellent minute feeding
・ Size and feed position can be selected as options[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments.
Days to Ship: | 8 Days or more |
---|
Manual XYZ-Axis Stages - Dovetail, Feed Screw, B08/BDBVS
Suruga Seiki
A dovetail stage feed screw (XYZ-axis) with a wide range of sizes and operation types.[Features]・ BDBVS is a hex key operation type, saves space and prevents erroneous operation
・ B08 is a feed knob operation type and has a wide variety of stage surface sizes[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 8 Days or more |
---|
Manual XYZ-Axis Stages - V-Groove Cross Roller, Low Profile
Chuo Precision Industrial
XYZ stage using the V-CR method for the travel guide.
Days to Ship: | 13 Days or more |
---|
Manual XYZ-Axis Stages - Dovetail Groove, Rack and Pinion, Rapid Positioning, XYZFG
MISUMI
Square Dovetail Slide XY-Axis Stages with 18mm travel per knob rotation.
Days to Ship: | 10 Days or more |
---|
Manual XYZ-Axis Stages - XY + Horizontal Z-Axis Stage, High Accuracy, XYZLNG
MISUMI
Stages allowing for rapid feeding in the vertical direction and for fine-adjustment in the XY-axis direction.
Days to Ship: | 10 Days or more |
---|
Manual XYZ-Axis Stages - Linear Ball Guide, High Accuracy, XYZSG/XYZSGB/XYZSCG
MISUMI
Low Temperature Black Chrome Plating Adopted for Surface Treatment. Suitable for Reflection Prevention.
Days to Ship: | 10 Days or more |
---|
Manual XYZ-Axis Stages - Linear Ball Guide, High Accuracy, Low Profile, XYZSSG/XYZSSCG
MISUMI
Integrated Structure of XY Axes realized Further Thinness.
Days to Ship: | 10 Days or more |
---|
Suruga Seiki
A highly accurate, high rigidity linear ball guide type stage (XYZ-axis).[Features]・ Achieved high stiffness and high accuracy by adopting stainless steel as the body material and gothic arch grooves in the guide part
・ XY-axis have an integrated XY structure, reducing height
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments.
Days to Ship: | 10 Days or more |
---|
Manual XYZ-Axis Stages - Cross Roller Guide, Horizontal Z-Axis, B76
Suruga Seiki
A light weight, high accuracy cross roller guide type stage with a horizontal Z-axis (XYZ-axis).[Features]・ Aluminum is used as the main material, making it lightweight
・ High rigidity, low friction, excellent minute feeding and high accuracy
・ The Z-axis is the horizontal plane Z that moves up and down the plane
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 8 Days or more |
---|
Manual XYZ-Axis Stages - Cross Roller Guide, Low Profile, Horizontal Z-Axis, B72
Suruga Seiki
A low profile, light weight, high accuracy cross roller guide type stage with a horizontal Z-axis (XYZ-axis).[Features]・ Aluminum is used as the main material, making it lightweight
・ High rigidity, low friction, excellent minute feeding and high accuracy
・ The XY-axis has an integrated XY structure to reduce the height
・ The Z-axis is the horizontal plane Z that moves up and down the plane
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 8 Days or more |
---|
Manual XYZ-Axis Stages - Dovetail, Rack and Pinion, Feed Screw Composite Type, B09
Suruga Seiki
A dovetail stage (XYZ-axis) that integrates the feed screw and a rack and a pinion.[Features]・ Space saving because the XYZ-axis are integrated structure
・ The XY-axis is a feed screw, the Z-axis is a rack and pinion system
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 8 Days or more |
---|
Manual XYZ-Axis Stages - Cross Roller Guide, High Accuracy, Differential Micrometer Head, B70
Suruga Seiki
A high-resolution type cross roller guide stage (XYZ-axis).[Features]・ Differential micrometer operation is possible with 2 micrometers
・ Travel length:coarse adjustment of B70-60 is ±6.5 mm, coarse adjustment of B70-80 is ±12.5 mm
・ Fine adjustment micrometer allows adjustment within ±0.3 mm from the position adjusted by coarse adjustment
Days to Ship: | 11 Days or more |
---|
Manual XYZ-Axis Stages - Dovetail, Rack and Pinion, B05
Suruga Seiki
A rack and pinion type stage (XYZ-axis) that is ideal for making quick and large movements.[Features]・ It consists of a rack rail and a pinion gear, and can be moved greatly with 1 rotation of the handle
・ Ideal for easy alignment and evacuation
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 11 Days or more |
---|
Manual XYZ-Axis Stages - Dovetail
Chuo Precision Industrial
It is a mobile unit which uses a dovetail groove for the moving guide.
Days to Ship: | 8 Days or more |
---|
Manual XYZ-Axis Stages - Type O Mechanical Stand, without Lens-Barrel Holder
Chuo Precision Industrial
Mobile unit with dovetail groove for the travel guide.
[Features]
· Mobile unit with dovetail groove (D-T type) for the travel guide.
· Rack and pinion feeding method allows large distance movements.
· Can be widely used in applications requiring the positioning of cameras, sensors, and other items.
· Non-clamp type and clamp type available
Days to Ship: | 11 Days or more |
---|
Manual XYZ-Axis Stages - Mechanical Stand, Horizontal Z-Axis
Chuo Precision Industrial
It is a mobile unit which uses dovetail groove for the motion guide.
[Features]
· Mobile unit that uses dovetail groove (D-T type) for the travel guide.
· The rack and pinion feeding method allows large distance movements.
· Can be widely used for applications requiring the positioning of cameras, sensors, and other items.
· Can be secured with a high holding clamp at any position
Days to Ship: | 8 Days or more |
---|
Manual XYZ-Axis Stages - Mechanical Stand, Small
Chuo Precision Industrial
Block type stage that can be moved in three directions: X, Y, and Z axes.
Days to Ship: | 8 Days or more |
---|
Manual XYZ-Axis Stages - Screw Stage
Chuo Precision Industrial
[Features]
· Unit for fine movement in the XYZ axis.
· Uses dovetail groove (D-T type) for the travel guide, and feed auger as the feed type.
· Allows fixing with clamps with high holding force in any position.
· Can be widely used for applications requiring the positioning of cameras, sensors, and other items.
Days to Ship: | 11 Days or more |
---|
Manual XYZ-Axis Stages - V-Groove Cross Roller, High-Grade Aluminum
Chuo Precision Industrial
[Features]
· An XYZ stage that combines a high-grade aluminum XY stage and the Z-axis slim stage.
· Both a standard type and symmetric type which can be configured to be symmetrical are available.
· Can be widely used for applications which require the precise positioning of cameras, sensors, etc.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Stage (Z) Surface Orientation |
Travel (X Distance) Range(mm) |
Travel (Y Distance) Range(mm) |
Travel (Z Distance) Range(mm) |
Load Capacity (Range)(N) |
Table Size (Length) L (Range)(mm) |
Table Size (Width) W (Range)(mm) |
Overall Height (H) (Range)(mm) |
Feeding Method |
Guiding Mechanism |
Table Material |
Table Surface Treatment |
| |||||||||||||||||||||
Brand | Suruga Seiki | MISUMI | Suruga Seiki | Suruga Seiki | Chuo Precision Industrial | MISUMI | MISUMI | MISUMI | MISUMI | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Chuo Precision Industrial | Chuo Precision Industrial | Chuo Precision Industrial | Chuo Precision Industrial | Chuo Precision Industrial | Chuo Precision Industrial |
Product Series | Manual XYZ-Axis Stages - Linear Ball Guide, Stainless Steel, BSS76/BSB76 | Manual XYZ-Axis Stages - Dovetail, Feed Screw, High Accuracy, XYZEG | Manual XYZ-Axis Stages - Dovetail Groove, Rack and Pinion, Rapid Positioning, XYZFG | Manual XYZ-Axis Stages - XY + Horizontal Z-Axis Stage, High Accuracy, XYZLNG | Manual XYZ-Axis Stages - Linear Ball Guide, High Accuracy, XYZSG/XYZSGB/XYZSCG | Manual XYZ-Axis Stages - Linear Ball Guide, High Accuracy, Low Profile, XYZSSG/XYZSSCG | Manual XYZ-Axis Stages - Cross Roller Guide, Horizontal Z-Axis, B76 | Manual XYZ-Axis Stages - Cross Roller Guide, Low Profile, Horizontal Z-Axis, B72 | Manual XYZ-Axis Stages - Dovetail, Rack and Pinion, Feed Screw Composite Type, B09 | Manual XYZ-Axis Stages - Cross Roller Guide, High Accuracy, Differential Micrometer Head, B70 | Manual XYZ-Axis Stages - Type O Mechanical Stand, without Lens-Barrel Holder | Manual XYZ-Axis Stages - Mechanical Stand, Horizontal Z-Axis | Manual XYZ-Axis Stages - V-Groove Cross Roller, High-Grade Aluminum | ||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more |
Specifications |
|
|
|
|
| ||||||||||||||||
Stage (Z) Surface Orientation | Vertical | Vertical | Vertical | Vertical | - | Vertical | Horizontal | Vertical | Vertical | Vertical | Horizontal | Horizontal | Horizontal | Vertical | Vertical | - | - | - | - | - | - |
Travel (X Distance) Range(mm) | Up to ±10mm / ±10 to 30mm | Up to ±10mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | - | Up to ±10mm / ±10 to 30mm | ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | - | - | - | - | - | - |
Travel (Y Distance) Range(mm) | Up to ±10mm / ±10 to 30mm | Up to ±10mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | - | Up to ±10mm / ±10 to 30mm | Up to ±10mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | - | - | - | - | - | - |
Travel (Z Distance) Range(mm) | Up to ±10mm / ±10 to 30mm | Up to ±10mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | - | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | Up to ±10mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | - | - | - | - | - | - |
Load Capacity (Range)(N) | 5 to 30 / 30.1 to 50 | 5 to 30 | 1 to 4.9 / 5 to 30 / 30.1 to 50 | 5 to 30 | 30.1 to 50 | 5 to 30 | 5 to 30 | 5 to 30 / 30.1 to 50 | 30.1 to 50 | 30.1 to 50 | 1 to 4.9 / 5 to 30 | 5 to 30 | 5 to 30 | 5 to 30 | 5 to 30 | 5 to 30 | 1 to 4.9 / 5 to 30 | 30.1 to 50 | 1 to 4.9 | 1 to 4.9 / 5 to 30 | 5 to 30 |
Table Size (Length) L (Range)(mm) | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 | - | Up to 25 / 26 to 40 / 41 to 60 | Up to 25 / 26 to 40 / 41 to 60 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | 26 to 40 / 41 to 60 / 61 to 90 | 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 | 41 to 60 / 61 to 90 | Up to 25 / 61 to 90 | - | - | - | - | - | - |
Table Size (Width) W (Range)(mm) | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 | - | Up to 25 / 26 to 40 / 41 to 60 | Up to 25 / 26 to 40 / 41 to 60 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | 26 to 40 / 41 to 60 / 61 to 90 | 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 / 61 to 90 | 26 to 40 / 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 / 41 to 60 | 41 to 60 / 61 to 90 | Up to 25 / 26 to 40 | - | - | - | - | - | - |
Overall Height (H) (Range)(mm) | - | - | - | - | - | - | 40.1 to 50 ~ 70.1 to 80 | - | - | - | 60.1 to 70 ~ 80.1 to 100 | 60.1 to 70 ~ 70.1 to 80 | 40.1 to 50 ~ 80.1 to 100 | - | - | - | - | - | - | - | - |
Feeding Method | Feed Screw / Micrometer Heads | Feed Screw | Micrometer Heads | Feed Screw | - | Rack & Pinion | Rack & Pinion Feed Screw Combined Type | Feed Screw / Micrometer Heads | Feed Screw / Micrometer Heads | Micrometer Heads | Micrometer Heads | Micrometer Heads | Rack & Pinion Feed Screw Combined Type | Micrometer Heads | Rack & Pinion | - | - | - | - | - | - |
Guiding Mechanism | Linear Ball | Dovetail Slide | Cross Roller | Dovetail Slide | Cross Roller | Dovetail Slide | Dovetail Slide | Linear Ball | Linear Ball | Linear Ball | Cross Roller | Cross Roller | Dovetail Slide | Cross Roller | Dovetail Slide | Dovetail Slide | Dovetail, Rack&Pinion | Dovetail Slide | Dovetail Slide | Dovetail, Feed Screw | Cross Roller |
Table Material | Stainless Steel | Brass / Aluminum Alloy | Aluminum | Brass | Steel / Aluminum Alloy | Brass / Aluminum Alloy | Brass / Aluminum Alloy | Stainless Steel | Stainless Steel | Stainless Steel | Aluminum | Aluminum | Brass | Aluminum | Aluminum / Brass | Aluminum Alloy | Brass | Aluminum Alloy | Aluminum Alloy | Brass | Aluminum Alloy |
Table Surface Treatment | Electroless Nickel / Low Temperature Black Chrome | Black Anodize | Black Anodize | Black Oxide | Black Anodize / Low Temperature Black Chrome | Black Anodize | Black Anodize / Black Fluoro Resin | Electroless Nickel / Low Temperature Black Chrome | Electroless Nickel | Electroless Nickel | Black Anodize | Black Anodize | Black Oxide | Black Anodize | Black Anodize / Black Oxide | Black Anodize | Low Temperature Black Chrome | Black Anodize | Black Anodize | Low Temperature Black Chrome | Black Anodize |
Loading...
The height is from the bottom to the top of the mounting surface. The micrometer head is not counted for the measurement.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy