(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
It is a mobile unit which uses dovetail groove for the motion guide.
[Features]
· Mobile unit that uses dovetail groove (D-T type) for the travel guide.
· The rack and pinion feeding method allows large distance movements.
· Can be widely used for applications requiring the positioning of cameras, sensors, and other items.
· Can be secured with a high holding clamp at any position
Part Number |
---|
LT-212-1CL |
LT-212-2CL |
LT-214-1 |
LT-214-2 |
Loading...
Load Capacity (Range)(N) | 30.1~50 | Guiding Mechanism | Presence | Table Material | Aluminum Alloy |
---|---|---|---|---|---|
Table Surface Treatment | Black anodize satined | Stage surface (length)(mm) | 76 | Stage surface (width)(mm) | 76 |
Allowable Load(N) | 49 | Travel Distance (X Axis)(mm) | ±25 | Travel Distance (Y Axis)(mm) | ±25 |
Clamp Type | XY Axis Knob Screw Plate Clamp For Z axis Heavy Load | Moving Direction | 3 Direction of XYZ Axis |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy