(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XYZ-Axis Stages - Dovetail

Part Number

Configured Part Number is shown.

Part Number
LT-112
LT-112L
LT-112S
LT-112SL
LT-112W
LT-112WL
LT-112WS
LT-112WSL
LT-412
LT-412L
LT-412S
LT-412SL
LT-412W
LT-412WL
LT-412WS
LT-412WSL
LT-612
LT-612L
LT-612S
LT-612SL
LT-612W
LT-612WL
LT-612WS
LT-612WSL
LT-912
LT-912L
LT-912S
LT-912SL
LT-912W
LT-912WL
LT-912WS
LT-912WSL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStage surface (width)
(mm)
Travel Distance (X Axis)
(mm)
Travel Distance (Y Axis)
(mm)
Travel Distance (Z Axis)
(mm)
Travel Distance/Knob 1 Rotation Mounting position of the operation part
1 Piece(s)Available

11 Days or more

10140±50±50±50Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

10140±50±5050Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

10140±50±50±50Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

10140±50±5050Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

10140±50±50±50Approx. 18mmDouble handle
1 Piece(s)Available

11 Days or more

10140±50±5050Approx. 18mmDouble handle
1 Piece(s)Available

18 Days or more

10140±50±50±50Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

18 Days or more

10140±50±5050Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

11 Days or more

1040±10±10±10Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

1040±10±1010Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

1040±10±10±10Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

1040±10±1010Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

1040±10±10±10Approx. 18mmDouble handle
1 Piece(s)Available

11 Days or more

1040±10±1010Approx. 18mmDouble handle
1 Piece(s)Available

18 Days or more

1040±10±10±10Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

18 Days or more

1040±10±1010Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

11 Days or more

1060±15±15±15Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

1060±15±1515Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

1060±15±15±15Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

1060±15±1515Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

1060±15±15±15Approx. 18mmDouble handle
1 Piece(s)Available

11 Days or more

1060±15±1515Approx. 18mmDouble handle
1 Piece(s)Available

18 Days or more

1060±15±15±15Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

18 Days or more

1060±15±1515Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

8 Days or more

1090±30±30±30Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

1090±30±3030Approx. 18mmSingle Handle
1 Piece(s)Available

11 Days or more

1090±30±30±30Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

1090±30±3030Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed single handle
1 Piece(s)Available

11 Days or more

1090±30±30±30Approx. 18mmDouble handle
1 Piece(s)Available

11 Days or more

1090±30±3030Approx. 18mmDouble handle
1 Piece(s)Available

18 Days or more

1090±30±30±30Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle
1 Piece(s)Available

18 Days or more

1090±30±3030Coarse feed approx. 25.5mm, Fine feed approx. 3.3mmCoarse/Fine feed double handle

Loading...

  1. 1

Basic Information

Load Capacity (Range)(N) 5~30 Guiding Mechanism Presence Table Material Aluminum Alloy
Table Surface Treatment Black anodize satined Stage surface (length)(mm) 40 Allowable Load(N) 19.6
Clamp Type Lever Type Moving Direction 3 Direction of XYZ Axis

Additional Products in this Category

Tech Support