(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Manual XYZ-Axis Stages - Linear Ball Guide, High Accuracy, Low Profile, XYZSSG/XYZSSCG

Manual XYZ-Axis Stages - Linear Ball Guide, High Accuracy, Low Profile, XYZSSG/XYZSSCG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Integrated Structure of XY Axes realized Further Thinness.

  • inCAD Components

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

[ ! ]For top surface mounting dimensions and feed bracket shapes, see Linear Ball Slide X-Axis Stages on >> Click here
・Materials
Main BodyBallSpringMicrometer Head BracketTip Holder
[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material
440C Stainless SteelElectroless Nickel Plating440C Stainless Steel58HRC~304 Stainless Steel PB5052 Aluminum AlloyClear Anodize303 Stainless Steel
[ ! ]For Micrometer Head and Feed Screw materials, see Click here, Click here.

Specifications

Part Number
XYZSSG40
■Micrometer Head (XYZSSG) / Feed Screw (XYZSSCG)
Part NumberFront ViewSide ViewAccessories (4 pcs.)
TypeAHK1C(B2)Travel Distance (mm)DLQXRGG1T1EF(B1)d1d2Type M-L
MicrometerFeed ScrewMicrometerFeed ScrewMicrometerFeed Screw
XYZSSG
XYZSSCG
40571458.55526.523±6.5131583214101310.51622.53632.53.563.5SCB3-10
60472458.55516.513±6.5131585014101310.51622.520.316.84.584.5SCB4-10
804625965532-7*1±12.5*218*2179.57016.51516.512.52332*23904.586.5SCB4-10
* 1 Feed screw XYZSSCG end surface is located at 7mm inside of the stage end surface. * 2 When feed screw XYZSSCG A=80, stroke=±6.5, D=13, F=30.
· Performance
Part NumberStage Surface
(mm)
Load Capacity
(N)
AccuracyMoment Load Capacity (N·m)Moment Rigidity ("/N·cm)Weight (kg)
TypeAStraightnessPitchingYawingPitchingYawingRollingPitchingYawingRolling
XYZSSG
XYZSSCG
4040x40493µm40"20"4.55.04.51.150.891.270.66
6060x609.08.19.00.350.280.351.22
8080x8016.415.916.40.130.080.122.52
[ ! ]XYZSSG: Micrometer Head Resolution 10µm/division
[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 mm knob diameter can be increased by installing the cover. >> Click here
[ ! ]Extension Cover HDEXT13 (Sold Separately): Ø13 mm head or feed screw knobs can be extended by installing the cover. >> Click here
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYZSSCG40
XYZSSCG60
XYZSSCG80
XYZSSG40
XYZSSG60
XYZSSG80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Travel (Z Distance) Range
(mm)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed method (micrometer type) Feed method (feed screw type)
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm~ ±10mm26~4026~40Feed Screw4040±6.5±6.5±6.51.150.891.27-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm~ ±10mm41~6041~60Feed Screw6060±6.5±6.5±6.50.350.280.35-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm~ ±10mm61~9061~90Feed Screw8080±6.5±6.5±6.50.130.080.12-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm~ ±10mm26~4026~40[Micrometer Heads] Micrometer Heads4040±6.5±6.5±6.51.150.891.27Standard-
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm~ ±10mm41~6041~60[Micrometer Heads] Micrometer Heads6060±6.5±6.5±6.50.350.280.35Standard-
1 Piece(s)Available

10 Days or more

10±10~30mm±10~30mm±10~30mm61~9061~90[Micrometer Heads] Micrometer Heads8080±12.5±12.5±12.50.130.080.12Standard-

Loading...

  1. 1
 

Basic Information

Stage (Z) Surface Orientation Vertical Load Capacity (Range)(N) 30.1~50 Guiding Mechanism Linear Ball
Table Material 440C Stainless Steel Table Surface Treatment Electroless Nickel Plating Allowable Load(N) 49
Through Hole (Table Center Hole) No Table Straightness(µm) 3 Clamp Standard
Reversed Standard Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.