(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XYZ-Axis Stages - XY + Horizontal Z-Axis Stage, High Accuracy, XYZLNG

Manual XYZ-Axis Stages - XY + Horizontal Z-Axis Stage, High Accuracy, XYZLNG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Stages allowing for rapid feeding in the vertical direction and for fine-adjustment in the XY-axis direction.

  • inCAD Components

Specifications

Part Number
XYZLNG25
Part NumberStage ConfigurationStage SurfaceTravel Distance (mm)Load Capacity (N)WeightAccessories (4 pcs.)
TypeNo.BottomTop(mm)XYZ(kg)Type M-L
XYZLNG25XEG25-RXZLNG2525x25±5±5+109.80.24 SCB2-8
40XEG40-RXZLNG4040x40±7±70.70SCB3-6
60XEG60-RXZLNG6060x60±9±10+261.22 SCB4-6
[ ! ]For detailed dimensions, material and characteristics, see the catalog page for each stage. >> XEG_-R Click here, >> XZLNG Click here
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYZLNG25
XYZLNG40
XYZLNG60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Z Distance) Range
(mm)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height (H) (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
1 Piece(s)Available

10 Days or more

10~ ±10mm~25~2540.1~50Low Cadmium BrassBlack fluorinated resin2525±5±51050
1 Piece(s)Available

10 Days or more

10~ ±10mm26~4026~4050.1~60Low Cadmium BrassBlack fluorinated resin4040±7±71055
1 Piece(s)Available

10 Days or more

10±10~30mm41~6041~6070.1~80Aluminum AlloyBlack Anodize6060±9±102677

Loading...

  1. 1
 

Basic Information

Stage (Z) Surface Orientation Horizontal Travel (X Distance) Range(mm) ±10~30mm Travel (Y Distance) Range(mm) ~ ±10mm
Load Capacity (Range)(N) 5~30 Feeding Method Rack & Pinion feed screw complex type Guiding Mechanism Dovetail Slide
Allowable Load(N) 9.8 Through Hole (Table Center Hole) No Feed Knob Position Center
Clamp Standard Reversed Standard Feed method (feed screw type) Knob
Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.