(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XYZ-Axis Stages - V-Groove Cross Roller, Low Profile

Part Number

Configured Part Number is shown.

Part Number
LT-140-R1
LT-140-S1
LT-907-R1
LT-907-S1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Material Table Surface Treatment Stage surface (length)
(mm)
Stage surface (width)
(mm)
Moving Guide Mounting position of the operation part
1 Piece(s)Available

13 Days or more

10Steel[Low Temperature Black Chrome] Hard black chrome125125V Groove And Cross RollerXY axis: Reverse Side
1 Piece(s)Available

13 Days or more

10Steel[Low Temperature Black Chrome] Hard black chrome125125V Groove And Cross RollerXY Axis Side
1 Piece(s)Available

13 Days or more

10Aluminum AlloyBlack anodize satined9090XY axis: V Groove and Cross Roller; Z axis: V Groove Rail and Steel BallXY axis: Reverse Side
1 Piece(s)Available

13 Days or more

10Aluminum AlloyBlack anodize satined9090XY axis: V Groove and Cross Roller; Z axis: V Groove Rail and Steel BallXY Axis Side

Loading...

  1. 1

Basic Information

Load Capacity (Range)(N) 30.1~50 Guiding Mechanism Cross Roller Allowable Load(N) 49
Clamp Type Plate Clamp Travel Distance/Knob 1 Rotation Each axis: 0.5 mm Moving Direction 3 Direction of XYZ Axis

Additional Products in this Category

Tech Support