(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Manual Horizontal Z-Axis Stages - Helicoil Screw, High Precision, ZHRD Series
MISUMI
Longer Stroke than Crossed Roller Bearing Rotary States. Applicabke for Resistance Load equivalent to Lab Jacks.
Days to Ship: | 8 Days or more |
---|
Manual Horizontal Z-Axis Stages - Micrometer Head, Linear Ball, ZLLB Series
MISUMI
Z-axis stage with horizontal surface. Best suited for setup changes and simple focus adjustments.
Days to Ship: | 8 Days or more |
---|
MISUMI
Ultra Low Profile Horizontal Z Axis Stage best suited when delicate operation is required in limited space.
Days to Ship: | 12 Days or more |
---|
Manual Z-Axis Stages - Dovetail, Rack & Pinion
Chuo Precision Industrial
Mobile unit which employs a dovetail groove as a travel guide.
[Features]
· Mobile unit that uses dovetail groove (D-T type) as a travel guide.
· Rack and pinion feeding method allows large distance movements.
· Can be widely used for applications requiring the positioning of cameras, sensors, etc.
· Can be secured with a high holding power lever clamp at any position
Days to Ship: | 8 Days or more |
---|
MISUMI
Dovetail X-Axis Stage with Lead of 4.2mm for Smooth Feeding.
Days to Ship: | 12 Days or more |
---|
Manual Z-Axis Stages - High Precision Standard Cross Roller, ZCRS Series
MISUMI
Stage with a micrometer head capable of 0.01mm resolution adjustments.
Days to Ship: | 8 Days or more |
---|
Manual Z-Axis Stages - Micrometer Head, Linear Ball, ZLBS Series
MISUMI
Guide-integrated Linear Ball mechanism achieves high load capacity while ensuring accuracy.
Days to Ship: | 8 Days or more |
---|
Manual Z-Axis Stages - Cross Roller Guide, High Accuracy, Lightweight (B31)
Suruga Seiki
A light weight, high accuracy, cross roller type stage (Z-axis).[Features]・ The main material is aluminum, so it is lightweight
・ High-accuracy stage with high rigidity, low friction and excellent minute feeding
・ Size, feed position, orientation specifications, feed method can be selected as options
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 8 Days or more |
---|
Manual Z-Axis Stages - Laboratory Jack (B35)
Suruga Seiki
This stage is ideal for moving heavy objects up and down.[Features]・ Two types of stage surface sizes are available
・ Firmly fixed by split clamp
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 8 Days or more |
---|
Manual Z-Axis Stages - Screw Actuated, Dovetail or Ball Slide, High retention clamp
Chuo Precision Industrial
[Features]
•A range of three small Z-axis stages with different specifications
•Dovetail groove (D-T type) and ball slider travel guide models available
•Wide-ranging applications, for example, positioning of cameras, sensors, and other items
•RM-Z and RX-Z can be fixed in position using a high-retention clamp
Days to Ship: | 8 Days or more |
---|
Manual Z-Axis Stages - Dovetail Groove, Rack & Pinion, Standard Knob, XZFG Series
MISUMI
Square Dovetail Slide Z-Axis Stages with 18mm travel per knob rotation.
Days to Ship: | 10 Days or more |
---|
Manual Z-Axis Stages - Dovetail Rack & Pinion, High Precision, ZLFG Series
MISUMI
Rack & Pinion Stages with horizontal surface moving vertically.
Days to Ship: | 10 Days or more |
---|
Manual Z-Axis Stages - Dovetail Groove, Feed Screw, ZEG Series
MISUMI
Economically priced and thin Z Stages with the 15mm ~ thickness.
Days to Ship: | 8 Days or more |
---|
Manual Z-Axis Stages - Dovetail, High Precision, Hex Wrench Drive, ZEEG Series
MISUMI
Dovetail Slide Stage to be fed with a hex wrench. It helps save a space.
Days to Ship: | 8 Days or more |
---|
Manual Z-Axis Stages - Dovetail Groove, Rack & Pinion, Fine Knob, ZWG Series
MISUMI
Rectangular Dovetail Slide Z-Axis Stages with 18mm travel per knob rotation.
Days to Ship: | 8 Days or more |
---|
Manual Z-Axis Stages - Dovetail Groove, Rack & Pinion, Long Stroke, ZLWG Series
MISUMI
Lightweighed and economically priced Long Stroke Stage. Please select a size based on strokes needed.
Days to Ship: | 8 Days or more |
---|
MISUMI
Low Temperature Black Chrome Plating Adopted for Surface Treatment. Suitable for Reflection Prevention.
Days to Ship: | 8 Days or more |
---|
Manual Z-Axis Stages - Cross Roller, Micrometer Head, ZPG Series
MISUMI
Lightweight and High Precision Cross Roller Stages made of aluminum alloy.
Days to Ship: | 10 Days or more |
---|
Manual Horizontal Z-Axis Stages - Cross Roller, High Precision, ZLPG Series
MISUMI
Stages suitable for highly accurate and fine adjustment of horizontal surface of Z-axis.
Days to Ship: | 10 Days or more |
---|
Manual Z-Axis Stages - Lab Jacks - ZLJG Series
MISUMI
Stages suitable for Z-axis applications requiring long stroke adjustments.
Days to Ship: | 10 Days or more |
---|
Manual Z-Axis Stages - Standard Precision Dovetail, ZDTS Series
MISUMI
Rapid feed rack and pinion stage. More economical than the conventional products.
Days to Ship: | 8 Days or more |
---|
Manual Z-Axis Stages - Standard Precision Dovetail, Long Travel, ZDTLS Series
MISUMI
Long stroke rack & pinion stage offered at an economical price.
Days to Ship: | 8 Days or more |
---|
Manual Z-Axis Stages - Dovetail, Standard Rack & Pinion, Rectangle, Low Profile, ZDTSC
MISUMI
XY-axis Rack & Pinion stages with low profile (26mm thick).
Days to Ship: | 8 Days or more |
---|
MISUMI
The knob shaft is clamped directly to enhance the retaining force.
Days to Ship: | 12 Days or more |
---|
Manual Z-Axis Stages - High Accuracy Dovetail Feed Screw Lead 4.2mm, Rectangle, ZSL Series
MISUMI
Z-Axis Dovetail Slide Stage with smooth feeding 4.2mm lead is released now.
Days to Ship: | 12 Days or more |
---|
MISUMI
Z-Axis Stage enabling to directly clamp the feed screw shaft with smooth feeding 4.2mm lead and enhanced in retaining force is released now.
Days to Ship: | 12 Days or more |
---|
MISUMI
For the customers who want a stage unit to become much thinner, the Feed Screw Type - Z-Axis, Low Profile - is released with smooth 4.2mm lead feed screw!
Days to Ship: | 12 Days or more |
---|
Manual Z-Axis Stages - High Accuracy Dovetail Feed Screw, Square, Handle Extension, ZEGL Series
MISUMI
Feed screw type dovetail stages. The handle can be extended by utilizing the M6 tap.
Days to Ship: | 12 Days or more |
---|
Manual Z-Axis Stages - High Accuracy Dovetail Feed Screw, Square, Reinforced Clamp, ZEGCL Series
MISUMI
Z Dovetail Slide Stage with the position holding performance improved by directly clamping the feed knob shaft. This is suitable for fine feeding of 0.5mm lead.
Days to Ship: | 12 Days or more |
---|
Manual Horizontal Z-Axis Stages - Cross Roller, Micrometer Head, ZLPG/ZLPCG Series
MISUMI
Stages suitable for highly accurate and fine adjustment of horizontal surface of Z-axis.
Days to Ship: | 10 Days or more |
---|
Manual Z-Axis Stages - Standard Dovetail, Feed Screw, Z Axis, ZFES Series
MISUMI
Z-axis Feed Screw Stages with 0.5mm fine feed lead.
Days to Ship: | 8 Days or more |
---|
MISUMI
Dovetail Slide Feed Screw stage with selectable screw lead in 2mm, 5mm, 10mm. Long strokes equivalent of Rack & Pinion stages.
Days to Ship: | 8 Days or more |
---|
Manual Z-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating (BSS36)
Suruga Seiki
A highly accurate, high rigidity linear ball guide type stage (Z-axis).[Features]・ High accuracy: A stage that has a high degree of movement accuracy and stage parallelism between the over and underside by processing the guide directly on the housing
・ Low Profile Type: Low profile structure with the integrated guide structure
・ Low price: Achieved cost reduction with the manufacturer's original production method
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 10 Days or more |
---|
Manual Z-Axis Stages - Dovetail, Rack & Pinion (B05)
Suruga Seiki
A rack and pinion type stage (Z-axis) that is ideal for making quick and large movements.[Features]・ It consists of a rack rail and a pinion gear, and can be moved greatly with 1 rotation of the handle
・ Ideal for easy alignment and evacuation
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 8 Days or more |
---|
Manual Horizontal Z-Axis Stages - Dovetail, Rack & Pinion (B06/B07/BDBHR)
Suruga Seiki
A rack and pinion type stage (horizontal plane Z-axis) that is ideal for making quick and large movements.[Features]・ It consists of a rack rail and a pinion gear, and can be moved greatly with 1 rotation of the handle
・ Ideal for easy alignment and evacuation
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 8 Days or more |
---|
Manual Horizontal Z-Axis Stages - Cross Roller, High Accuracy (B33/B37)
Suruga Seiki
A highly accurate and light weight cross roller type stage (horizontal Z-axis).[Features]・ B33 series is a cross roller guide stage that moves a plane up and down
・ It is a structure that transmits the feed of the micrometer using the leverage in the vertical direction
・ "KG-" at the end of the part number is a high stiffness type
・ A differential micrometer is also available as a feeding method.
・ The B37 series has a specification that the operating surface is directly moved up and down with a micrometer and can secure more travel length compared to the B33 series
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 8 Days or more |
---|
Manual Z-Axis Stages - Dovetail, Feed Screw, Short Lead (B08/BDBZS)
Suruga Seiki
A feed screw type dovetail stage (Z-axis) with a wide range of sizes and strokes.[Features]・ It is composed of a nut and a feed screw on the main body side, and fine adjustment is possible compared to a rack and a pinion
・ The feed method can be selected from the knob type or the hex key operation type
・ The hex key operation type is space-saving and effective in preventing erroneous operation
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 11 Days or more |
---|
Manual Z-Axis Stages - Dovetail, Feed Screw, Long Lead (B05)
Suruga Seiki
A feed screw type dovetail stage (Z-axis).[Features]・ It is composed of a nut and a feed screw on the main body side, and fine adjustment is possible compared to a rack and a pinion
・ The clamp adopts a lever type
・ With a vernier scale (0.1 mm)
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 8 Days or more |
---|
Manual Z-Axis Stages - Cross Roller Guide, High-Resolution (B30)
Suruga Seiki
A high-resolution type cross roller guide stage (Z-axis).[Features]・ Differential micrometer operation is possible with 2 micrometers
・ Fine adjustment is possible within ±0.3 mm from the position moved by coarse movement
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 11 Days or more |
---|
Suruga Seiki
A low profile, high rigidity linear ball guide type stage (Z-axis).[Features] · High accuracy: A stage that has a high degree of movement accuracy and stage parallelism between the over and underside by processing the guide directly on the housing
· Low profile type: Low profile structure with the integrated guide structure
· Low price: Achieved cost reduction with the manufacturer's original production method
[Applications]· Precision adjustment of cameras, microscopes, sensors, and optical parts
· Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 11 Days or more |
---|
Manual Z-Axis Stages - Dovetail, Rack & Pinion, TAR
NBK
Z axis vertical stage surface. The rack and pinion method enables quicker feed motion. The motion guide utilizes a dovetail groove method. Equipped with a backlash-correction feature.
Days to Ship: | 11 Days or more |
---|
Manual Z-Axis Stages - Precision Lab Jack TLJK
NBK
[Features]
- For fine height movement of heavy objects.
- Turn the handle for smooth parallel up-and-down movement.
- Clamp the handle shaft to fix the stage position.
- Aluminum.
- Lightweight.
Days to Ship: | 11 Days or more |
---|
Manual Z-Axis Stages - High-Grade Z-Axis Lifting Stage
Chuo Precision Industrial
[Features]
· Lifting-type Z-axis stage with both rigidity and light weight achieved by using the HG-VCR method and an aluminum alloy.
· Feed screw, standard micro, and fine-pitched micro feeding methods are available.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, work, and other items.
Days to Ship: | 8 Days or more |
---|
Manual Z-Axis Stages - Low Profile Slim Stage
Chuo Precision Industrial
A thin, lightweight lifted Z-axis stage.
Days to Ship: | 8 Days or more |
---|
Manual Z-Axis Stages - Lab Jacks (Manual Stage)
Chuo Precision Industrial
A lifted Z-axis stage using the pantograph head method.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Stage Surface Orientation |
Travel (Range) |
Load Capacity (Range)(N) |
Table Size (Length) L (Range)(mm) |
Table Size (Width) W (Range)(mm) |
Table Size (Thickness) H (Range)(mm) |
Feeding Method |
Guiding Mechanism |
Table Material |
Table Surface Treatment |
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | Chuo Precision Industrial | MISUMI | MISUMI | MISUMI | Suruga Seiki | Suruga Seiki | Chuo Precision Industrial | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | Suruga Seiki | NBK | NBK | Chuo Precision Industrial | Chuo Precision Industrial | Chuo Precision Industrial |
Product Series | Manual Horizontal Z-Axis Stages - Helicoil Screw, High Precision, ZHRD Series | Manual Horizontal Z-Axis Stages - Micrometer Head, Linear Ball, ZLLB Series | Manual Z-Axis Stages - High Precision Standard Cross Roller, ZCRS Series | Manual Z-Axis Stages - Micrometer Head, Linear Ball, ZLBS Series | Manual Z-Axis Stages - Cross Roller Guide, High Accuracy, Lightweight (B31) | Manual Z-Axis Stages - Screw Actuated, Dovetail or Ball Slide, High retention clamp | Manual Z-Axis Stages - Dovetail Groove, Rack & Pinion, Standard Knob, XZFG Series | Manual Z-Axis Stages - Dovetail Rack & Pinion, High Precision, ZLFG Series | Manual Z-Axis Stages - Dovetail Groove, Feed Screw, ZEG Series | Manual Z-Axis Stages - Dovetail, High Precision, Hex Wrench Drive, ZEEG Series | Manual Z-Axis Stages - Dovetail Groove, Rack & Pinion, Fine Knob, ZWG Series | Manual Z-Axis Stages - Dovetail Groove, Rack & Pinion, Long Stroke, ZLWG Series | Manual Z-Axis Stages - Cross Roller, Micrometer Head, ZPG Series | Manual Horizontal Z-Axis Stages - Cross Roller, High Precision, ZLPG Series | Manual Z-Axis Stages - Standard Precision Dovetail, ZDTS Series | Manual Z-Axis Stages - Standard Precision Dovetail, Long Travel, ZDTLS Series | Manual Z-Axis Stages - Dovetail, Standard Rack & Pinion, Rectangle, Low Profile, ZDTSC | Manual Z-Axis Stages - High Accuracy Dovetail Feed Screw Lead 4.2mm, Rectangle, ZSL Series | Manual Z-Axis Stages - High Accuracy Dovetail Feed Screw, Square, Handle Extension, ZEGL Series | Manual Z-Axis Stages - High Accuracy Dovetail Feed Screw, Square, Reinforced Clamp, ZEGCL Series | Manual Horizontal Z-Axis Stages - Cross Roller, Micrometer Head, ZLPG/ZLPCG Series | Manual Z-Axis Stages - Standard Dovetail, Feed Screw, Z Axis, ZFES Series | Manual Z-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating (BSS36) | Manual Horizontal Z-Axis Stages - Dovetail, Rack & Pinion (B06/B07/BDBHR) | Manual Horizontal Z-Axis Stages - Cross Roller, High Accuracy (B33/B37) | Manual Z-Axis Stages - Dovetail, Feed Screw, Short Lead (B08/BDBZS) | Manual Z-Axis Stages - Dovetail, Feed Screw, Long Lead (B05) | Manual Z-Axis Stages - Cross Roller Guide, High-Resolution (B30) | |||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||
Stage Surface Orientation | Horizontal | Horizontal | Horizontal | Vertical | Vertical | Vertical | Vertical | Vertical | Horizontal | Vertical | Vertical | Horizontal | Vertical | Vertical | Vertical | Vertical | Vertical | Vertical | Horizontal | Horizontal | Vertical | Vertical | Vertical | Vertical | Vertical | Vertical | Vertical | Vertical | Vertical | Vertical | Vertical | Vertical | Vertical | Vertical | Vertical / Horizontal | Horizontal | Vertical | Vertical | Vertical | Vertical | Vertical | Horizontal | Horizontal | Horizontal | Horizontal |
Travel (Range) | ±10 to 30mm | Up to ±10mm | Up to ±10mm | Up to ±10mm / ±10 to 30mm / ±30mm or More | ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | Up to ±10mm / ±10 to 30mm | ±10 to 30mm / ±30mm or More | - | Up to ±10mm / ±10 to 30mm | Up to ±10mm | Up to ±10mm | Up to ±10mm | ±10 to 30mm / ±30mm or More | ±10 to 30mm / ±30mm or More | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | ±30mm or More | ±10 to 30mm / ±30mm or More | ±10 to 30mm / ±30mm or More | ±10 to 30mm / ±30mm or More | ±10 to 30mm / ±30mm or More | ±10 to 30mm / ±30mm or More | ±10 to 30mm / ±30mm or More | ±10 to 30mm / ±30mm or More | Up to ±10mm | Up to ±10mm | Up to ±10mm | Up to ±10mm | ±10 to 30mm / ±30mm or More | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | Up to ±10mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | ±10 to 30mm / ±30mm or More | - | - | - |
Load Capacity (Range)(N) | 50.1 to 100 | 5 to 30 / 30.1 to 50 | 5 to 30 | 5 to 30 | 5 to 30 | 5 to 30 / 30.1 to 50 | 5 to 30 | 1 to 4.9 / 5 to 30 / 30.1 to 50 | 50.1 to 100 | 1 to 4.9 / 5 to 30 | 5 to 30 | 5 to 30 | 5 to 30 | 5 to 30 | 5 to 30 | 5 to 30 | 5 to 30 / 30.1 to 50 | 1 to 4.9 / 5 to 30 / 30.1 to 50 | 5 to 30 / 50.1 to 100 | 50.1 to 100 | 5 to 30 | 5 to 30 | 5 to 30 | 5 to 30 | 5 to 30 | 5 to 30 | 5 to 30 | 5 to 30 | 5 to 30 | 5 to 30 / 30.1 to 50 | 5 to 30 | 5 to 30 | 5 to 30 / 30.1 to 50 | 5 to 30 | 5 to 30 | 5 to 30 / 30.1 to 50 | 5 to 30 | 5 to 30 | 5 to 30 | 5 to 30 / 30.1 to 50 | 5 to 30 | 100.1 or More | 5 to 30 | 30.1 to 50 / 50.1 to 100 | 100.1 or More |
Table Size (Length) L (Range)(mm) | 41 to 60 ~ 61 to 90 | 26 to 40 ~ 41 to 60 | 26 to 40 ~ 61 to 90 | 26 to 40 | 26 to 40 ~ 41 to 60 | Up to 25 ~ 91 to 120 | 26 to 40 ~ 41 to 60 | Up to 25 ~ 61 to 90 | 91 to 120 ~ 121 or More | 26 to 40 ~ 41 to 60 | Up to 25 ~ 41 to 60 | Up to 25 ~ 41 to 60 | Up to 25 ~ 41 to 60 | Up to 25 ~ 41 to 60 | 41 to 60 ~ 121 or More | 41 to 60 | Up to 25 ~ 61 to 90 | Up to 25 ~ 61 to 90 | 26 to 40 ~ 41 to 60 | 91 to 120 ~ 121 or More | 41 to 60 ~ 61 to 90 | 41 to 60 | 41 to 60 ~ 61 to 90 | 41 to 60 ~ 61 to 90 | 41 to 60 ~ 61 to 90 | 41 to 60 ~ 61 to 90 | 41 to 60 ~ 61 to 90 | Up to 25 ~ 41 to 60 | Up to 25 ~ 41 to 60 | Up to 25 ~ 61 to 90 | Up to 25 ~ 41 to 60 | 26 to 40 | Up to 25 ~ 61 to 90 | Up to 25 ~ 61 to 90 | Up to 25 ~ 41 to 60 | Up to 25 ~ 61 to 90 | Up to 25 ~ 41 to 60 | 26 to 40 ~ 61 to 90 | 41 to 60 ~ 61 to 90 | Up to 25 ~ 61 to 90 | 41 to 60 | 121 or More | 26 to 40 ~ 61 to 90 | 121 or More | 121 or More |
Table Size (Width) W (Range)(mm) | 41 to 60 ~ 61 to 90 | 26 to 40 ~ 41 to 60 | 26 to 40 ~ 61 to 90 | 26 to 40 ~ 121 or More | 26 to 40 ~ 41 to 60 | Up to 25 ~ 91 to 120 | 26 to 40 ~ 41 to 60 | Up to 25 ~ 61 to 90 | 61 to 90 ~ 91 to 120 | Up to 25 | Up to 25 ~ 41 to 60 | Up to 25 ~ 41 to 60 | Up to 25 ~ 41 to 60 | Up to 25 ~ 41 to 60 | Up to 25 ~ 26 to 40 | Up to 25 | Up to 25 ~ 61 to 90 | Up to 25 ~ 61 to 90 | 26 to 40 ~ 41 to 60 | 61 to 90 ~ 91 to 120 | 26 to 40 | 26 to 40 | 26 to 40 | Up to 25 ~ 26 to 40 | 26 to 40 | 26 to 40 | 26 to 40 | Up to 25 ~ 41 to 60 | Up to 25 ~ 41 to 60 | Up to 25 ~ 61 to 90 | Up to 25 ~ 41 to 60 | Up to 25 | Up to 25 ~ 61 to 90 | Up to 25 ~ 26 to 40 | Up to 25 ~ 41 to 60 | Up to 25 ~ 61 to 90 | Up to 25 ~ 41 to 60 | 26 to 40 | 41 to 60 ~ 61 to 90 | Up to 25 ~ 61 to 90 | Up to 25 | 61 to 90 ~ 121 or More | 26 to 40 ~ 61 to 90 | 121 or More | 121 or More |
Table Size (Thickness) H (Range)(mm) | 60.1 to 70 | 40.1 to 50 ~ 50.1 to 60 | 30.1 to 35 | - | - | 1 to 15 ~ 15.1 to 20 | 15.1 to 20 | - | 50.1 to 60 ~ 80.1 to 100 | - | - | 25.1 to 30 ~ 50.1 to 60 | - | - | - | - | - | - | 40.1 to 50 ~ 50.1 to 60 | 50.1 to 60 ~ 80.1 to 100 | - | - | - | - | - | - | - | - | - | 30.1 to 35 ~ 50.1 to 60 | - | - | - | - | 25.1 to 30 ~ 50.1 to 60 | 30.1 to 35 ~ 60.1 to 70 | - | - | - | - | - | 80.1 to 100 ~ 100.1 or More | - | - | - |
Feeding Method | - | Micrometer Heads | Feed Screw / Micrometer Heads | Rack & Pinion | Feed Screw | Micrometer Heads | Micrometer Heads | Micrometer Heads | Handles | Feed Screw | Rack & Pinion | Rack & Pinion | Feed Screw | Feed Screw | Rack & Pinion | Rack & Pinion | Feed Screw / Micrometer Heads | Micrometer Heads | Feed Screw / Micrometer Heads | Feed Knob | Rack & Pinion | Rack & Pinion | Rack & Pinion | Rack & Pinion | Feed Screw | Feed Screw | Feed Screw | Feed Screw | Feed Screw | Feed Screw / Micrometer Heads | Feed Screw | Feed Screw | Feed Screw / Micrometer Heads | Rack & Pinion | Rack & Pinion | Micrometer Heads | Feed Screw | Feed Screw | Micrometer Heads | Feed Screw / Micrometer Heads | Rack & Pinion | Handles | Feed Screw / Micrometer Heads | Feed Screw / Micrometer Heads | Feed Screw |
Guiding Mechanism | Helicoid Type | Linear Ball | Liner Guides | Dovetail Slide | Dovetail Slide | Cross Roller | Linear Ball | Cross Roller | Lab Jacks | Dovetail Slide | Dovetail Slide | Dovetail, Rack&Pinion | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Linear Ball | Cross Roller | Cross Roller | Lab Jacks | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Cross Roller | Dovetail Slide | Dovetail Slide | Linear Ball | Dovetail Slide | Dovetail Slide | Cross Roller | Dovetail Slide | Dovetail Slide | Cross Roller | Linear Ball | Dovetail Slide | Pantograph | Cross Roller | Cross Roller | - |
Table Material | Aluminum Alloy | Stainless Steel | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Stainless Steel | Aluminum | Aluminum | Brass | Brass / Aluminum Alloy | Brass / Aluminum Alloy | Brass | Brass | Aluminum Alloy | Aluminum Alloy | Stainless Steel | Aluminum Alloy | Stainless Steel | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Brass | Brass | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Stainless Steel | Aluminum / Brass | Aluminum / Brass | Aluminum | Brass | Aluminum | Aluminum | Stainless Steel | Brass | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Steel |
Table Surface Treatment | Black Anodize | Electroless Nickel | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Electroless Nickel | Black Anodize | Black Anodize | Low Temperature Black Chrome | Black Anodize | Black Anodize | - | - | Black Anodize | Black Anodize | Electroless Nickel / Low Temperature Black Chrome | Black Anodize | None | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Black Anodize | - | - | Black Anodize | Black Anodize | Black Anodize | Electroless Nickel | Black Anodize / Black Oxide | Black Anodize / Black Oxide | Black Anodize / Clear Anodize | Black Oxide | Black Anodize | Black Anodize | Low Temperature Black Chrome | Low Temperature Black Chrome | Black Anodize | Black Anodize | Black Anodize | Low Temperature Black Chrome |
Loading...
The height is from the bottom to the top of the mounting surface. The micrometer head is not counted for the measurement.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy