(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Z-Axis Stage enabling to directly clamp the feed screw shaft with smooth feeding 4.2mm lead and enhanced in retaining force is released now.
Part Number
Configured Part Number is shown.
Part Number |
ZSLCL60 |
Part Number | Stage Surface (mm) | Travel Distance (mm) | Travel per Knob Rotation (mm) | H | (L) | E | F | Load Capacity (N) | Travel Accuracy (µm) | Weight (kg) | Accessories (2 pcs.) | |
Type | No. | Straightness | Type M-L | |||||||||
ZSLCL | 60 | 60x40 | ±21 | 4.2 | 96 | 49 | 34 | 26.5 | 19.6 | 30 | 0.32 | CBST4-12 |
90 | 90x40 | ±35 | 140 | 63 | 49 | 40.5 | 0.40 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ZSLCL60 |
ZSLCL90 |
Part Number |
---|
Loading...
Stage Surface Orientation | Z-Axis | Load Capacity (Range)(N) | 5~30 | Table Size (Width) W (Range)(mm) | 26~40 |
---|---|---|---|---|---|
Feeding Method | Feed Screw | Guiding Mechanism | Dovetail Slide | Table Material | Aluminum Alloy |
Table Surface Treatment | Black Anodize | Table Size (Width) W(mm) | 40 | Allowable Load(N) | 19.6 |
Z-Axis Stage Surface | Z-Axis | Through Hole (Table Center Hole) | No | Table Straightness(µm) | 30 |
Feed Knob Position | Center | Clamp | Reinforced Clamp Split Fastening | Reversed | Standard |
Feed method (feed screw type) | Knob | Feed method (with vernier scale) | With Vernier Scale | Feed method (feed pitch)(mm) | 4.2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy