(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - High Precision Standard Cross Roller, ZCRS Series

Manual Z-Axis Stages - High Precision Standard Cross Roller, ZCRS Series
  • Volume Discount
  • New Pricing

Stage with a micrometer head capable of 0.01mm resolution adjustments.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
・Materials
[ M ] Material: Aluminum Alloy [ S ] Surface Treatment: Black Anodize
 

Specifications

Part Number
ZCRS60
■Z-Axis Stages
[ ! ]High Precision Stage Existing Product: ZPG (Click here)
Part NumberStage Surface (mm)Travel Distance (mm)Load Capacity (N)Travel AccuracyMoment Load Capacity (N·m)Moment Rigidity ("/N·cm)Weight (kg)
TypeNo.StraightnessPitchingYawingRollingPitchingYawingRolling
ZCRS4040x40±6.59.830µm 2.7 2.2 2.00.380.420.280.24
6060x6019.6 5.2 4.3 5.50.120.110.070.46
8080x8049.019.215.117.30.050.050.040.76
[ ! ]Micrometer Head Resolution: 10µm/division [ ! ]Travel per micrometer knob rotation is 0.5mm
[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 micrometer knob diameter can be increased by installing the cover. >> Click here
[ ! ]Extension Cover HDEXT13 (Sold Separately): Ø13 micrometer head or feed screw knobs can be extended by installing the cover. >> Click here
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ZCRS25
ZCRS40
ZCRS50
ZCRS60
ZCRS80
ZCRS90
ZCRS100
ZCRS120
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
1 Piece(s)Available

8 Days or more

10~ ±10mm5~30~25~251~1525254.9±3.2153.032.851.8
1 Piece(s)Available

8 Days or more

10~ ±10mm5~3026~4026~4015.1~2040409.8±6.5200.380.420.28
1 Piece(s)Available

8 Days or more

10~ ±10mm5~3041~6041~6015.1~20505014.7±6.5200.20.220.12
1 Piece(s)Available

8 Days or more

10~ ±10mm5~3041~6041~6015.1~20606019.6±6.5200.120.110.07
1 Piece(s)Available

8 Days or more

10~ ±10mm30.1~5061~9061~9015.1~20808049±6.5200.050.050.04
1 Piece(s)Available

8 Days or more

10±10~30mm30.1~5061~9061~9015.1~20909049±12.5200.050.050.04
1 Piece(s)Available

8 Days or more

10±10~30mm30.1~5091~12091~12015.1~2010010049±12.5200.060.070.05
1 Piece(s)Available

8 Days or more

10±10~30mm30.1~5091~12091~12015.1~2012012049±25200.030.020.01

Loading...

  1. 1
 

Basic Information

Stage Surface Orientation Z-Axis Feeding Method Micrometer Heads Guiding Mechanism Cross Roller
Table Material Aluminum Alloy Table Surface Treatment Black Anodize Z-Axis Stage Surface Z-Axis
Through Hole (Table Center Hole) No Table Straightness(µm) 30 Feed Knob Position Center
Clamp Standard Reversed Standard Feed method (micrometer type) Standard
Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.