(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
- For fine height movement of heavy objects.
- Turn the handle for smooth parallel up-and-down movement.
- Clamp the handle shaft to fix the stage position.
- Aluminum.
- Lightweight.
Part Number
Configured Part Number is shown.
Part Number |
---|
TLJK-1 |
TLJK-2 |
TLJK-3 |
Loading...
Stage Surface Orientation | Horizontal Surface Z-Axis | Load Capacity (Range)(N) | 100.1 or More | Table Size (Length) L (Range)(mm) | 121 or More |
---|---|---|---|---|---|
Feeding Method | Handle | Guiding Mechanism | Pantograph | Table Material | Aluminum Alloy |
Table Surface Treatment | Black Anodize | Z-Axis Stage Surface | Horizontal | Through Hole (Table Center Hole) | Presence |
Table Parallelism(µm) | 100 | Feed Knob Position | Others | Clamp | Standard |
Reversed | Standard | Feed method (handle type) | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy