(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - Dovetail, High Accuracy Rack & Pinion, Rectangle, Reinforced Clamp, ZWGCL Series

Manual Z-Axis Stages - Dovetail, High Accuracy Rack & Pinion, Rectangle, Reinforced Clamp, ZWGCL Series

Move the mouse over the image to zoom

  • Volume Discount

The knob shaft is clamped directly to enhance the retaining force.

  • inCAD Components
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
ZWGCL60
Part NumberStage Surface
(mm)
Travel Distance
(mm)
Load Capacity
(N)
Travel AccuracyWeight
(kg)
Accessories
(2 pcs.)
TypeAStraightness (µm)
ZWGCL4024.8x42±1214.7300.23CBST4-12
6040x60±2119.60.38
9040x90±350.51
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division
[ ! ]Knob Cover HDCVR15 (Sold Separately): Ø15 knob can be increased in diameter by installing the cover. >> Click here
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ZWGCL40
ZWGCL60
ZWGCL90
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (Z Distance)
(mm)
1 Piece(s)Available

12 Days or more

10±10~30mm41~60~254224.814.7±12
1 Piece(s)Available

12 Days or more

10±10~30mm41~6026~40604019.6±21
1 Piece(s)Available

12 Days or more

10±30mm~61~9026~40904019.6±35

Loading...

  1. 1

Example

 

Basic Information

Stage Surface Orientation Z-Axis Load Capacity (Range)(N) 5~30 Feeding Method Rack & Pinion
Guiding Mechanism Dovetail Slide Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Z-Axis Stage Surface Z-Axis Through Hole (Table Center Hole) No Table Straightness(µm) 30
Feed Knob Position Side Clamp Reinforced Clamp Split Fastening Reversed Standard
Feed method (with vernier scale) With Vernier Scale

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.