(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - Cross Roller, Micrometer Head, ZPG Series

Manual Z-Axis Stages - Cross Roller, Micrometer Head, ZPG Series

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Lightweight and High Precision Cross Roller Stages made of aluminum alloy.

  • inCAD Components
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
ZPG60
[ ! ]Similar Standard Stage Products (available for limited sizes only): ZCRS (Click here)
■Micrometer Head (ZPG)
Part NumberFront ViewSide ViewTop ViewAccessories (4 pcs.)
TypeAA1H(B)Travel Distance (mm)FKJDGNWtPQXYyZd1d2Type M-L
ZPG252512.537.0±3.21122.56.89.312.51520564.520102.522.52.5-SCB2-8
405035.058.5±6.52447.06.513.017.020304105.532164.030.03.56SCB3-8
607020.058.5±6.52437.56.513.017.020457105.550255.035.04.58SCB4-12
808020.096.0±12.52445.011.318.016.520457105.550255.035.04.58
· Performance
 
Part NumberStage SurfaceLoad Capacity (N)AccuracyMoment Load Capacity (N·m)Moment Rigidity ("/N·cm)Weight
TypeA(mm)StraightnessPitchingYawingPitchingYawingRollingPitchingYawingRolling(kg)
ZPG2525x254.93µm30"30"1.10.80.43.032.851.800.06
4040x409.825"15"2.72.22.00.380.420.280.20
6060x6019.65.24.35.50.120.110.070.45
8080x8049.019.215.117.30.050.050.040.80
[ ! ]Micrometer Head Resolution: 10µm/division
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 mm knob can be increased in diameter by installing the cover. >> Click here
[ ! ]Extension Cover HDEXT13 (Sold Separately): Ø13 mm head knob can be extended. >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ZPG25
ZPG40
ZPG60
ZPG80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (Z Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
1 Piece(s)Available

10 Days or more

10~ ±10mm1~4.9~25~2525254.9±3.23.032.851.8
1 Piece(s)Available

10 Days or more

10~ ±10mm5~3026~4026~4040409.8±6.50.380.420.28
1 Piece(s)Available

10 Days or more

10~ ±10mm5~3041~6041~60606019.6±6.50.120.110.07
1 Piece(s)Available

10 Days or more

10±10~30mm30.1~5061~9061~90808049±12.50.050.050.04

Loading...

  1. 1
 

Basic Information

Stage Surface Orientation Z-Axis Feeding Method Micrometer Heads Guiding Mechanism Cross Roller
Table Material Aluminum Alloy Table Surface Treatment Black Anodize Z-Axis Stage Surface Z-Axis
Through Hole (Table Center Hole) No Table Straightness(µm) 3 Feed Knob Position Center
Clamp Standard Reversed Standard Feed method (micrometer type) Standard
Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.