(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Stopper Bolts - Hex Head and Urethane, Polyacetal or Silicone Tip.
MISUMI
For complete product overview and details on Stopper Bolts - Shoulder Type, with Bumper see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
[Features]Because a contact surface is flat, there is little settling. A hex socket head type is also available.
Days to Ship: | 7 Days or more |
---|
Stopper Bolts - Large Head, Urethane Tip with Hex Key in Contact Area.
MISUMI
Large-headed Stoppers. Best for receiving work pieces on large surfaces.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
[Features]Baked HANENITE stopper bolt. Materials with excellent shock absorption are used.
Days to Ship: | Same day or more |
---|
Show Stock Products
Stopper Bolts - Hex Head. SSB-B Series.
NBK
•Type: Hex Head Sphere Surface Hexagon head is round.
Round part has already been quenched. It is highly abrasion-resistant.
All products are provided with lock nut.
Days to Ship: | Same day or more |
---|
Show Stock Products
Stopper Bolts - Large Head, Urethane Tip with Hex Key Socket.
MISUMI
Large-headed Stoppers. Best for receiving work pieces on large surfaces.
Days to Ship: | Same day or more |
---|
Show Stock Products
Stopper Bolts - Rubber Head with Hex Key in Contact Area.
MISUMI
[Features]Baked HANENITE stopper bolt. Materials with excellent shock absorption are used.
Days to Ship: | Same day or more |
---|
Show Stock Products
Stopper Bolts - Hex Head and Urethane Tip (Inches).
MISUMI
•Tip shape: Standard
•Stopper Frame: Straight
•Stopper Material(color): Urethane (Black)
Days to Ship: | 16 Days or more |
---|
Stopper Bolts - Large Nylon Head with Hex Key in Contact Area.
MISUMI
Large-headed Stoppers. Best for receiving work pieces on large surfaces.
Days to Ship: | 8 Days or more |
---|
Show Stock Products
MISUMI
New product type adds coarse thread option.
Days to Ship: | Same day or more |
---|
Show Stock Products
Stopper Bolts - Urethane Tip (Inches).
MISUMI
•Stopper Material(color): Urethane (Black)
Days to Ship: | 14 Days or more |
---|
Stop Screws - Urethane or Polyacetal Tip.
MISUMI
For complete product overview and details on Stopper Bolts - Straight Type, with Bumper see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Stopper Bolts - Hex Head with Urethane Pad. SUB Series.
NBK
•Body Material: 4137 Alloy Steel
•Main Body Surface Treatment: Nickel Plating
Days to Ship: | Same day or more |
---|
Show Stock Products
Stopper Bolts - Ball Nose Hex Head. SSB-A Series.
NBK
•Body Material: 1045 Carbon Steel
•Main Body Surface Treatment: Black Oxide (Black)
•Type: Tip Sphere Surface
Days to Ship: | Same day or more |
---|
Show Stock Products
Stopper Bolts - Cylindrical Hex Head and Urethane or Polyacetal Tip.
MISUMI
•Bolt Material: 304 Stainless Steel
Days to Ship: | Same day |
---|
Show Stock Products
Stopper Screws - With Urethane Pad. SUS Series.
NBK
•Body Material: 4137 Alloy Steel
•Main Body Surface Treatment: Nickel Plating
Days to Ship: | Same day or more |
---|
Show Stock Products
Stopper Screws - Rounded Tip. SANS Series.
NBK
•Main Body Surface Treatment: Trivalent Chromate
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
| |||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | NBK | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NBK | NBK | MISUMI | NBK | NBK |
Product Series | Stopper Bolts - Hex Head and Urethane, Polyacetal or Silicone Tip. | Stopper Bolts - Large Head, Urethane Tip with Hex Key in Contact Area. | Stopper Bolts - Large Head, Urethane Tip with Hex Key Socket. | Stopper Bolts - Large Nylon Head with Hex Key in Contact Area. | Stopper Bolts - Cylindrical Hex Head and Urethane or Polyacetal Tip. | ||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products | 7 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 16 Days or more |
8 Days or more
Show Stock Products |
Same day or more
Show Stock Products | 14 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy