(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Stopper Screws - Rounded Tip. SANS Series.

Stopper Screws - Rounded Tip. SANS Series.
  • Volume Discount

•Main Body Surface Treatment: Trivalent Chromate

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SAN-M4X20-B
SAN-M4X30-B
SAN-M5X20-B
SAN-M5X30-B
SAN-M6X20-B
SAN-M6X30-B
SAN-M6X35-B
SAN-M6X40-B
SAN-M6X50-B
SAN-M6X60-B
SAN-M8X25-B
SAN-M8X30-B
SAN-M8X40-B
SAN-M8X50-B
SAN-M8X60-B
SAN-M10X40-B
SAN-M10X50-B
SAN-M10X60-B
SAN-M12X40-B
SAN-M12X60-B
SAN-M16X100-B
SANS-M4X20-B
SANS-M4X30-B
SANS-M5X20-B
SANS-M5X30-B
SANS-M6X20-B
SANS-M6X30-B
SANS-M6X35-B
SANS-M6X40-B
SANS-M6X50-B
SANS-M8X25-B
SANS-M8X30-B
SANS-M8X40-B
SANS-M8X50-B
SANS-M8X60-B
SANS-M10X40-B
SANS-M10X50-B
SANS-M10X60-B
SANS-M12X40-B
SANS-M12X60-B
SANS-M16X60-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Screw Shaft Diameter M
(mm)
Main Body Thread Length
(mm)
Body Material Main Body Surface Treatment Thread Pitch
(mm)
1 Piece(s)Available

Same day

Stock

4201045 Carbon SteelTrivalent Chromate0.5
1 Piece(s)Available

Same day

Stock

4301045 Carbon SteelTrivalent Chromate0.5
1 Piece(s)Available

8 Days or more

5201045 Carbon SteelTrivalent Chromate0.5
1 Piece(s)Available

10 Days or more

5301045 Carbon SteelTrivalent Chromate0.5
1 Piece(s)Available

10 Days or more

6201045 Carbon SteelTrivalent Chromate0.75
1 Piece(s)Available

Same day

Stock

6301045 Carbon SteelTrivalent Chromate0.75
1 Piece(s)Available

8 Days or more

6351045 Carbon SteelTrivalent Chromate0.75
1 Piece(s)Available

8 Days or more

6401045 Carbon SteelTrivalent Chromate0.75
1 Piece(s)Available

8 Days or more

6501045 Carbon SteelTrivalent Chromate0.75
1 Piece(s)Available

8 Days or more

6601045 Carbon SteelTrivalent Chromate0.75
1 Piece(s)Available

Same day

Stock

8251045 Carbon SteelTrivalent Chromate0.75
1 Piece(s)Available

10 Days or more

8301045 Carbon SteelTrivalent Chromate0.75
1 Piece(s)Available

8 Days or more

8401045 Carbon SteelTrivalent Chromate0.75
1 Piece(s)Available

8 Days or more

8501045 Carbon SteelTrivalent Chromate0.75
1 Piece(s)Available

8 Days or more

8601045 Carbon SteelTrivalent Chromate0.75
1 Piece(s)Available

8 Days or more

10401045 Carbon SteelTrivalent Chromate1
1 Piece(s)Available

Same day

Stock

10501045 Carbon SteelTrivalent Chromate1
1 Piece(s)Available

8 Days or more

10601045 Carbon SteelTrivalent Chromate1
1 Piece(s)Available

8 Days or more

12401045 Carbon SteelTrivalent Chromate1
1 Piece(s)Available

Same day

Stock

12601045 Carbon SteelTrivalent Chromate1
1 Piece(s)Available

8 Days or more

161001045 Carbon SteelTrivalent Chromate1.5
1 Piece(s)Available

Same day

Stock

420Stainless Steel (SUS410C)-0.5
1 Piece(s)Available

8 Days or more

430Stainless Steel (SUS410C)-0.5
1 Piece(s)Available

Same day

Stock

520Stainless Steel (SUS410C)-0.5
1 Piece(s)Available

8 Days or more

530Stainless Steel (SUS410C)-0.5
1 Piece(s)Available

8 Days or more

620Stainless Steel (SUS410C)-0.75
1 Piece(s)Available

8 Days or more

630Stainless Steel (SUS410C)-0.75
1 Piece(s)Available

8 Days or more

635Stainless Steel (SUS410C)-0.75
1 Piece(s)Available

8 Days or more

640Stainless Steel (SUS410C)-0.75
1 Piece(s)Available

8 Days or more

650Stainless Steel (SUS410C)-0.75
1 Piece(s)Available

8 Days or more

825Stainless Steel (SUS410C)-0.75
1 Piece(s)Available

8 Days or more

830Stainless Steel (SUS410C)-0.75
1 Piece(s)Available

8 Days or more

840Stainless Steel (SUS410C)-0.75
1 Piece(s)Available

8 Days or more

850Stainless Steel (SUS410C)-0.75
1 Piece(s)Available

11 Days or more

860Stainless Steel (SUS410C)-0.75
1 Piece(s)Available

8 Days or more

1040Stainless Steel (SUS410C)-1
1 Piece(s)Available

8 Days or more

1050Stainless Steel (SUS410C)-1
1 Piece(s)Available

8 Days or more

1060Stainless Steel (SUS410C)-1
1 Piece(s)Available

8 Days or more

1240Stainless Steel (SUS410C)-1
1 Piece(s)Available

8 Days or more

1260Stainless Steel (SUS410C)-1
1 Piece(s)Available

8 Days or more

1660Stainless Steel (SUS410C)-1.5

Loading...

  1. 1

Additional Products in this Category

Tech Support