(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stopper Screws - With Urethane Pad. SUS Series.

Stopper Screws - With Urethane Pad. SUS Series.
  • Volume Discount

•Body Material: 4137 Alloy Steel
•Main Body Surface Treatment: Nickel Plating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS-M4X10
SUS-M4X15
SUS-M4X20
SUS-M4X25
SUS-M4X30
SUS-M4X35
SUS-M5X10
SUS-M5X15
SUS-M5X20
SUS-M5X25
SUS-M5X30
SUS-M5X35
SUS-M5X40
SUS-M6X15
SUS-M6X20
SUS-M6X35
SUS-M6X40
SUS-M6X50
SUS-M8X25
SUS-M8X30
SUS-M8X40
SUS-M8X45
SUS-M8X50
SUS-M10X30
SUS-M10X50
SUS-M10X60
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Screw Shaft Diameter M
(mm)
Main Body Thread Length
(mm)
Pad Diameter
(mm)
1 Piece(s)Available

8 Days or more

4103.1
1 Piece(s)Available

Same day

Stock

4153.1
1 Piece(s)Available

8 Days or more

4203.1
1 Piece(s)Available

8 Days or more

4253.1
1 Piece(s)Available

8 Days or more

4303.1
1 Piece(s)Available

8 Days or more

4353.1
1 Piece(s)Available

8 Days or more

5104
1 Piece(s)Available

8 Days or more

5154
1 Piece(s)Available

8 Days or more

5204
1 Piece(s)Available

8 Days or more

5254
1 Piece(s)Available

16 Days or more

5304
1 Piece(s)Available

8 Days or more

5354
1 Piece(s)Available

8 Days or more

5404
1 Piece(s)Available

Same day

Stock

6154.8
1 Piece(s)Available

8 Days or more

6204.8
1 Piece(s)Available

11 Days or more

6354.8
1 Piece(s)Available

8 Days or more

6404.8
1 Piece(s)Available

8 Days or more

6504.8
1 Piece(s)Available

8 Days or more

8256.5
1 Piece(s)Available

8 Days or more

8306.5
1 Piece(s)Available

8 Days or more

8406.5
1 Piece(s)Available

8 Days or more

8456.5
1 Piece(s)Available

8 Days or more

8506.5
1 Piece(s)Available

8 Days or more

10308.3
1 Piece(s)Available

8 Days or more

10508.3
1 Piece(s)Available

8 Days or more

10608.3

Loading...

  1. 1

Basic Information

Body Material 4137 Alloy Steel Main Body Surface Treatment Nickel Plating

Additional Products in this Category

Tech Support