(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New product type adds coarse thread option.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment |
STSCC | 4137 Alloy Steel | 40~45HRC | Black Oxide |
STSNCC | Electroless Nickel Plating | ||
SSTSCC | 420 Stainless Steel | - |
Part Number | - | L |
STSCC10 | - | 60 |
Part Number | L | MxPitch Fine | B1 | ℓ | (d) | ||||||||||
Type | M | ||||||||||||||
STSCC STSNCC SSTSCC | 4 | 20 | 25 | 30 | 35 | 40 | 4x0.5 | 2 | 2.5 | 2.5 | |||||
5 | 20 | 25 | 30 | 35 | 40 | 5x0.5 | 2.5 | 3 | 3.5 | ||||||
6 | 30 | 35 | 40 | 45 | 50 | 60 | 6x0.75 | 3 | 3.5 | 4 | |||||
8 | 30 | 35 | 40 | 45 | 50 | 60 | 8x0.75 | 4 | 5 | 4.5 | |||||
10 | 40 | 45 | 50 | 60 | 70 | 10x1.0 | 5 | 6 | 7 | ||||||
12 | 40 | 45 | 50 | 60 | 70 | 80 | 12x1.0 | 6 | 8 | 8.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy