(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stopper Bolts - Large Nylon Head with Hex Key in Contact Area.

Stopper Bolts - Large Nylon Head with Hex Key in Contact Area.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Large-headed Stoppers. Best for receiving work pieces on large surfaces.

  • METRIC
  • inCAD Components
Stopper Screws -Head Hexagon Socket- -MC Nylon-:Related Image
・Materials
TypeStopper Screw[ A ]Accessories (Hex Nut)
[ M ]Material[ M ]Material*Strength Class[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
UNAHMMC Nylon4137 Alloy Steel8.8Trivalent Chromate1018 Carbon SteelTrivalent Chromate
* For bolt strength class >> Click here

Specifications

Part Number-L
UNAHM5-15
Part NumberLtDdBHm
TypeM (Coarse)
UNAHM410152025303102.4272.4
5152025304041232.593.2
6152025304050153.53103.6
8253040505204.74135
103040502565156
1230405063076187
16304050409.582210

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UNAHM4-10
UNAHM4-15
UNAHM4-20
UNAHM4-25
UNAHM4-30
UNAHM5-15
UNAHM5-20
UNAHM5-25
UNAHM5-30
UNAHM5-40
UNAHM6-15
UNAHM6-20
UNAHM6-25
UNAHM6-30
UNAHM6-40
UNAHM6-50
UNAHM8-25
UNAHM8-30
UNAHM8-40
UNAHM8-50
UNAHM10-30
UNAHM10-40
UNAHM10-50
UNAHM12-30
UNAHM12-40
UNAHM12-50
UNAHM16-30
UNAHM16-40
UNAHM16-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Coarse) M Length L Dimension
(mm)
1 Piece(s)Available

8 Days or more

10410
1 Piece(s)Available

10 Days or more

10415
1 Piece(s)Available

8 Days or more

10420
1 Piece(s)Available

10 Days or more

10425
1 Piece(s)Available

8 Days or more

10430
1 Piece(s)Available

8 Days or more

10515
1 Piece(s)Available

10 Days or more

10520
1 Piece(s)Available

8 Days or more

10525
1 Piece(s)Available

8 Days or more

10530
1 Piece(s)Available

8 Days or more

10540
1 Piece(s)Available

8 Days or more

10615
1 Piece(s)Available

10 Days or more

10620
1 Piece(s)Available

10 Days or more

10625
1 Piece(s)Available

8 Days or more

10630
1 Piece(s)Available

8 Days or more

10640
1 Piece(s)Available

8 Days

Stock

10650
1 Piece(s)Available

10 Days or more

10825
1 Piece(s)Available

8 Days or more

10830
1 Piece(s)Available

10 Days or more

10840
1 Piece(s)Available

8 Days or more

10850
1 Piece(s)Available

8 Days or more

101030
1 Piece(s)Available

10 Days or more

101040
1 Piece(s)Available

10 Days or more

101050
1 Piece(s)Available

10 Days or more

101230
1 Piece(s)Available

10 Days or more

101240
1 Piece(s)Available

10 Days or more

101250
1 Piece(s)Available

10 Days or more

101630
1 Piece(s)Available

8 Days or more

101640
1 Piece(s)Available

10 Days or more

101650

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.