(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Type Hand Vice, NO.3B

Standard Type Hand Vice, NO.3B

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Tightening Force (n): 2600
•Body Material: Low Carbon Steel (SPCC)
•Clamp Bolt Size: M12
•Stroke (mm): 0~50
•JAN Code: 4580455762051

PDF

Part Number

Configured Part Number is shown.

NO.3B

 
Part Number
NO.3B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Tightening Force(N) 2600 Body Material Low Carbon Steel (SPCC) Clamp Bolt Size M12
Stroke(mm) 0~50 JAN code 4580455762051

Please check the type/dimensions/specifications of the part NO.3B in the Standard Type Hand Vice, NO.3B series.

Additional Products in this Category

Tech Support