(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Days to Ship: | 8 Days or more |
---|
Toggle Clamps - Smooth Stroke, Flange Base, Tightening Force 1960 N
MISUMI
Holding Capacity: 1960N | Stroke: 30mm | Built-In Oil Free (also known as Standard or Sleeve) Bushing - No Lubrication Required
Days to Ship: | Same day |
---|
Show Stock Products
Toggle Clamps - Side Push/Pull, Free Mounting Direction, Tightening Force 900 N
MISUMI
Holding Capacity: 900N | Stroke: 20.34mm | 360deg mountable
Days to Ship: | Same day |
---|
Show Stock Products
Toggle Clamps - Side Push, Flange Base, Tightening Force 3000 N, Bolt Size M8
MISUMI
Holding Capacity: 3000N | Stroke: 80mm | Open-Close Angle: 180deg
Days to Ship: | Same day |
---|
Show Stock Products
Toggle Clamps - Horizontal, Flange Base, Tightening Force 500 N
MISUMI
Holding Capacity: 500N | Stroke: 16mm
Days to Ship: | Same day |
---|
Show Stock Products
Toggle Clamps - Side Push, Flange Base, Tightening Force 500 N
MISUMI
Holding Capacity: 500N | Stroke: 10mm
Days to Ship: | Same day |
---|
Show Stock Products
Toggle Clamps - Side Push, Flange Base, Tightening Force 1960 N, Bolt Size M8
MISUMI
Holding Capacity: 1960N | Stroke: 30mm | Open-Close Angle: 140deg
Days to Ship: | Same day or more |
---|
Show Stock Products
Toggle Clamps - Side Push, Flange Base, Tightening Force 2270 N
MISUMI
Holding Capacity: 2270N | Stroke: 32mm
Days to Ship: | 4 Days |
---|
Show Stock Products
Toggle Clamps - Horizontal, Flange Base, Tightening Force 450 N
MISUMI
Holding Capacity: 450N | Stroke: 17mm
Days to Ship: | Same day |
---|
Show Stock Products
Toggle Clamps - Side Push, Flange Base, Tightening Force 1960 N, Bolt Size M10
MISUMI
Holding Capacity: 1960N | Stroke: 30mm | Open-Close Angle: 190deg
Days to Ship: | Same day |
---|
Show Stock Products
Toggle Clamps - Side Push, Flange Base, Tightening Force 11360 N
MISUMI
Holding Capacity: 11360N | Stroke: 50.8mm
Days to Ship: | Same day |
---|
Show Stock Products
Lateral Press Type Clamp NO.02BU
Kakuta
•Mounting Bracket: Flanged
•Clamping Force (n): 2000
•Clamping Force (Range) (n): 2000~3099
•Body Material: Low Carbon Steel (SPCC)
•JAN Code: 4580455761481
Days to Ship: | 8 Days or more |
---|
Toggle Clamps - Side Push/Pull, Flange Base, Tightening Force 490 N
MISUMI
Holding Capacity: 490N | Stroke: 13.6mm
Days to Ship: | Same day |
---|
Show Stock Products
Toggle Clamps - Side Push/Pull, Free Mounting Direction, Tightening Force 1470 N
MISUMI
Holding Capacity: 1470N | Stroke: 40mm
Days to Ship: | Same day or more |
---|
Show Stock Products
Toggle Clamps - Side Push/Pull, Free Mounting Direction, Tightening Force 3138 N
MISUMI
Holding Capacity: 3138N | Stroke: 66.7mm
Days to Ship: | Same day |
---|
Show Stock Products
Toggle Clamps - Side Push, Flange Base, Tightening Force 1568 N
MISUMI
Holding Capacity: 1568N | Stroke: 12mm
Days to Ship: | Same day |
---|
Show Stock Products
Toggle Clamps - Side Push, Flange Base, Tightening Force 1600 N
MISUMI
Holding Capacity: 1600N | Stroke: 12mm
Days to Ship: | 8 Days or more |
---|
Toggle Clamps - Side Push, Flange Base, Tightening Force 3860 N
MISUMI
Holding Capacity: 3860N | Stroke: 42mm
Days to Ship: | Same day |
---|
Show Stock Products
Toggle Clamps - Side Push, Flange Base, Tightening Force 1360 N
MISUMI
Holding Capacity: 1360N | Stroke: 32mm
Days to Ship: | 9 Days |
---|
Show Stock Products
Toggle Clamps - Side Push, Flange Base, Tightening Force 3640 N
MISUMI
Holding Capacity: 3640N | Stroke: 41.3mm
Days to Ship: | 8 Days or more |
---|
Toggle Clamps - Side Push, Flange Base, Tightening Force 4540 N
MISUMI
Holding Capacity: 4540N | Stroke: 50.6mm
Days to Ship: | 4 Days |
---|
Show Stock Products
Toggle Clamps - Side Push, Flange Base, Tightening Force 3000 N, Bolt Size M12
MISUMI
Holding Capacity: 3000N | Stroke: 80mm | Open-Close Angle: 115deg | Flange Base Mount
Days to Ship: | Same day |
---|
Show Stock Products
Toggle Clamps - Side Push, Free Mounting Direction, Tightening Force 900 N
MISUMI
Holding Capacity: 3000N | Stroke: 80mm | Open-Close Angle: 115deg | No Flange Base Mount
Days to Ship: | Same day |
---|
Show Stock Products
Toggle Clamps - Side Push, Flange Base, Tightening Force 16000 N
MISUMI
Holding Capacity: 16000N | Stroke: 76mm
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Super Tool
Suited for inspection jigs, welding jigs, and other assembly or machining jigs.
Days to Ship: | 8 Days or more |
---|
Lateral Press Type Clamp NO.06
Kakuta
Best suited as an inspection jig, welding jig, or other assembly/machining jig.
[Features]
- Listed push force values are all maximum values.
- A regular bolt is used for push-force measurement.
Days to Ship: | Same day |
---|
Show Stock Products
Horizontal Push-Type Toggle Clamp TPBX
Super Tool
[Features]
· Stainless steel caulking (support) pins are utilized in nearly all models for long-term use.
[Applications]
· Ideal for inspection jigs, welding jigs, other assembly jigs, and machining jigs.
· Clamp bolt size: M10
· Tightening force: 1,600 N
· Total length: 219 mm
Days to Ship: | 8 Days or more |
---|
SUPER TOOL Horizontal Push-Pull Toggle Clamps, TPPL50L/TPPL50R
Super Tool
• Stainless steel swage (support) pins are utilized in nearly all models to extend life.
• Left handle and right handle types are available.
• Optimal for inspection, welding, assembly, and machining jigs.
Days to Ship: | 8 Days or more |
---|
Lateral Press Type Clamp FM50-2S
Kakuta
•Mounting Bracket: Bracket Mounting
•Clamping Force (n): 900
•Clamping Force (Range) (n): ~1399
•Body Material: Stainless Steel (304 Stainless Steel)
•JAN Code: 4580455761702
Days to Ship: | Same day |
---|
Show Stock Products
Lateral Press Type Clamp NO.SL10-2S
Kakuta
•Mounting Bracket: Flanged
•Clamping Force (n): 450
•Clamping Force (Range) (n): ~1399
•Body Material: Stainless Steel (304 Stainless Steel)
•JAN Code: 4580455761443
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Mounting Bracket |
Clamping Force(N) |
Body Material |
Clamp Bolts |
Clamp Bolt Size |
Clamp Bolt Material |
Type |
Clamping Force (Range)(N) |
Tip Bolt Type |
Brand | Super Tool | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Kakuta | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Super Tool | Super Tool | Kakuta | Super Tool | Super Tool | Kakuta | Kakuta |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Toggle Clamps - Smooth Stroke, Flange Base, Tightening Force 1960 N | Toggle Clamps - Side Push/Pull, Free Mounting Direction, Tightening Force 900 N | Toggle Clamps - Side Push, Flange Base, Tightening Force 3000 N, Bolt Size M8 | Toggle Clamps - Horizontal, Flange Base, Tightening Force 500 N | Toggle Clamps - Side Push, Flange Base, Tightening Force 500 N | Toggle Clamps - Side Push, Flange Base, Tightening Force 1960 N, Bolt Size M8 | Toggle Clamps - Side Push, Flange Base, Tightening Force 2270 N | Toggle Clamps - Horizontal, Flange Base, Tightening Force 450 N | Toggle Clamps - Side Push, Flange Base, Tightening Force 1960 N, Bolt Size M10 | Toggle Clamps - Side Push, Flange Base, Tightening Force 11360 N | Toggle Clamps - Side Push/Pull, Flange Base, Tightening Force 490 N | Toggle Clamps - Side Push/Pull, Free Mounting Direction, Tightening Force 1470 N | Toggle Clamps - Side Push/Pull, Free Mounting Direction, Tightening Force 3138 N | Toggle Clamps - Side Push, Flange Base, Tightening Force 1568 N | Toggle Clamps - Side Push, Flange Base, Tightening Force 1600 N | Toggle Clamps - Side Push, Flange Base, Tightening Force 3860 N | Toggle Clamps - Side Push, Flange Base, Tightening Force 1360 N | Toggle Clamps - Side Push, Flange Base, Tightening Force 3640 N | Toggle Clamps - Side Push, Flange Base, Tightening Force 4540 N | Toggle Clamps - Side Push, Flange Base, Tightening Force 3000 N, Bolt Size M12 | Toggle Clamps - Side Push, Free Mounting Direction, Tightening Force 900 N | Toggle Clamps - Side Push, Flange Base, Tightening Force 16000 N | SUPER TOOL Horizontal Push-Pull Toggle Clamps, TPPL50L/TPPL50R | ||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship | 8 Days or more |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
4 Days
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products | 8 Days or more |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products | 8 Days or more |
Same day
Show Stock Products |
9 Days
Show Stock Products | 8 Days or more |
4 Days
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||
Mounting Bracket | Flanged | Flanged | W/o Bracket | Flanged | Flanged | Flanged | Flanged | Flanged | Flanged | Flanged | Flanged | Flanged | Flanged | W/o Bracket | W/o Bracket | Flanged | Flanged | Flanged | Flanged | Flanged | Flanged | Flanged | W/o Bracket | Flanged | Flanged | W/o Bracket | Straight | Flanged / Straight | Flanged | W/o Bracket | Flanged |
Clamping Force(N) | - | - | - | - | - | - | - | - | - | - | - | 2000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 500 | - | - | 900 | 450 |
Body Material | Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel | Stainless Steel | Stainless Steel |
Clamp Bolts | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Stationary | - | - | - | - |
Clamp Bolt Size | M4 ~ M12 | M8 | M6 | M8 | M4 | M5 | M8 | M8 | M4 | M10 | M10 | - | M5 | M8 | M10 | M10 | M10 | M10 | M8 | M10 | M12 | M12 | M12 | M18 | M6 ~ M10 | M6 ~ M10 | M4 | M10 | M4 | - | - |
Clamp Bolt Material | Steel / Steel+Rubber Pad | Steel | Steel / Stainless Steel | Steel | Steel+Rubber Pad | Steel | Steel / Stainless Steel | Steel | Stainless Steel / Steel+Rubber Pad | Steel | Steel | - | Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel+Rubber Pad | - | - |
Type | Hold Down, Horizontal Handle | Side Push | Push-Pull Free Mounting Direction Type | Side Push | Horizontal | Side Push | Side Push | Side Push | Horizontal | Side Push | Side Push | - | Side Push | Push-Pull Free Mounting Direction Type | Push-Pull Free Mounting Direction Type | Side Push | Side Push | Side Push | Side Push | Side Push | Side Push | Side Push | Side Push | Side Push | Hold Down, Vertical Handle | Hold Down, Horizontal Handle | Hold Down, Horizontal Handle | Hold Down, Horizontal Handle | Hold Down, Horizontal Handle | - | - |
Clamping Force (Range)(N) | Up to 1399 / 1400 to 1999 / 2000 to 3099 / 3100 or More | 1400 to 1999 | Up to 1399 | 3100 or More | Up to 1399 | Up to 1399 | 1400 to 1999 | - | Up to 1399 | 1400 to 1999 | 3100 or More | 2000 to 3099 | Up to 1399 | 1400 to 1999 | 3100 or More | 1400 to 1999 | 1400 to 1999 | 3100 or More | Up to 1399 | 3100 or More | 3100 or More | 3100 or More | 3100 or More | 3100 or More | 1400 to 1999 / 2000 to 3099 / 3100 or More | Up to 1399 / 3100 or More | Up to 1399 | 1400 to 1999 | Up to 1399 | Up to 1399 | Up to 1399 |
Tip Bolt Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Steel Bolt | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy