(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Side Push/Pull Toggle Clamp

Side Push/Pull Toggle Clamp
  • Volume Discount

Suited for inspection jigs, welding jigs, and other assembly or machining jigs.

Part Number
STPPM150
TPPM50
TPPM150
TPPM250
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Clamp Bolt Size Arm Length L
(mm)
Clamping Force (Range)
(N)
Full Length
(mm)
1 Piece(s)Available

11 Days or more

-Stainless SteelM840~1399118
1 Piece(s)Available

8 Days or more

-SteelM620~139964
1 Piece(s)Available

8 Days or more

-SteelM840~1399118
1 Piece(s)Available

8 Days or more

10SteelM1070.33100 or More171

Loading...

  1. 1

Basic Information

Mounting Bracket No base Clamp Bolt Material Steel Type Side Push
Attaching Portion Shape Screw

Additional Products in this Category

Tech Support