(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Special Purpose Plungers - Stroke Pins
MISUMI
Bushing built-in plungers specialized in holding. The tip can be ordered separately.
Days to Ship: | 8 Days or more |
---|
HALDER
To be used for positioning and applying pressure, e.g. during painting and sandblasting.
Days to Ship: | 10 Days |
---|
NBK
Single-Action Operated Quick Pin Plunger
[Features]
· Enables workpieces to be positioned and fixed in place.
· Select pin material / whether or not to have a packing using the trailing sign of the item number.
[Applications]
· For fixing workpieces in place with a single action.
Days to Ship: | Same day or more |
---|
Show Stock Products
Lateral Plungers For Press Fit INCH
HALDER
Use for positioning and pressing. For example, when coating or sandblasting.
Days to Ship: | 12 Days |
---|
Special Purpose Plungers - Micro Spring Pins
MISUMI
Suitable for soldering or bonding electronic parts on a circuit board.
Days to Ship: | Same day or more |
---|
Show Stock Products
Special Purpose Plungers - Flanged Mounted Plunger
MISUMI
•Shape: Push Up Type
•Body Material: 1045 Carbon Steel
•Main Body Surface Treatment: Black Oxide
•Tip Material: 1045 Carbon Steel
•Tip Surface Treatment: Black Oxide
Days to Ship: | 13 Days or more |
---|
Special Purpose Plungers - Block Plungers
MISUMI
Product having a block and plunger consolidated into one. By using in combination with adjusting screw, this becomes capable to position a workpiece.
Days to Ship: | 8 Days or more |
---|
NBK
[Features]
- For positioning workpieces, stoppers, etc.
- Built-in spring absorbs shocks to machinery or equipment.
- Stainless steel main body.
Days to Ship: | 8 Days or more |
---|
NBK
Mini ball plungers containing balls at both ends. Enables positioning on both surfaces.
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | 9 Days or more |
---|
Konishi
Heavy-load plungers that allow positioning from the side. Single ball double ball types available.
Days to Ship: | 9 Days or more |
---|
Konishi
Plungers with built-in balls on both sides. Use for positioning when an even load is required on both sides.
Days to Ship: | 10 Days or more |
---|
Konishi
[Features]
· The pin and spring are integrated and the plunger is the most simplified type.
· The ball plunger can be used as the receiving side.
· Pressing in or driving in for mounting.
Days to Ship: | 8 Days or more |
---|
Konishi
[Features]
· An extremely simplified type plunger in which the pin and spring are integrated.
· The ball plunger can be used on the receiving side.
· Install by pressing or driving in.
Days to Ship: | 10 Days or more |
---|
HALDER
To be used for positioning and applying pressure, e.g. during painting and sandblasting.
Days to Ship: | 10 Days |
---|
Lateral Plungers, with thread, with female thread
HALDER
To be used for positioning and applying pressure, e.g. during painting and sandblasting.
Days to Ship: | 10 Days or more |
---|
Lateral Plungers, Plastic INCH
HALDER
To be used for positioning and applying pressure, e.g. during painting and sandblasting.
Days to Ship: | 12 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Brand | MISUMI | HALDER | NBK | HALDER | MISUMI | MISUMI | MISUMI | NBK | NBK | Konishi | Konishi | Konishi | Konishi | Konishi | HALDER | HALDER | HALDER |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Days to Ship | 8 Days or more | 10 Days |
Same day or more
Show Stock Products | 12 Days |
Same day or more
Show Stock Products | 13 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 9 Days or more | 9 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days | 10 Days or more | 12 Days |
Specifications |
|
|
|
| |||||||||||||
Type | Stroke Pins | - | Locate Pin Style | - | Stroke Pins | Guide Plungers | Block Plungers | Block Plungers | Double Side Style | Side Plungers | Side Plungers | Double Side Style | Spring Pins | Spring Pins | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy