(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lateral Plungers, smooth

Lateral Plungers, smooth

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

PDF

 

 

Example

 

Example 2

Part Number
22150.0010
22150.0011
22150.0012
22150.0020
22150.0021
22150.0022
22150.0025
22150.0026
22150.0027
22150.0030
22150.0031
22150.0032
22150.0040
22150.0041
22150.0042
22150.0050
22150.0060
22150.0062
22150.0070
22150.0080
22150.0110
22150.0111
22150.0112
22150.0120
22150.0121
22150.0122
22150.0125
22150.0126
22150.0127
22150.0130
22150.0131
22150.0132
22150.0140
22150.0141
22150.0142
22150.0150
22150.0160
22150.0165
22150.0170
22150.0180
Part NumberMinimum order quantityVolume DiscountDays to Ship d1
(mm)
d2
(mm)
l1
(mm)
l2
(mm)
D
(mm)
x
(mm)
Spring Load F max.
(N)
Temperature max.
(°C)
Spring Pin Seal
1 Piece(s)

10 Days

637460.8~ 10250Stainless steelSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

637460.8~ 20250Steel, blackenedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

637460.8~ 40250Steel, galvanizedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

105116.7101.5~ 20250Stainless steelSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

105116.7101.5~ 50250Steel, blackenedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

105116.7101.5~ 100250Steel, galvanizedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

1061110.7101.7~ 40250Stainless steelSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

1061110.7101.7~ 75250Steel, blackenedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

1061110.7101.7~ 100250Steel, galvanizedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

1281313.9122.5~ 50250Stainless steelSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

1281313.9122.5~ 100250Steel, blackenedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

1281313.9122.5~ 150250Steel, galvanizedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

16101716.7163.1~ 100250Stainless steelSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

16101716.7163.1~ 150250Steel, blackenedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

16101716.7163.1~ 200250Steel, galvanizedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

637460.8~ 1080Stainless steelThermoplastic POM, white-
1 Piece(s)

10 Days

105116.7101.5~ 2080Stainless steelThermoplastic POM, white-
1 Piece(s)

10 Days

1061110.7101.7~ 4080Stainless steelThermoplastic POM, white-
1 Piece(s)

10 Days

1281313.9122.5~ 5080Stainless steelThermoplastic POM, white-
1 Piece(s)

10 Days

16101716.7163.1~ 10080Stainless steelThermoplastic POM, white-
1 Piece(s)

10 Days

637460.8~ 10110Stainless steelSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

637460.8~ 20110Steel, blackenedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

637460.8~ 40110Steel, galvanizedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

105126101.5~ 20110Stainless steelSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

105126101.5~ 50110Steel, blackenedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

105126101.5~ 100110Steel, galvanizedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

1061210101.7~ 40110Stainless steelSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

1061210101.7~ 75110Steel, blackenedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

1061210101.7~ 100110Steel, galvanizedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

1281413122.5~ 50110Stainless steelSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

1281413122.5~ 100110Steel, blackenedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

1281413122.5~ 150110Steel, galvanizedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

16101816163.1~ 100110Stainless steelSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

16101816163.1~ 150110Steel, blackenedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

16101816163.1~ 200110Steel, galvanizedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

637460.8~ 1080Stainless steelThermoplastic POM, whiteCR
1 Piece(s)

10 Days

105126101.5~ 2080Stainless steelThermoplastic POM, whiteCR
1 Piece(s)

10 Days

1061210101.7~ 4080Stainless steelThermoplastic POM, whiteCR
1 Piece(s)

10 Days

1281413122.5~ 5080Stainless steelThermoplastic POM, whiteCR
1 Piece(s)

10 Days

16101816163.1~ 10080Stainless steelThermoplastic POM, whiteCR

Loading...

  1. 1
 

Basic Information

Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support