(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ball buttons are jigs used on the receiving side of plungers. A plunger is a mechanical part that determines and fixes the position of a workpiece. They are used for ball plungers and spring plungers. They are heat treated to confer high abrasion resistance, and are suitable as receiving jigs w ...Readmore
Ball buttons are jigs used on the receiving side of plungers. A plunger is a mechanical part that determines and fixes the position of a workpiece. They are used for ball plungers and spring plungers. They are heat treated to confer high abrasion resistance, and are suitable as receiving jigs where accurate positioning is required. Select a suitable one based on the thread diameter and outer diameter of the plunger. ▲ Close
Days to Ship |
|
---|
Days to Ship: | 8 Days or more |
---|
Konishi
Can be used as the receiving side for ball plungers. Mount by press fitting or driving in.
Days to Ship: | 9 Days or more |
---|
MISUMI
[Applications]Jig used for the receiving side of ball plungers, spring plungers, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
NBK
[Features]· Please use these ball buttons when the receiving sides require abrasion-resistance or accurate positioning.· These are especially effective for heavy load plungers.· Usable for ball-type and also pin-type plungers.· Heat-treated and polished.· Easy to press fit and drive in.· Implement transition fit or interference fit holes for installing the ball buttons (BB).· Material/finishing: SK4 (hardness: 60–62 HRX).
Days to Ship: | 8 Days or more |
---|
Nabeya
Optimal for receivers requiring abrasion resistance and accurate positioning.[Features]· Use on receivers requiring abrasion resistance and on receivers requiring accurate positioning.· Especially effective for plungers for heavy load.· Usable for ball-type plungers as well as pin-type plungers.· Heat-treated and polished.· Easy to be press-fitted or driven in.· Please make sure that the mounting hole for the ball button BB supports transition fit or i...Readmore
Days to Ship: | 8 Days or more |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy