(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Buttons

Ball Buttons
  • Volume Discount

Optimal for receivers requiring abrasion resistance and accurate positioning.

[Features]
· Use on receivers requiring abrasion resistance and on receivers requiring accurate positioning.
· Especially effective for plungers for heavy load.
· Usable for ball-type plungers as well as pin-type plungers.
· Heat-treated and polished.
· Easy to be press-fitted or driven in.
· Please make sure that the mounting hole for the ball button BB supports transition fit or interference fit.

Part Number

Configured Part Number is shown.

Part Number
BB-4
BB-5
BB-6
BB-8
BB-10
BB-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth A
(mm)
Full length C
(mm)
1 Piece(s)Available

9 Days or more

1045
1 Piece(s)Available

8 Days or more

1056
1 Piece(s)Available

9 Days or more

1068
1 Piece(s)Available

8 Days or more

10810
1 Piece(s)Available

9 Days or more

101012
1 Piece(s)Available

9 Days or more

101214

Loading...

  1. 1

Additional Products in this Category

Tech Support