(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Days to Ship: | 7 Days or more |
---|
Height Adjusting Pins - Threaded, Hex Head
MISUMI
Can be used for height-adjusting.
Days to Ship: | 8 Days or more |
---|
MISUMI
This can be used for horizontal / vertical positioning on high locations.
Days to Ship: | 9 Days or more |
---|
Height Adjusting Pins - Threaded, with Shoulder
MISUMI
Can be used for height-adjusting.
Days to Ship: | 7 Days or more |
---|
Height Adjusting Pins - Threaded, Hex Head, Tapered
MISUMI
Can be used for height-adjusting.
Days to Ship: | 9 Days or more |
---|
Support Pins - Press Fit, Shouldered
MISUMI
This can be used for horizontal / vertical positioning on high locations.
Days to Ship: | 10 Days or more |
---|
Height Adjusting Pins - Threaded, Round Head
MISUMI
Can be used for height-adjusting.
Days to Ship: | 7 Days or more |
---|
MISUMI
This can be used for horizontal / vertical positioning on high locations.
Days to Ship: | 10 Days or more |
---|
Locating Pins for Jigs - Flat, Inch
MISUMI
•Type: Height Adjusting
•Height Tolerance (mm): 0/+0.05
•Tip Shape: Flat
•Hardness: 45-50HRC
Days to Ship: | 12 Days or more |
---|
Support Pins - Threaded, Straight
MISUMI
This can be used for horizontal / vertical positioning on high locations.
Days to Ship: | 9 Days or more |
---|
Support Pins - Threaded, Tip Shape Selectable
MISUMI
•Type: Support
•Height Tolerance (mm): 0/+0.05
•Mounting Method: Threaded
Days to Ship: | 9 Days or more |
---|
Support Pins - Tapped, with Pilot, Tip Shape Selectable
MISUMI
•Type: Support
•Height Tolerance (mm): 0/+0.05
•Mounting Method: Tapped with Pilot
Days to Ship: | 9 Days or more |
---|
Height Adjusting Pins - Tapped, Round Head
MISUMI
•Heat Treated: Hardened
•Material: Steel
•Type: Height Adjusting
•Height Tolerance (mm): 0/+0.01
•Mounting Method: Tapped
Days to Ship: | 7 Days or more |
---|
Height Adjusting Pins - Threaded, Small Head
MISUMI
•Heat Treated: Hardened
•Material: Steel
•Type: Height Adjusting
•Mounting Method: Threaded
•Tip Shape: Flat
Days to Ship: | 7 Days or more |
---|
Height Adjusting Pins - Tapped, Hex Head
MISUMI
Can be used for height-adjusting.
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
Height Adjusting Pins - Counterbored
MISUMI
•Type: Height Adjusting
•Height Tolerance (mm): 0/+0.01
•Mounting Method: Screw Mount
•Tip Shape: Flat
•Wrench Flat Dimension B (inch): 1
Days to Ship: | 7 Days or more |
---|
Height Adjusting Caps - Tapped, Round, Tapered
MISUMI
Can be used for height-adjusting. Plastic is used to prevent a workpiece from being damaged.
Days to Ship: | 8 Days or more |
---|
Height Adjusting Pins - Threaded, Inch
MISUMI
•Type: Height Adjusting
•Height Tolerance (mm): 0/+0.01
•Mounting Method: Threaded
•Tip Shape: Flat
•Wrench Flat Dimension B (inch): 1
Days to Ship: | 10 Days or more |
---|
Height Adjusting Pins - Threaded, Round Head, Inch
MISUMI
•Heat Treated: Hardened
•Material: Steel
•Type: Height Adjusting
•Height Tolerance (mm): 0/+0.01
•Mounting Method: Threaded
Days to Ship: | 10 Days or more |
---|
Height Adjusting Pins - Press Fit, Round Head, Inch
MISUMI
•Type: Height Adjusting
•Height Tolerance (mm): 0/+0.01
•Mounting Method: Press Fit
•Tip Shape: Flat
Days to Ship: | 10 Days or more |
---|
Locating Pins for Jigs - Tapped, Inch
MISUMI
•Material: Steel
•Type: Height Adjusting
•Height Tolerance (mm): 0/+0.05
•Mounting Method: Tapped
•Tip Shape: Spherical
Days to Ship: | 12 Days or more |
---|
Locating Pins for Jigs - Tapped, with Pilot, Inch
MISUMI
•Heat Treated: Hardened
•Type: Height Adjusting
•Height Tolerance (mm): 0/+0.05
•Mounting Method: Tapped with Pilot
•Tip Shape: Spherical
Days to Ship: | 12 Days or more |
---|
MISUMI
[Features]It supports a deflection by own weight of a workpiece. Please use lock nuts.
Days to Ship: | 8 Days or more |
---|
Height Adjusting Pins - Press Fit, Fixed Mounting Length, with Shoulder
MISUMI
•Heat Treated: Not Hardened
•Material: Stainless Steel
•Type: Height Adjusting
•Height Tolerance (mm): 0/+0.01
•Mounting Method: Press Fit
Days to Ship: | 9 Days or more |
---|
Height Adjusting Pins - Threaded, Fixed Mounting Length, with Shoulder
MISUMI
•Heat Treated: Not Hardened
•Material: Stainless Steel
•Type: Height Adjusting
•Height Tolerance (mm): 0/+0.01
•Mounting Method: Press Fit
Days to Ship: | 9 Days or more |
---|
MISUMI
•Type: Support
•Height Tolerance (mm): 0/+0.05
•Mounting Method: Threaded
•Tip Shape: Flat
•Wrench Flat Dimension B (inch): 1
Days to Ship: | 9 Days or more |
---|
MISUMI
•Type: Support
•Height Tolerance (mm): 0/+0.05
•Mounting Method: Tapped
•Wrench Flat Dimension B (inch): 1
Days to Ship: | 9 Days or more |
---|
Support Pins - Tapped, with Pilot
MISUMI
•Type: Support
•Height Tolerance (mm): 0/+0.05
•Mounting Method: Tapped with Pilot
•Wrench Flat Dimension B (inch): 1
Days to Ship: | 9 Days or more |
---|
Support Pins - Press Fit, Straight
MISUMI
This can be used for horizontal / vertical positioning on high locations.
Days to Ship: | 9 Days or more |
---|
Support Pins - Tapped, Straight
MISUMI
This can be used for horizontal / vertical positioning on high locations.
Days to Ship: | 9 Days or more |
---|
Support Pins - Tapped, Shouldered
MISUMI
This can be used for horizontal / vertical positioning on high locations.
Days to Ship: | 10 Days or more |
---|
Support Pins - Threaded, Shouldered
MISUMI
This can be used for horizontal / vertical positioning on high locations.
Days to Ship: | 9 Days or more |
---|
Support Pins - Tapped, Tip Shape Selectable
MISUMI
•Type: Support
•Height Tolerance (mm): 0/+0.05
•Mounting Method: Tapped
Days to Ship: | 9 Days or more |
---|
MISUMI
This can be used for horizontal / vertical positioning on high locations.
Days to Ship: | 10 Days or more |
---|
MISUMI
This can be used for horizontal / vertical positioning on high locations.
Days to Ship: | 10 Days or more |
---|
Support Pins - Tapped, with Pilot, Hex
MISUMI
This can be used for horizontal / vertical positioning on high locations.
Days to Ship: | 10 Days or more |
---|
MISUMI
This can be used for horizontal / vertical positioning on high locations.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Height Tolerance(mm) |
Mounting Method |
Tip Shape |
Material |
Surface Finish(Ø) |
Heat Treated |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Height Adjusting Pins - Press Fit, Fixed Mounting Length, with Shoulder | Height Adjusting Pins - Threaded, Fixed Mounting Length, with Shoulder | ||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 7 Days or more | 8 Days or more | 9 Days or more | 7 Days or more | 9 Days or more | 10 Days or more | 7 Days or more | 10 Days or more | 12 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 7 Days or more | 7 Days or more | 10 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 9 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Type | Height Adjusting | Height Adjusting | Height Adjusting | Height Adjusting | Height Adjusting | Support | Height Adjusting | Height Adjusting | Height Adjusting | Support | Support | Support | Height Adjusting | Height Adjusting | Height Adjusting | Height Adjusting | Height Adjusting | Height Adjusting | Height Adjusting | Height Adjusting | Height Adjusting | Height Adjusting | Height Adjusting | Height Adjusting | Height Adjusting | Height Adjusting | Support | Support | Support | Support | Support | Support | Support | Support | Support | Support | Support | Height Adjusting |
Height Tolerance(mm) | 0/+0.01 | 0/+0.01 | 0/+0.05 | 0/+0.01 | - | 0/+0.05 | 0/+0.01 | 0/+0.05 | 0/+0.05 | 0/+0.05 | 0/+0.05 | 0/+0.05 | 0/+0.01 | - | 0/+0.01 | - | 0/+0.01 | - | 0/+0.01 | 0/+0.01 | 0/+0.01 | 0/+0.05 | 0/+0.05 | - | 0/+0.01 | 0/+0.01 | 0/+0.05 | 0/+0.05 | 0/+0.05 | 0/+0.05 | 0/+0.05 | 0/+0.05 | 0/+0.05 | 0/+0.05 | 0/+0.05 | 0/+0.05 | 0/+0.05 | 0/+0.05 |
Mounting Method | Press Fit | Threaded | Threaded | Threaded | Threaded | Press Fit | Threaded | Tapped / Threaded | Tapped / Threaded | Threaded | Threaded | Tapped with Pilot | Tapped | Threaded | Tapped | Threaded | Screw Mount | Tapped | Threaded | Threaded | Press Fit | Tapped | Tapped with Pilot | Tapped | Press Fit | Press Fit | Threaded | Tapped | Tapped with Pilot | Press Fit | Tapped | Tapped | Threaded | Tapped | Threaded | Tapped | Tapped with Pilot | Tapped |
Tip Shape | Flat | Flat | Flat | Flat | Taper R | Spherical | Flat | Flat | Flat | Spherical | Taper R / Flat / Spherical | Taper R / Flat / Spherical | Flat | Flat | Flat | Flat | Flat | Taper R | Flat | Flat | Flat | Spherical | Spherical | Taper R | Flat | Flat | Flat / Spherical | Flat / Spherical | Flat / Spherical | Spherical | Spherical | Spherical | Spherical | Taper R / Flat / Spherical | Spherical | Spherical | Spherical | Flat |
Material | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Steel | Steel | Steel | Stainless Steel ~ Steel | Polyacetal | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Polyacetal | Stainless Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel |
Surface Finish(Ø) | Black Oxide ~ None | Black Oxide ~ None | Black Oxide ~ None | Black Oxide ~ None | Black Oxide ~ None | Hard Chrome Plating ~ None | Black Oxide ~ None | Black Oxide ~ None | Black Oxide ~ None | Hard Chrome Plating ~ None | Black Oxide ~ None | Black Oxide ~ None | Black Oxide ~ None | None | Black Oxide ~ None | None | Black Oxide ~ None | None | None | None | None | Black Oxide ~ None | Black Oxide ~ None | None | None | None | Black Oxide ~ None | Black Oxide ~ None | Black Oxide ~ None | Hard Chrome Plating ~ None | Hard Chrome Plating ~ None | None | None | Black Oxide ~ None | Black Oxide ~ None | Black Oxide ~ None | Black Oxide ~ None | Black Oxide ~ None |
Heat Treated | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened | Hardened | Hardened | Hardened | Hardened / Not Hardened | Hardened | Hardened / Not Hardened | Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened | Hardened | Not Hardened | Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy