(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/9/2024 to 4:00 p.m. (CDT) 11/10/2024. We apologize for the inconvenience.

Height Adjusting Pins - Threaded, Round Head, Inch

Height Adjusting Pins - Threaded, Round Head, Inch

•Heat Treated: Hardened
•Material: Steel
•Type: Height Adjusting
•Height Tolerance (mm): 0/+0.01
•Mounting Method: Threaded

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-JPHAFA2 Tool Steel-60~63HRC
Height Adjust Pins - Nut Fixing, Configurable Length & Head Diameter:Related Image

Specifications

Height Adjust Pins - Nut Fixing, Configurable Length & Head Diameter:Related Image
Height Adjust Pins - Nut Fixing, Configurable Length & Head Diameter:Related Image

Alterations

Height Adjust Pins - Nut Fixing, Configurable Length & Head Diameter:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-JPHAF0.25-L[0.25-1.25/0.0005]-D[0.281-1.156/0.001]
U-JPHAF0.31-L[0.25-1.25/0.0005]-D[0.375-1.156/0.001]
U-JPHAF0.38-L[0.375-2/0.0005]-D[0.438-1.156/0.001]
U-JPHAF0.50-L[0.375-2/0.0005]-D[0.563-1.156/0.001]
U-JPHAF10-L[0.125-0.375/0.0005]-D[0.25-0.938/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounted Side Outer Diameter d
(mm)
O.D. D
(inch)
Positioning Part Length L
(inch)
1 Piece(s)

10 Days or more

101/4-200.281 ~ 1.1560.25 ~ 1.25
1 Piece(s)

10 Days or more

105/16-180.375 ~ 1.1560.25 ~ 1.25
1 Piece(s)

10 Days or more

103/8-160.438 ~ 1.1560.375 ~ 2
1 Piece(s)

10 Days or more

101/2-130.563 ~ 1.1560.375 ~ 2
1 Piece(s)

10 Days or more

10#10-320.25 ~ 0.9380.125 ~ 0.375

Loading...

  1. 1
 

Basic Information

Type Height adjusting pin Height Tolerance(mm) 0/+0.01 Mounting Method Male thread
Tip Shape Flat Material Steel Surface Finish(Ø) None
Heat Treated Presence Hardness 60-63 HRC

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.