(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Height Adjusting Pins - Threaded, Small Head

Height Adjusting Pins - Threaded, Small Head
  • Lead Time Reduction

•Heat Treated: Hardened
•Material: Steel
•Type: Height Adjusting
•Mounting Method: Threaded
•Tip Shape: Flat

  • METRIC
  • inCAD Components
・Materials
Type[ M ]Material[ H ]Hardness
JPSRA4137 Alloy SteelTreated Hardness: 46~50HRC

Specifications

Part Number-L-P-B-F
JPSRA17-L12.00-P8.0-B3.5-F4
Part Number L
0.01mm Increment
P
0.5mm Increment
B
0.1mm Increment
F
1mm Increment
D(M) (C)
Type G
JPSRA 8 5.00~50.00 3.0~5.0 2.0~30.0
(B≤Px4.0)
2~4 or 0 5 9.2
10 5.00~60.00 4.0~6.0 2~5 or 0 11.5
13 5.00~80.00 4.0~8.0 2~6 or 0 8 15.0
17 10.00~80.00 5.0~10.0 2~8 or 0 19.6
19 10.00~100.00 5.0~12.0 2~10 or 0 21.9
[ ! ]When F=0, a relief will be added at the neck of thread.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JPSRA8-L[5-50/0.01]-P[3-5/0.5]-B[2-20/0.1]-F0
JPSRA8-L[5-50/0.01]-P[3-5/0.5]-B[2-20/0.1]-F[2-4/1]
JPSRA10-L[5-60/0.01]-P[4-6/0.5]-B[2-24/0.1]-F0
JPSRA10-L[5-60/0.01]-P[4-6/0.5]-B[2-24/0.1]-F[2-5/1]
JPSRA13-L[5-80/0.01]-P[4-8/0.5]-B[2-30/0.1]-F0
JPSRA13-L[5-80/0.01]-P[4-8/0.5]-B[2-30/0.1]-F[2-6/1]
JPSRA17-L[10-80/0.01]-P[5-10/0.5]-B[2-30/0.1]-F0
JPSRA17-L[10-80/0.01]-P[5-10/0.5]-B[2-30/0.1]-F[2-8/1]
JPSRA19-L[10-100/0.01]-P[5-12/0.5]-B[2-30/0.1]-F0
JPSRA19-L[10-100/0.01]-P[5-12/0.5]-B[2-30/0.1]-F[2-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Length F
(mm)
Screw Length F
(mm)
B
(mm)
L
(mm)
P
(mm)
1 Piece(s)

7 Days or more

10802 ~ 205 ~ 503 ~ 5
1 Piece(s)

7 Days or more

1082 ~ 42 ~ 205 ~ 503 ~ 5
1 Piece(s)

7 Days or more

101002 ~ 245 ~ 604 ~ 6
1 Piece(s)

7 Days or more

10102 ~ 52 ~ 245 ~ 604 ~ 6
1 Piece(s)

7 Days or more

101302 ~ 305 ~ 804 ~ 8
1 Piece(s)

7 Days or more

10132 ~ 62 ~ 305 ~ 804 ~ 8
1 Piece(s)

7 Days or more

101702 ~ 3010 ~ 805 ~ 10
1 Piece(s)

7 Days or more

10172 ~ 82 ~ 3010 ~ 805 ~ 10
1 Piece(s)

7 Days or more

101902 ~ 3010 ~ 1005 ~ 12
1 Piece(s)

7 Days or more

10192 ~ 102 ~ 3010 ~ 1005 ~ 12

Loading...

  1. 1

Example

 

Basic Information

Type Height adjusting pin Mounting Method Male thread Tip Shape Flat
Material Steel Surface Finish(Ø) None Heat Treated Presence
Hardness Treated Hardness: 46 ~ 50HRC Wrench Flats B(inch) 0

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.