(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/9/2024 to 4:00 p.m. (CDT) 11/10/2024. We apologize for the inconvenience.

Height Adjusting Pins - Threaded, Inch

Height Adjusting Pins - Threaded, Inch

•Type: Height Adjusting
•Height Tolerance (mm): 0/+0.01
•Mounting Method: Threaded
•Tip Shape: Flat
•Wrench Flat Dimension B (inch): 1

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-JPHAA2 Tool Steel-60~63HRC
U-JPRAA2 Tool Steel-60~63HRC
U-SJPHA304 Stainless Steel--

-Shoulder (U-JPHA / U-SJPHA)                                                                                        -Hex Head (U-JPRA)
Height Adjust Pins - Nut Fixing, Shoulder (INCH):Related Image

Height Adjust Pins - Nut Fixing, Shoulder (INCH):Related Image

Specifications

Height Adjust Pins - Nut Fixing, Shoulder (INCH):Related Image
Height Adjust Pins - Nut Fixing, Shoulder (INCH):Related Image

Height Adjust Pins - Nut Fixing, Shoulder (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-JPHA0.25-L[0.1875-1.25/0.0005]
U-JPHA0.31-L[0.1875-1.25/0.0005]
U-JPHA0.38-L[0.375-2/0.0005]
U-JPHA0.50-L[0.375-2/0.0005]
U-JPHA5-L[0.1875-0.375/0.0005]
U-JPHA10-L[0.1875-0.375/0.0005]
U-JPRA0.25-L[0.0935-1.25/0.0005]
U-JPRA0.31-L[0.1875-1.25/0.0005]
U-JPRA0.38-L[0.375-2/0.0005]
U-JPRA0.50-L[0.375-2/0.0005]
U-JPRA5-L[0.0935-0.375/0.0005]
U-JPRA10-L[0.0935-0.375/0.0005]
U-SJPHA0.25-L[0.1875-1.25/0.0005]
U-SJPHA0.31-L[0.1875-1.25/0.0005]
U-SJPHA0.38-L[0.375-2/0.0005]
U-SJPHA0.50-L[0.375-2/0.0005]
U-SJPHA5-L[0.1875-0.375/0.0005]
U-SJPHA10-L[0.1875-0.375/0.0005]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treated Hardness Mounted Side Outer Diameter d
(mm)
Wrench Flats B
(inch)
Thread Length F
(inch)
Wrench Flats B
(inch)
Positioning Part Length L
(inch)
1 Piece(s)

10 Days or more

10SteelPresence60-63 HRC--3/810.1875 ~ 1.25
1 Piece(s)

10 Days or more

10SteelPresence60-63 HRC--15/3210.1875 ~ 1.25
1 Piece(s)

10 Days or more

10SteelPresence60-63 HRC--9/1610.375 ~ 2
1 Piece(s)

10 Days or more

10SteelPresence60-63 HRC--3/410.375 ~ 2
1 Piece(s)

10 Days or more

10SteelPresence60-63 HRC--3/16-0.1875 ~ 0.375
1 Piece(s)

10 Days or more

10SteelPresence60-63 HRC--9/3210.1875 ~ 0.375
1 Piece(s)

12 Days or more

10SteelPresence60-63 HRC1/4-209/323/8-0.0935 ~ 1.25
1 Piece(s)

12 Days or more

10SteelPresence60-63 HRC5/16-1811/3215/32-0.1875 ~ 1.25
1 Piece(s)

12 Days or more

10SteelPresence60-63 HRC3/8-167/169/16-0.375 ~ 2
1 Piece(s)

10 Days or more

10SteelPresence60-63 HRC1/2-139/163/4-0.375 ~ 2
1 Piece(s)

10 Days or more

10SteelPresence60-63 HRC#5-405/323/16-0.0935 ~ 0.375
1 Piece(s)

10 Days or more

10SteelPresence60-63 HRC#10-3213/649/32-0.0935 ~ 0.375
1 Piece(s)

10 Days or more

10Stainless SteelNoNot Provided1/4-209/323/8-0.1875 ~ 1.25
1 Piece(s)

10 Days or more

10Stainless SteelNoNot Provided5/16-1811/3215/32-0.1875 ~ 1.25
1 Piece(s)

10 Days or more

10Stainless SteelNoNot Provided3/8-167/169/16-0.375 ~ 2
1 Piece(s)

10 Days or more

10Stainless SteelNoNot Provided1/2-139/163/4-0.375 ~ 2
1 Piece(s)

10 Days or more

10Stainless SteelNoNot Provided#5-405/323/16-0.1875 ~ 0.375
1 Piece(s)

10 Days or more

10Stainless SteelNoNot Provided#10-3213/649/32-0.1875 ~ 0.375

Loading...

  1. 1

Example

Height Adjust Pins - Nut Fixing, Shoulder (INCH):Related Image
 

Basic Information

Type Height adjusting pin Height Tolerance(mm) 0/+0.01 Mounting Method Male thread
Tip Shape Flat Surface Finish(Ø) None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.