(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Guided Belt Drive Actuator - MSA-NBC Series
MISUMI
•Max. Vertical Load (kg): 11.4
•Load Supported By Slides/Guides: Actuator (Yes)
Days to Ship: | 16 Days |
---|
Days to Ship: | 16 Days |
---|
Days to Ship: | 16 Days |
---|
Guided Belt Drive Actuator- MSA-135 Series
MISUMI
•Load Supported By Slides/Guides: Actuator (Yes)
Days to Ship: | 16 Days |
---|
Guided Belt Drive Actuator - MSA-PSC Series
MISUMI
•Max. Horizontal Load (kg): 11.4
•Max. Vertical Load (kg): 11.4
•Load Supported By Slides/Guides: Actuator (Yes)
•Max. Speed Horizontal (mm/sec): 1270
•Max. Speed Vertical (mm/sec): 635
Days to Ship: | 16 Days |
---|
Days to Ship: | 11 Days or more |
---|
Days to Ship: | 16 Days |
---|
Guided Belt Drive Actuator - MSA-14H Series
MISUMI
•Load Supported By Slides/Guides: Actuator (Yes)
Days to Ship: | 16 Days |
---|
Guided Belt Drive Actuator - MSA-14S Series
MISUMI
•Load Supported By Slides/Guides: Actuator (Yes)
Days to Ship: | 16 Days |
---|
Guided Belt Drive Actuator - MSA-628 Series
MISUMI
•Max. Horizontal Load (kg): 11.4
•Max. Vertical Load (kg): 11.4
•Load Supported By Slides/Guides: Actuator (Yes)
Days to Ship: | 16 Days |
---|
Guided Belt Drive Actuator - MSA-M6S Series
MISUMI
•Max. Vertical Load (kg): 11.4
•Load Supported By Slides/Guides: Actuator (Yes)
Days to Ship: | 16 Days |
---|
Guided Belt Drive Actuator - MSA-R20 Series
MISUMI
•Load Supported By Slides/Guides: Actuator (Yes)
Days to Ship: | 16 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Max. Horizontal Load(kg) |
Max. Vertical Load(kg) |
Is Load Supported By Other Slides/Guides? |
Max. Speed Horizontal(mm/sec) |
Max. Speed Vertical(mm/sec) |
Single or Double Shaft |
Shaft Location |
Length (50mm Increments)(mm) |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | ||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 16 Days | 16 Days | 16 Days | 16 Days | 16 Days | 11 Days or more | 16 Days | 16 Days | 16 Days | 16 Days | 16 Days | 16 Days |
Max. Horizontal Load(kg) | 11.4 ~ 45.4 | 11.4 ~ 226.8 | 11.4 ~ 1134 | 11.4 ~ 226.8 | 11.4 | 11.4 ~ 45.4 | 11.4 ~ 453.6 | 11.4 ~ 181.1 | 11.4 ~ 90.7 | 11.4 | 11.4 ~ 22.7 | 11.4 ~ 181.1 |
Max. Vertical Load(kg) | 11.4 ~ 22.7 | 11.4 ~ 113.4 | 11.4 ~ 567 | 11.4 ~ 113.4 | 11.4 | 11.4 ~ 22.7 | 11.4 ~ 226.8 | 11.4 ~ 136.1 | 11.4 ~ 45.4 | 11.4 | 11.4 ~ 22.7 | 11.4 ~ 136.1 |
Is Load Supported By Other Slides/Guides? | Actuator (No) | Belt Drive (Yes) | Belt Drive (Yes) | Actuator (No) | Actuator (No) | Belt Drive (Yes) | Belt Drive (Yes) | Actuator (No) | Actuator (No) | Actuator (No) | Actuator (No) | Actuator (No) |
Max. Speed Horizontal(mm/sec) | 1270 / 2540 | 1270 / 2540 / 5080 / 10160 | 1270 / 2540 / 5080 / 10160 / 15240 | 1270 / 2540 / 5080 | 1270 | 1270 / 2540 / 5080 | 1270 / 2540 / 5080 / 10160 | 1270 / 2540 / 5080 / 10160 | 1270 / 2540 / 5080 / 10160 | 1270 / 2540 / 5080 | 1270 / 2540 / 5080 / 10160 | 1270 / 2540 / 5080 / 10160 |
Max. Speed Vertical(mm/sec) | 635 / 1270 | 635 / 1270 / 2540 / 5080 | 635 / 1270 / 2540 / 5080 / 7620 | 635 / 1270 / 2540 / 5080 | 635 | 635 / 1270 / 2540 | 635 / 1270 / 2540 / 5080 | 635 / 1270 / 2540 / 5080 | 635 / 1270 / 2540 / 5080 | 635 / 1270 / 2540 | 635 / 1270 / 2540 / 5080 | 635 / 1270 / 2540 / 5080 |
Single or Double Shaft | Single / Double | Single / Double | Single / Double | Single / Double | Single / Double | Single / Double | Single / Double | Single / Double | Single / Double | Single / Double | Single / Double | Single / Double |
Shaft Location | 1 / 2 / 3 / 4 | 1 / 2 / 3 / 4 | 1 / 2 / 3 / 4 | 1 / 2 / 3 / 4 | 1 / 2 / 3 / 4 | 1 / 2 / 3 / 4 | 1 / 2 / 3 / 4 | 1 / 2 / 3 / 4 | 1 / 2 / 3 / 4 | 1 / 2 / 3 / 4 | 1 / 2 / 3 / 4 | 1 / 2 / 3 / 4 |
Length (50mm Increments)(mm) | 750 ~ 6250 | 500 ~ 6250 | 750 ~ 6250 | 750 ~ 6250 | 750 ~ 6250 | 500 ~ 6250 | 750 ~ 6250 | 1000 ~ 6300 | 750 ~ 6250 | 500 ~ 6250 | 750 ~ 6250 | 750 ~ 6250 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy