(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guided Belt Drive Actuator - MSA-M6S Series

Guided Belt Drive Actuator - MSA-M6S Series

•Max. Vertical Load (kg): 11.4
•Load Supported By Slides/Guides: Actuator (Yes)

・Materials
[ A ]Accessories
[ A ]AccessoriesMotor MountsSensors
GearboxesMotor Kits
Actuator Material / Surface Treatment
ComponentsFrameRailCarriageBeltPulleys
[ M ]MaterialAluminumSteelAluminumPoly/SteelSteel
[ S ]SurfaceAnodizedChromeAnodized Chrome

Specifications

Part Number-Shaft Type-Shaft Location-Actuator Length
MSA-M6S-E-BC-A-1-00750
MSA-M6S-Actuator , Single shaft in location #1,
750mm overall length, 419 mm Stroke
TypeShaft TypeShaft LocationActuator Length
MSA-M6S-E-BC-A Single Shafted100750
to
06250
(50mm pitch)
2
-B Double Shafted3
4
Specifications
 HorizontalVertical
Motion Load22.68 kg22.68 kg
Maximum Speed10160 mm/sec5080 mm/sec
Maximum Load22.68 kg
Repeatability+/- 0.025 mm
Moment Load4.54 kg at 150 mm off CL
Acceleration Exceeding9 G's
Beam Dimensions80 x 40 mm
Weight 
First meter of travel10.43kg
Additional per meter5.44 kg
Travels 
Standard Strokes419 to 5919 mm (50mm Pitch)
Standard Lengths750 to 6250 mm (50mm Pitch)
Standard Sizes 750 mm to 6250 mm in 50mm increments.

■Features
Extruded aluminum actuator body with T-slots for ease of mounting
Easy to adjust belt tensioner
One piece, machined and stress proof shafted pulley
Zero backlash belt to pulley design
Corrosion resistant components

Available Accessories
Motor Mount Kits
NEMA 23MMK-B58-38-6-67
NEMA 34MMK-B83-73-3-99
Click here for Motor Mount Details
Custom motor mounts are available
 
GearBoxes3:15:17:110:1
MPG-062-23-03-05-07-10
MPG-062-60-03-05-07-10
MPG-084-34-03-05-07-10
MPG-084-90-03-05-07-10
 Standard Stock Sizes
MPG-062-23-05
See page XXXX for Gearbox Details
NEMA 23 at 5:1
T-Slot Sensor KitCable Length in meters
PNP NO244-PNP-NO-02-06-12
PNP NC244-PNP-NC-02-06-12
NPN NO244-NPN-NO-02-06-12
NPN NC244-NPN-NC-02-06-12
See page XXXX for Sensor Details
Part Number
MSA-M6S-E-BC-A1-00750
MSA-M6S-E-BC-A1-00800
MSA-M6S-E-BC-A1-00850
MSA-M6S-E-BC-A1-00900
MSA-M6S-E-BC-A1-00950
MSA-M6S-E-BC-A1-01000
MSA-M6S-E-BC-A1-01050
MSA-M6S-E-BC-A1-01100
MSA-M6S-E-BC-A1-01150
MSA-M6S-E-BC-A1-01200
MSA-M6S-E-BC-A1-01250
MSA-M6S-E-BC-A1-01300
MSA-M6S-E-BC-A1-01350
MSA-M6S-E-BC-A1-01400
MSA-M6S-E-BC-A1-01450
MSA-M6S-E-BC-A1-01500
MSA-M6S-E-BC-A1-01550
MSA-M6S-E-BC-A1-01600
MSA-M6S-E-BC-A1-01650
MSA-M6S-E-BC-A1-01700
MSA-M6S-E-BC-A1-01750
MSA-M6S-E-BC-A1-01800
MSA-M6S-E-BC-A1-01850
MSA-M6S-E-BC-A1-01900
MSA-M6S-E-BC-A1-01950
MSA-M6S-E-BC-A1-02000
MSA-M6S-E-BC-A1-02050
MSA-M6S-E-BC-A1-02100
MSA-M6S-E-BC-A1-02150
MSA-M6S-E-BC-A1-02200
MSA-M6S-E-BC-A1-02250
MSA-M6S-E-BC-A1-02300
MSA-M6S-E-BC-A1-02350
MSA-M6S-E-BC-A1-02400
MSA-M6S-E-BC-A1-02450
MSA-M6S-E-BC-A1-02500
MSA-M6S-E-BC-A1-02550
MSA-M6S-E-BC-A1-02600
MSA-M6S-E-BC-A1-02650
MSA-M6S-E-BC-A1-02700
MSA-M6S-E-BC-A1-02750
MSA-M6S-E-BC-A1-02800
MSA-M6S-E-BC-A1-02850
MSA-M6S-E-BC-A1-02900
MSA-M6S-E-BC-A1-02950
MSA-M6S-E-BC-A1-03000
MSA-M6S-E-BC-A1-03050
MSA-M6S-E-BC-A1-03100
MSA-M6S-E-BC-A1-03150
MSA-M6S-E-BC-A1-03200
MSA-M6S-E-BC-A1-03250
MSA-M6S-E-BC-A1-03300
MSA-M6S-E-BC-A1-03350
MSA-M6S-E-BC-A1-03400
MSA-M6S-E-BC-A1-03450
MSA-M6S-E-BC-A1-03500
MSA-M6S-E-BC-A1-03550
MSA-M6S-E-BC-A1-03600
MSA-M6S-E-BC-A1-03650
MSA-M6S-E-BC-A1-03700
Part NumberMinimum order quantityVolume DiscountDays to Ship Single or Double Shaft Shaft Location Length (50mm Increments)
(mm)
Stroke (50mm Increments)
(mm)
1 Piece(s)

16 Days

Single1750419
1 Piece(s)

16 Days

Single1800469
1 Piece(s)

16 Days

Single1850519
1 Piece(s)

16 Days

Single1900569
1 Piece(s)

16 Days

Single1950619
1 Piece(s)

16 Days

Single11000669
1 Piece(s)

16 Days

Single11050719
1 Piece(s)

16 Days

Single11100769
1 Piece(s)

16 Days

Single11150819
1 Piece(s)

16 Days

Single11200869
1 Piece(s)

16 Days

Single11250919
1 Piece(s)

16 Days

Single11300969
1 Piece(s)

16 Days

Single113501019
1 Piece(s)

16 Days

Single114001069
1 Piece(s)

16 Days

Single114501119
1 Piece(s)

16 Days

Single115001169
1 Piece(s)

16 Days

Single115501219
1 Piece(s)

16 Days

Single116001269
1 Piece(s)

16 Days

Single116501319
1 Piece(s)

16 Days

Single117001369
1 Piece(s)

16 Days

Single117501419
1 Piece(s)

16 Days

Single118001469
1 Piece(s)

16 Days

Single118501519
1 Piece(s)

16 Days

Single119001569
1 Piece(s)

16 Days

Single119501619
1 Piece(s)

16 Days

Single120001669
1 Piece(s)

16 Days

Single120501719
1 Piece(s)

16 Days

Single121001769
1 Piece(s)

16 Days

Single121501819
1 Piece(s)

16 Days

Single122001869
1 Piece(s)

16 Days

Single122501919
1 Piece(s)

16 Days

Single123001969
1 Piece(s)

16 Days

Single123502019
1 Piece(s)

16 Days

Single124002069
1 Piece(s)

16 Days

Single124502119
1 Piece(s)

16 Days

Single125002169
1 Piece(s)

16 Days

Single125502219
1 Piece(s)

16 Days

Single126002269
1 Piece(s)

16 Days

Single126502319
1 Piece(s)

16 Days

Single127002369
1 Piece(s)

16 Days

Single127502419
1 Piece(s)

16 Days

Single128002469
1 Piece(s)

16 Days

Single128502519
1 Piece(s)

16 Days

Single129002569
1 Piece(s)

16 Days

Single129502619
1 Piece(s)

16 Days

Single130002669
1 Piece(s)

16 Days

Single130502719
1 Piece(s)

16 Days

Single131002769
1 Piece(s)

16 Days

Single131502819
1 Piece(s)

16 Days

Single132002869
1 Piece(s)

16 Days

Single132502919
1 Piece(s)

16 Days

Single133002969
1 Piece(s)

16 Days

Single133503019
1 Piece(s)

16 Days

Single134003069
1 Piece(s)

16 Days

Single134503119
1 Piece(s)

16 Days

Single135003169
1 Piece(s)

16 Days

Single135503219
1 Piece(s)

16 Days

Single136003269
1 Piece(s)

16 Days

Single136503319
1 Piece(s)

16 Days

Single137003369

Loading...

More Information

MSA-M6S Belt Drive Actuator:Related Image

Basic Information

Max. Horizontal Load(kg) 11.4 / 22.7 Max. Vertical Load(kg) 11.4 / 22.7 Is Load Supported By Other Slides/Guides? Actuator (No)
Max. Speed Horizontal(mm/sec) 1270 / 2540 / 5080 / 10160 Max. Speed Vertical(mm/sec) 635 / 1270 / 2540 / 5080

Additional Products in this Category

Complementary Products

Tech Support