(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guided Belt Drive Actuator - MSA-14S Series

・Materials
[ A ]Accessories
[ A ]AccessoriesMotor MountsSensors
GearboxesMotor Kits
Actuator Material / Surface Treatment
ComponentsFrameRailCarriageBeltPulleys
[ M ]MaterialAluminumSteelAluminumPoly/SteelSteel
[ S ]SurfaceAnodizedChromeAnodized Chrome

Specifications

Part Number-Shaft Type-Shaft Location-Actuator Length
MSA-14S-G-BC-A-1-00750
MSA-14S-Actuator , Single shaft in location #1,
750mm overall length, 311 mm Stroke
TypeShaft TypeShaft LocationActuator Length
MSA-14S-G-BC-A Single Shafted100750
to
06250
(50mm pitch)
2
-B Double Shafted3
4
Specifications
 HorizontalVertical
Motion Load90.72 kg45.36 kg
Maximum Speed10160 mm/sec5080 mm/sec
Maximum Load90.72 kg
Repeatability+/- 0.025 mm
Moment Load45.36 kg at 406 mm off CL
Acceleration Exceeding9 G's
Beam Dimensions80 x 80 mm
Weight 
First meter of travel17.24 kg
Additional per meter8.85 kg
Travels 
Standard Strokes311 to 5811 mm (50mm Pitch)
Standard Lengths750 to 6250 mm (50mm Pitch)
Standard Sizes 750 mm to 6250 mm in 50mm increments.

■Features
Extruded aluminum actuator body with T-slots for ease of mounting
Easy to adjust belt tensioner
One piece, machined and stress proof shafted pulley
Zero backlash belt to pulley design
Corrosion resistant components

Available Accessories
Motor Mount Kits
NEMA 23MMK-B58-38-6-67
NEMA 34MMK-B83-73-3-99
Click here for Motor Mount Details
Custom motor mounts are available

 
GearBoxes3:15:17:110:1
MPG-062-23-03-05-07-10
MPG-062-60-03-05-07-10
MPG-084-34-03-05-07-10
MPG-084-90-03-05-07-10
 Standard Stock Sizes
MPG-062-23-05
See page XXXX for Gearbox Details
NEMA 23 at 5:1
T-Slot Sensor KitCable Length in meters
PNP NO244-PNP-NO-02-06-12
PNP NC244-PNP-NC-02-06-12
NPN NO244-NPN-NO-02-06-12
NPN NC244-NPN-NC-02-06-12
See page XXXX for Sensor Details
Part Number
MSA-14S-G-BC-A1-00750
MSA-14S-G-BC-A1-00800
MSA-14S-G-BC-A1-00850
MSA-14S-G-BC-A1-00900
MSA-14S-G-BC-A1-00950
MSA-14S-G-BC-A1-01000
MSA-14S-G-BC-A1-01050
MSA-14S-G-BC-A1-01100
MSA-14S-G-BC-A1-01150
MSA-14S-G-BC-A1-01200
MSA-14S-G-BC-A1-01250
MSA-14S-G-BC-A1-01300
MSA-14S-G-BC-A1-01350
MSA-14S-G-BC-A1-01400
MSA-14S-G-BC-A1-01450
MSA-14S-G-BC-A1-01500
MSA-14S-G-BC-A1-01550
MSA-14S-G-BC-A1-01600
MSA-14S-G-BC-A1-01650
MSA-14S-G-BC-A1-01700
MSA-14S-G-BC-A1-01750
MSA-14S-G-BC-A1-01800
MSA-14S-G-BC-A1-01850
MSA-14S-G-BC-A1-01900
MSA-14S-G-BC-A1-01950
MSA-14S-G-BC-A1-02000
MSA-14S-G-BC-A1-02050
MSA-14S-G-BC-A1-02100
MSA-14S-G-BC-A1-02150
MSA-14S-G-BC-A1-02200
MSA-14S-G-BC-A1-02250
MSA-14S-G-BC-A1-02300
MSA-14S-G-BC-A1-02350
MSA-14S-G-BC-A1-02400
MSA-14S-G-BC-A1-02450
MSA-14S-G-BC-A1-02500
MSA-14S-G-BC-A1-02550
MSA-14S-G-BC-A1-02600
MSA-14S-G-BC-A1-02650
MSA-14S-G-BC-A1-02700
MSA-14S-G-BC-A1-02750
MSA-14S-G-BC-A1-02800
MSA-14S-G-BC-A1-02850
MSA-14S-G-BC-A1-02900
MSA-14S-G-BC-A1-02950
MSA-14S-G-BC-A1-03000
MSA-14S-G-BC-A1-03050
MSA-14S-G-BC-A1-03100
MSA-14S-G-BC-A1-03150
MSA-14S-G-BC-A1-03200
MSA-14S-G-BC-A1-03250
MSA-14S-G-BC-A1-03300
MSA-14S-G-BC-A1-03350
MSA-14S-G-BC-A1-03400
MSA-14S-G-BC-A1-03450
MSA-14S-G-BC-A1-03500
MSA-14S-G-BC-A1-03550
MSA-14S-G-BC-A1-03600
MSA-14S-G-BC-A1-03650
MSA-14S-G-BC-A1-03700
Part NumberMinimum order quantityVolume DiscountDays to Ship Single or Double Shaft Shaft Location Length (50mm Increments)
(mm)
Stroke (50mm Increments)
(mm)
1 Piece(s)

16 Days

Single1750311
1 Piece(s)

16 Days

Single1800361
1 Piece(s)

16 Days

Single1850411
1 Piece(s)

16 Days

Single1900461
1 Piece(s)

16 Days

Single1950511
1 Piece(s)

16 Days

Single11000561
1 Piece(s)

16 Days

Single11050611
1 Piece(s)

16 Days

Single11100661
1 Piece(s)

16 Days

Single11150711
1 Piece(s)

16 Days

Single11200761
1 Piece(s)

16 Days

Single11250811
1 Piece(s)

16 Days

Single11300861
1 Piece(s)

16 Days

Single11350911
1 Piece(s)

16 Days

Single11400961
1 Piece(s)

16 Days

Single114501011
1 Piece(s)

16 Days

Single115001061
1 Piece(s)

16 Days

Single115501111
1 Piece(s)

16 Days

Single116001161
1 Piece(s)

16 Days

Single116501211
1 Piece(s)

16 Days

Single117001261
1 Piece(s)

16 Days

Single117501311
1 Piece(s)

16 Days

Single118001361
1 Piece(s)

16 Days

Single118501411
1 Piece(s)

16 Days

Single119001461
1 Piece(s)

16 Days

Single119501511
1 Piece(s)

16 Days

Single120001561
1 Piece(s)

16 Days

Single120501611
1 Piece(s)

16 Days

Single121001661
1 Piece(s)

16 Days

Single121501711
1 Piece(s)

16 Days

Single122001761
1 Piece(s)

16 Days

Single122501811
1 Piece(s)

16 Days

Single123001861
1 Piece(s)

16 Days

Single123501911
1 Piece(s)

16 Days

Single124001961
1 Piece(s)

16 Days

Single124502011
1 Piece(s)

16 Days

Single125002061
1 Piece(s)

16 Days

Single125502111
1 Piece(s)

16 Days

Single126002161
1 Piece(s)

16 Days

Single126502211
1 Piece(s)

16 Days

Single127002261
1 Piece(s)

16 Days

Single127502311
1 Piece(s)

16 Days

Single128002361
1 Piece(s)

16 Days

Single128502411
1 Piece(s)

16 Days

Single129002461
1 Piece(s)

16 Days

Single129502511
1 Piece(s)

16 Days

Single130002561
1 Piece(s)

16 Days

Single130502611
1 Piece(s)

16 Days

Single131002661
1 Piece(s)

16 Days

Single131502711
1 Piece(s)

16 Days

Single132002761
1 Piece(s)

16 Days

Single132502811
1 Piece(s)

16 Days

Single133002861
1 Piece(s)

16 Days

Single133502911
1 Piece(s)

16 Days

Single134002961
1 Piece(s)

16 Days

Single134503011
1 Piece(s)

16 Days

Single135003061
1 Piece(s)

16 Days

Single135503111
1 Piece(s)

16 Days

Single136003161
1 Piece(s)

16 Days

Single136503211
1 Piece(s)

16 Days

Single137003261

Loading...

More Information

MSA-14S Belt Drive Actuator:Related Image

Basic Information

Max. Horizontal Load(kg) 11.4 / 22.7 / 45.4 / 90.7 Max. Vertical Load(kg) 11.4 / 22.7 / 45.4 Is Load Supported By Other Slides/Guides? Actuator (No)
Max. Speed Horizontal(mm/sec) 1270 / 2540 / 5080 / 10160 Max. Speed Vertical(mm/sec) 635 / 1270 / 2540 / 5080

Additional Products in this Category

Complementary Products

Tech Support