(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guided Belt Drive Actuator - MSA-628 Series

Guided Belt Drive Actuator - MSA-628 Series

•Max. Horizontal Load (kg): 11.4
•Max. Vertical Load (kg): 11.4
•Load Supported By Slides/Guides: Actuator (Yes)



 
・Materials
[ A ]Accessories
[ A ]AccessoriesMotor MountsSensors
GearboxesMotor Kits
Actuator Material / Surface Treatment
ComponentsFrameRailCarriageBeltPulleys
[ M ]MaterialAluminumSteelAluminumPoly/SteelSteel
[ S ]SurfaceAnodizedChromeAnodized  

Specifications

Part Number-Shaft Type-Shaft Location-Actuator Length
MSA-628-B-AB-A-1-00750
MSA-628-Actuator , Single shaft in location #1,
750mm overall length, 492mm Stroke
TypeShaft TypeShaft LocationActuator Length
MSA-628-B-AB-A Single Shafted100500
to
06250
(50mm pitch)
2
-B Double Shafted3
4
Specifications
 HorizontalVertical
Motion Load11.36 kg11.36 kg
Maximum Speed5080 mm/sec2540 mm/sec
Maximum Load11.36 kg
Repeatability+/- 0.025 mm
Moment Load4.54 kg at 150 mm off CL
Acceleration Exceeding5 G's
Beam Dimensions56 x 28 mm
Weight 
First meter of travel4.55 kg
Additional per meter1.82 kg
Travels 
Standard Strokes242 to 5992 mm (50mm Pitch)
Standard Lengths500 to 6250 mm (50mm Pitch)
Standard Sizes 500 mm to 6250 mm in 50mm increments.

■Features
Extruded aluminum actuator body with T-slots for ease of mounting
Easy to adjust belt tensioner
One piece, machined and stress proof shafted pulley
Zero backlash belt to pulley design
Corrosion resistant components


Available Accessories
Motor Mount Kits
NEMA 23MMK-B58-38-6-67
NEMA 34MMK-B83-73-3-99
Click here for Motor Mount Details
Custom motor mounts are available

 
GearBoxes3:15:17:110:1
MPG-062-23-03-05-07-10
MPG-062-60-03-05-07-10
MPG-084-34-03-05-07-10
MPG-084-90-03-05-07-10
 Standard Stock Sizes
MPG-062-23-05
See page XXXX for Gearbox Details
NEMA 23 at 5:1
T-Slot Sensor KitCable Length in meters
PNP NO244-PNP-NO-02-06-12
PNP NC244-PNP-NC-02-06-12
NPN NO244-NPN-NO-02-06-12
NPN NC244-NPN-NC-02-06-12
See page XXXX for Sensor Details
Part Number
MSA-628-B-AB-A1-00500
MSA-628-B-AB-A1-00550
MSA-628-B-AB-A1-00600
MSA-628-B-AB-A1-00650
MSA-628-B-AB-A1-00700
MSA-628-B-AB-A1-00750
MSA-628-B-AB-A1-00800
MSA-628-B-AB-A1-00850
MSA-628-B-AB-A1-00900
MSA-628-B-AB-A1-00950
MSA-628-B-AB-A1-01000
MSA-628-B-AB-A1-01050
MSA-628-B-AB-A1-01100
MSA-628-B-AB-A1-01150
MSA-628-B-AB-A1-01200
MSA-628-B-AB-A1-01250
MSA-628-B-AB-A1-01300
MSA-628-B-AB-A1-01350
MSA-628-B-AB-A1-01400
MSA-628-B-AB-A1-01450
MSA-628-B-AB-A1-01500
MSA-628-B-AB-A1-01550
MSA-628-B-AB-A1-01600
MSA-628-B-AB-A1-01650
MSA-628-B-AB-A1-01700
MSA-628-B-AB-A1-01750
MSA-628-B-AB-A1-01800
MSA-628-B-AB-A1-01850
MSA-628-B-AB-A1-01900
MSA-628-B-AB-A1-01950
MSA-628-B-AB-A1-02000
MSA-628-B-AB-A1-02050
MSA-628-B-AB-A1-02100
MSA-628-B-AB-A1-02150
MSA-628-B-AB-A1-02200
MSA-628-B-AB-A1-02250
MSA-628-B-AB-A1-02300
MSA-628-B-AB-A1-02350
MSA-628-B-AB-A1-02400
MSA-628-B-AB-A1-02450
MSA-628-B-AB-A1-02500
MSA-628-B-AB-A1-02550
MSA-628-B-AB-A1-02600
MSA-628-B-AB-A1-02650
MSA-628-B-AB-A1-02700
MSA-628-B-AB-A1-02750
MSA-628-B-AB-A1-02800
MSA-628-B-AB-A1-02850
MSA-628-B-AB-A1-02900
MSA-628-B-AB-A1-02950
MSA-628-B-AB-A1-03000
MSA-628-B-AB-A1-03050
MSA-628-B-AB-A1-03100
MSA-628-B-AB-A1-03150
MSA-628-B-AB-A1-03200
MSA-628-B-AB-A1-03250
MSA-628-B-AB-A1-03300
MSA-628-B-AB-A1-03350
MSA-628-B-AB-A1-03400
MSA-628-B-AB-A1-03450
Part NumberMinimum order quantityVolume DiscountDays to Ship Single or Double Shaft Shaft Location Length (50mm Increments)
(mm)
Stroke (50mm Increments)
(mm)
1 Piece(s)

16 Days

Single1500242
1 Piece(s)

16 Days

Single1550292
1 Piece(s)

16 Days

Single1600342
1 Piece(s)

16 Days

Single1650392
1 Piece(s)

16 Days

Single1700442
1 Piece(s)

16 Days

Single1750492
1 Piece(s)

16 Days

Single1800542
1 Piece(s)

16 Days

Single1850592
1 Piece(s)

16 Days

Single1900642
1 Piece(s)

16 Days

Single1950692
1 Piece(s)

16 Days

Single11000742
1 Piece(s)

16 Days

Single11050792
1 Piece(s)

16 Days

Single11100842
1 Piece(s)

16 Days

Single11150892
1 Piece(s)

16 Days

Single11200942
1 Piece(s)

16 Days

Single11250992
1 Piece(s)

16 Days

Single113001042
1 Piece(s)

16 Days

Single113501092
1 Piece(s)

16 Days

Single114001142
1 Piece(s)

16 Days

Single114501192
1 Piece(s)

16 Days

Single115001242
1 Piece(s)

16 Days

Single115501292
1 Piece(s)

16 Days

Single116001342
1 Piece(s)

16 Days

Single116501392
1 Piece(s)

16 Days

Single117001442
1 Piece(s)

16 Days

Single117501492
1 Piece(s)

16 Days

Single118001542
1 Piece(s)

16 Days

Single118501592
1 Piece(s)

16 Days

Single119001642
1 Piece(s)

16 Days

Single119501692
1 Piece(s)

16 Days

Single120001742
1 Piece(s)

16 Days

Single120501792
1 Piece(s)

16 Days

Single121001842
1 Piece(s)

16 Days

Single121501892
1 Piece(s)

16 Days

Single122001942
1 Piece(s)

16 Days

Single122501992
1 Piece(s)

16 Days

Single123002042
1 Piece(s)

16 Days

Single123502092
1 Piece(s)

16 Days

Single124002142
1 Piece(s)

16 Days

Single124502192
1 Piece(s)

16 Days

Single125002242
1 Piece(s)

16 Days

Single125502292
1 Piece(s)

16 Days

Single126002342
1 Piece(s)

16 Days

Single126502392
1 Piece(s)

16 Days

Single127002442
1 Piece(s)

16 Days

Single127502492
1 Piece(s)

16 Days

Single128002542
1 Piece(s)

16 Days

Single128502592
1 Piece(s)

16 Days

Single129002642
1 Piece(s)

16 Days

Single129502692
1 Piece(s)

16 Days

Single130002742
1 Piece(s)

16 Days

Single130502792
1 Piece(s)

16 Days

Single131002842
1 Piece(s)

16 Days

Single131502892
1 Piece(s)

16 Days

Single132002942
1 Piece(s)

16 Days

Single132502992
1 Piece(s)

16 Days

Single133003042
1 Piece(s)

16 Days

Single133503092
1 Piece(s)

16 Days

Single134003142
1 Piece(s)

16 Days

Single134503192

Loading...

More Information

MSA-628 Belt Drive Actuator:Related Image

Basic Information

Max. Horizontal Load(kg) 11.4 Max. Vertical Load(kg) 11.4 Is Load Supported By Other Slides/Guides? Actuator (No)
Max. Speed Horizontal(mm/sec) 1270 / 2540 / 5080 Max. Speed Vertical(mm/sec) 635 / 1270 / 2540

Additional Products in this Category

Complementary Products

Tech Support