(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Guided Belt Drive Actuator - MSA-R20 Series

・Materials
[ A ]Accessories
[ A ]AccessoriesMotor MountsSensors
GearboxesMotor Kits
Actuator Material / Surface Treatment
ComponentsFrameRailCarriageBeltPulleys
[ M ]MaterialAluminumSteelAluminumPoly/SteelSteel
[ S ]SurfaceAnodizedChromeAnodized  

Specifications

Part Number-Shaft Type-Shaft Location-Actuator Length
MSA-R20-G-BC-A-1-00750
MSA-R20-Actuator , Single shaft in location #1,
750 mm overall length, 247mm Stroke
TypeShaft TypeShaft LocationActuator Length
MSA-R20-G-BC-A Single Shafted100500
to
06250
(50mm pitch)
2
-B Double Shafted3
4
Specifications
 HorizontalVertical
Motion Load181.4 kg136 kg
Maximum Speed10160 mm/sec5080 mm/sec
Maximum Load181.4 kg
Repeatability+/- 0.025 mm
Moment Load113.4 kg at 406 mm off CL
Acceleration Exceeding20 G's
Beam Dimensions80 x 80 mm
Weight 
First meter of travel18.37 kg
Additional per meter8.85 kg
Travels 
Standard Strokes247 to 1747 mm (50mm Pitch)
Standard Lengths750 to 2250 mm (50mm Pitch)
Standard Sizes 750 mm to 2250 mm in 50mm increments.

■Features
Extruded aluminum actuator body with T-slots for ease of mounting
Easy to adjust belt tensioner
One piece, machined and stress proof shafted pulley
Zero backlash belt to pulley design
Corrosion resistant components

Available Accessories
Motor Mount Kits
NEMA 23MMK-B58-38-6-67
NEMA 34MMK-B83-73-3-99
Click here for Motor Mount Details
Custom motor mounts are available
 
GearBoxes3:15:17:110:1
MPG-062-23-03-05-07-10
MPG-062-60-03-05-07-10
MPG-084-34-03-05-07-10
MPG-084-90-03-05-07-10
 Standard Stock Sizes
MPG-062-23-05
See page XXXX for Gearbox Details
NEMA 23 at 5:1
T-Slot Sensor KitCable Length in meters
PNP NO244-PNP-NO-02-06-12
PNP NC244-PNP-NC-02-06-12
NPN NO244-NPN-NO-02-06-12
NPN NC244-NPN-NC-02-06-12
See page XXXX for Sensor Details
Part Number
MSA-R20-G-BC-A1-00750
MSA-R20-G-BC-A1-00800
MSA-R20-G-BC-A1-00850
MSA-R20-G-BC-A1-00900
MSA-R20-G-BC-A1-00950
MSA-R20-G-BC-A1-01000
MSA-R20-G-BC-A1-01050
MSA-R20-G-BC-A1-01100
MSA-R20-G-BC-A1-01150
MSA-R20-G-BC-A1-01200
MSA-R20-G-BC-A1-01250
MSA-R20-G-BC-A1-01300
MSA-R20-G-BC-A1-01350
MSA-R20-G-BC-A1-01400
MSA-R20-G-BC-A1-01450
MSA-R20-G-BC-A1-01500
MSA-R20-G-BC-A1-01550
MSA-R20-G-BC-A1-01600
MSA-R20-G-BC-A1-01650
MSA-R20-G-BC-A1-01700
MSA-R20-G-BC-A1-01750
MSA-R20-G-BC-A1-01800
MSA-R20-G-BC-A1-01850
MSA-R20-G-BC-A1-01900
MSA-R20-G-BC-A1-01950
MSA-R20-G-BC-A1-02000
MSA-R20-G-BC-A1-02050
MSA-R20-G-BC-A1-02100
MSA-R20-G-BC-A1-02150
MSA-R20-G-BC-A1-02200
MSA-R20-G-BC-A1-02250
MSA-R20-G-BC-A1-02300
MSA-R20-G-BC-A1-02350
MSA-R20-G-BC-A1-02400
MSA-R20-G-BC-A1-02450
MSA-R20-G-BC-A1-02500
MSA-R20-G-BC-A1-02550
MSA-R20-G-BC-A1-02600
MSA-R20-G-BC-A1-02650
MSA-R20-G-BC-A1-02700
MSA-R20-G-BC-A1-02750
MSA-R20-G-BC-A1-02800
MSA-R20-G-BC-A1-02850
MSA-R20-G-BC-A1-02900
MSA-R20-G-BC-A1-02950
MSA-R20-G-BC-A1-03000
MSA-R20-G-BC-A1-03050
MSA-R20-G-BC-A1-03100
MSA-R20-G-BC-A1-03150
MSA-R20-G-BC-A1-03200
MSA-R20-G-BC-A1-03250
MSA-R20-G-BC-A1-03300
MSA-R20-G-BC-A1-03350
MSA-R20-G-BC-A1-03400
MSA-R20-G-BC-A1-03450
MSA-R20-G-BC-A1-03500
MSA-R20-G-BC-A1-03550
MSA-R20-G-BC-A1-03600
MSA-R20-G-BC-A1-03650
MSA-R20-G-BC-A1-03700
Part NumberMinimum order quantityVolume DiscountDays to Ship Single or Double Shaft Shaft Location Length (50mm Increments)
(mm)
Stroke (50mm Increments)
(mm)
1 Piece(s)

16 Days

Single1750246
1 Piece(s)

16 Days

Single1800296
1 Piece(s)

16 Days

Single1850346
1 Piece(s)

16 Days

Single1900396
1 Piece(s)

16 Days

Single1950446
1 Piece(s)

16 Days

Single11000496
1 Piece(s)

16 Days

Single11050546
1 Piece(s)

16 Days

Single11100596
1 Piece(s)

16 Days

Single11150646
1 Piece(s)

16 Days

Single11200696
1 Piece(s)

16 Days

Single11250746
1 Piece(s)

16 Days

Single11300796
1 Piece(s)

16 Days

Single11350846
1 Piece(s)

16 Days

Single11400896
1 Piece(s)

16 Days

Single11450946
1 Piece(s)

16 Days

Single11500996
1 Piece(s)

16 Days

Single115501046
1 Piece(s)

16 Days

Single116001096
1 Piece(s)

16 Days

Single116501146
1 Piece(s)

16 Days

Single117001196
1 Piece(s)

16 Days

Single117501246
1 Piece(s)

16 Days

Single118001296
1 Piece(s)

16 Days

Single118501346
1 Piece(s)

16 Days

Single119001396
1 Piece(s)

16 Days

Single119501446
1 Piece(s)

16 Days

Single120001496
1 Piece(s)

16 Days

Single120501546
1 Piece(s)

16 Days

Single121001596
1 Piece(s)

16 Days

Single121501646
1 Piece(s)

16 Days

Single122001696
1 Piece(s)

16 Days

Single122501746
1 Piece(s)

16 Days

Single123001796
1 Piece(s)

16 Days

Single123501846
1 Piece(s)

16 Days

Single124001896
1 Piece(s)

16 Days

Single124501946
1 Piece(s)

16 Days

Single125001996
1 Piece(s)

16 Days

Single125502046
1 Piece(s)

16 Days

Single126002096
1 Piece(s)

16 Days

Single126502146
1 Piece(s)

16 Days

Single127002196
1 Piece(s)

16 Days

Single127502246
1 Piece(s)

16 Days

Single128002296
1 Piece(s)

16 Days

Single128502346
1 Piece(s)

16 Days

Single129002396
1 Piece(s)

16 Days

Single129502446
1 Piece(s)

16 Days

Single130002496
1 Piece(s)

16 Days

Single130502546
1 Piece(s)

16 Days

Single131002596
1 Piece(s)

16 Days

Single131502646
1 Piece(s)

16 Days

Single132002696
1 Piece(s)

16 Days

Single132502746
1 Piece(s)

16 Days

Single133002796
1 Piece(s)

16 Days

Single133502846
1 Piece(s)

16 Days

Single134002896
1 Piece(s)

16 Days

Single134502946
1 Piece(s)

16 Days

Single135002996
1 Piece(s)

16 Days

Single135503046
1 Piece(s)

16 Days

Single136003096
1 Piece(s)

16 Days

Single136503146
1 Piece(s)

16 Days

Single137003196

Loading...

More Information

MSA-R20 Belt Drive Actuator:Related Image

Basic Information

Max. Horizontal Load(kg) 11.4 / 22.7 / 45.4 / 90.7 / 181.1 Max. Vertical Load(kg) 11.4 / 22.7 / 45.4 / 113.4 / 136.1 Is Load Supported By Other Slides/Guides? Actuator (No)
Max. Speed Horizontal(mm/sec) 1270 / 2540 / 5080 / 10160 Max. Speed Vertical(mm/sec) 635 / 1270 / 2540 / 5080

Additional Products in this Category

Complementary Products

Tech Support