(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guided Belt Drive Actuator - MSA-NBC Series

Guided Belt Drive Actuator - MSA-NBC Series

•Max. Vertical Load (kg): 11.4
•Load Supported By Slides/Guides: Actuator (Yes)

・Materials
[ A ]Accessories
[ A ]AccessoriesMotor MountsSensors
GearboxesMotor Kits
Actuator Material / Surface Treatment
ComponentsFrameRailCarriageBeltPulleys
[ M ]MaterialAluminumDelrinAluminumPoly/SteelSteel
[ S ]SurfaceAnodized-Anodized  

Specifications

Part Number-Shaft Type-Shaft Location-Actuator Length
MSA-NBC-0-GB-A-1-00750
MSA-NBC-Actuator , Single shaft in location #1,
750mm overall length, 325mm Stroke
TypeShaft TypeShaft LocationActuator Length
MSA-NBC-0-GB-A Single Shafted100500
to
06250
(50mm pitch)
3
-B Double Shafted1
3
Specifications
 HorizontalVertical
Motion Load45.36 kg22.68 kg
Maximum Speed2540 mm/sec1270 mm/sec
Maximum Load45.36 kg
Repeatability+/- 0.025 mm
Moment Load22.68 kg at 150 mm off CL
Acceleration Exceeding5 G's
Beam Dimensions56 x 56 mm
Weight 
First meter of travel2.95 kg
Additional per meter1.36 kg
Travels 
Standard Strokes325 to 5675 mm (50mm Pitch)
Standard Lengths750 to 6100 mm (50mm Pitch)
Standard Sizes 500 mm to 6250 mm in 50mm increments.

■Features
Extruded aluminum actuator body with T-slots for ease of mounting
Easy to adjust belt tensioner
One piece, machined and stress proof shafted pulley
Zero backlash belt to pulley design
Corrosion resistant components
 
Available Accessories
Motor Mount Kits
NEMA 23MMK-A58-38-6-67
NEMA 34MMK-A83-73-3-99
Click here for Motor Mount Details
Custom motor mounts are available
 
GearBoxes3:15:17:110:1
MPG-062-23-03-05-07-10
MPG-062-60-03-05-07-10
MPG-084-34-03-05-07-10
MPG-084-90-03-05-07-10
 Standard Stock Sizes
MPG-062-23-05
See page XXXX for Gearbox Details
NEMA 23 at 5:1
T-Slot Sensor KitCable Length in meters
PNP NO244-PNP-NO-02-06-12
PNP NC244-PNP-NC-02-06-12
NPN NO244-NPN-NO-02-06-12
NPN NC244-NPN-NC-02-06-12
See page XXXX for Sensor Details
Part Number
MSA-NBC-0-GB-A1-00750
MSA-NBC-0-GB-A1-00800
MSA-NBC-0-GB-A1-00850
MSA-NBC-0-GB-A1-00900
MSA-NBC-0-GB-A1-00950
MSA-NBC-0-GB-A1-01000
MSA-NBC-0-GB-A1-01050
MSA-NBC-0-GB-A1-01100
MSA-NBC-0-GB-A1-01150
MSA-NBC-0-GB-A1-01200
MSA-NBC-0-GB-A1-01250
MSA-NBC-0-GB-A1-01300
MSA-NBC-0-GB-A1-01350
MSA-NBC-0-GB-A1-01400
MSA-NBC-0-GB-A1-01450
MSA-NBC-0-GB-A1-01500
MSA-NBC-0-GB-A1-01550
MSA-NBC-0-GB-A1-01600
MSA-NBC-0-GB-A1-01650
MSA-NBC-0-GB-A1-01700
MSA-NBC-0-GB-A1-01750
MSA-NBC-0-GB-A1-01800
MSA-NBC-0-GB-A1-01850
MSA-NBC-0-GB-A1-01900
MSA-NBC-0-GB-A1-01950
MSA-NBC-0-GB-A1-02000
MSA-NBC-0-GB-A1-02050
MSA-NBC-0-GB-A1-02100
MSA-NBC-0-GB-A1-02150
MSA-NBC-0-GB-A1-02200
MSA-NBC-0-GB-A1-02250
MSA-NBC-0-GB-A1-02300
MSA-NBC-0-GB-A1-02350
MSA-NBC-0-GB-A1-02400
MSA-NBC-0-GB-A1-02450
MSA-NBC-0-GB-A1-02500
MSA-NBC-0-GB-A1-02550
MSA-NBC-0-GB-A1-02600
MSA-NBC-0-GB-A1-02650
MSA-NBC-0-GB-A1-02700
MSA-NBC-0-GB-A1-02750
MSA-NBC-0-GB-A1-02800
MSA-NBC-0-GB-A1-02850
MSA-NBC-0-GB-A1-02900
MSA-NBC-0-GB-A1-02950
MSA-NBC-0-GB-A1-03000
MSA-NBC-0-GB-A1-03050
MSA-NBC-0-GB-A1-03100
MSA-NBC-0-GB-A1-03150
MSA-NBC-0-GB-A1-03200
MSA-NBC-0-GB-A1-03250
MSA-NBC-0-GB-A1-03300
MSA-NBC-0-GB-A1-03350
MSA-NBC-0-GB-A1-03400
MSA-NBC-0-GB-A1-03450
MSA-NBC-0-GB-A1-03500
MSA-NBC-0-GB-A1-03550
MSA-NBC-0-GB-A1-03600
MSA-NBC-0-GB-A1-03650
MSA-NBC-0-GB-A1-03700
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Speed Horizontal
(mm/sec)
Max. Speed Vertical
(mm/sec)
Single or Double Shaft Shaft Location Length (50mm Increments)
(mm)
Stroke (50mm Increments)
(mm)
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single1750325
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single1800375
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single1850425
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single1900475
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single1950525
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single11000575
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single11050625
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single11100675
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single11150725
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single11200775
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single11250825
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single11300875
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single11350925
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single11400975
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single114501025
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single115001075
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single115501125
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single116001175
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single116501225
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single117001275
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single117501325
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single118001375
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single118501425
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single119001475
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single119501525
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single120001575
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single120501625
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single121001675
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single121501725
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single122001775
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single122501825
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single123001875
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single123501925
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single124001975
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single124502025
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single125002075
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single125502125
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single126002175
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single126502225
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single127002275
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single127502325
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single128002375
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single128502425
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single129002475
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single129502525
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single130002575
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single130502625
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single131002675
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single131502725
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single132002775
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single132502825
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single133002875
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single133502925
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single134002975
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single134503025
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single135003075
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single135503125
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single136003175
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single136503225
1 Piece(s)

16 Days

1270 ~ 2540635 ~ 1270Single137003275

Loading...

More Information

MSA-NBC Belt Drive Actuator:Related Image

Basic Information

Max. Horizontal Load(kg) 11.4 / 22.7 / 45.4 Max. Vertical Load(kg) 11.4 / 22.7 Is Load Supported By Other Slides/Guides? Actuator (No)

Additional Products in this Category

Complementary Products

Tech Support