(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Clamping Units - for Medium/Heavy Load Linear Guides
MISUMI
Clamps Slide Guide Rail and Retains Blocks.
Days to Ship: | Same day or more |
---|
Show Stock Products
NSK
Supply grease to NSK linear guides and ball screws by manual type hand grease pump. Install grease in bellows tube to the pump. Several types of grease (80g) are available.
Days to Ship: | 5 Days |
---|
MISUMI
These Linear Locks press the rail strongly onto its datum plane to avoid misalignment due to external force.
Days to Ship: | Same day or more |
---|
Show Stock Products
Height Adjusting Blocks - for Miniature Linear Guides
MISUMI
Miniature Slide Guides Standard Rail Type-Compatible Height Adjusting Block
Days to Ship: | 12 Days or more |
---|
MISUMI
These Linear Locks press the rail strongly onto its datum plane to avoid misalignment due to external force.
Days to Ship: | Same day or more |
---|
Show Stock Products
Linear Guide Lock Plates - Threaded
MISUMI
These Linear Locks press the rail strongly onto its datum plane to avoid misalignment due to external force.
Days to Ship: | 8 Days or more |
---|
MISUMI
These Linear Guide Taper Locks press the rail or block strongly onto its datum plane to avoid misalignment by external force.
Days to Ship: | 8 Days or more |
---|
MISUMI
The rail mounting screw can be used as the stopper.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Installed in parallel with linear guide rails and used to press the rails against datum shoulders or pins with included set screws to prevent misalignment.
Days to Ship: | 8 Days or more |
---|
Linear Guide Clamps - Miniature Linear Guides
MISUMI
Clamps Slide Guide Rail and Retains Blocks.
Days to Ship: | 8 Days or more |
---|
Linear Guide Height Adjusting Blocks - Economy Model
MISUMI
•Type: Height Adjusting Blocks
Days to Ship: | 12 Days or more |
---|
Linear Guide Block Stopper Plates
MISUMI
Components intended to prevent the blocks for linear guide from falling off.
Days to Ship: | 8 Days or more |
---|
Linear Guide Lock Plates - Counterbored
MISUMI
These Linear Guide Taper Locks press the rail or block strongly onto its datum plane to avoid misalignment by external force.
Days to Ship: | Same day |
---|
Show Stock Products
Linear Guide Lock Plates - Grooved
MISUMI
These Linear Locks press the rail strongly onto its datum plane to avoid misalignment due to external force.
Days to Ship: | Same day |
---|
Show Stock Products
Height Adjusting Blocks - for Standard Linear Guides
MISUMI
Length configuralbe types are newly added. [3/31/2023]
Middle/Heavy Load Slide Guides - Compatible Height Adjusting Block
Days to Ship: | 12 Days or more |
---|
Linear Guide Rail Mounting Hole Caps【100 Pieces Per Package】
MISUMI
Prevents foreign substances such as cutting chips from intruding into mounting holes.
Days to Ship: | 8 Days or more |
---|
Linear Guide Accesories - Replacement Urethane for Stopper Bolt
Iwata Manufacturing
•Type: Stopper
•Material: Urethane
•Length (mm): 15
Days to Ship: | 11 Days or more |
---|
Iwata Manufacturing
•Type: Stopper
•Material: 1045 Carbon Steel
•Bolt Head Shape: Flat
•Surface Treatment: Electroless Nickel Plating
Days to Ship: | 8 Days or more |
---|
Linear Guide Accessories - Grease, Lubriplate, Food Grade
LUBRIPLATE
•Type: Grease
•Grease Type: Food Grade
•Weight: 14 1/2 oz
Days to Ship: | 5 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
|
|
|
|
|
|
|
|
| |||||||||||
Brand | MISUMI | NSK | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Iwata Manufacturing | Iwata Manufacturing | LUBRIPLATE |
Product Series | Linear Guide Rail Mounting Hole Caps【100 Pieces Per Package】 | Linear Guide Accesories - Replacement Urethane for Stopper Bolt | |||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Days to Ship |
Same day or more
Show Stock Products | 5 Days |
Same day or more
Show Stock Products | 12 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more |
Same day
Show Stock Products |
Same day
Show Stock Products | 12 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 5 Days |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||
Type | Clamps | Grease | Locks&Fixtures | Height Adjusting Blocks | Locks&Fixtures | Locks&Fixtures | Locks&Fixtures | Stopper | Locks&Fixtures | Clamps | Height Adjusting Blocks | Stopper | Locks&Fixtures | Locks&Fixtures | Height Adjusting Blocks | Cap | Stopper | Stopper | Grease |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy