(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Simplified Linear Guide Locks

Simplified Linear Guide Locks
  • Volume Discount

These Linear Locks press the rail strongly onto its datum plane to avoid misalignment due to external force.

  • inCAD Components

(i)Caution

  • The Maximum Allowable Push Force is achieved when tightened to the Maximum Allowable Tightening Torque.
Simplified Linear Locks:Related Image
・Materials
[ M ] Material: 1045 Carbon Steel (Thermal Refined)
[ S ] Surface Treatment: CZ Coating
[ A ] Accessories: Mounting Screw
 

Specifications

Part Number
LLT5
LLTA7
Applicable Linear Guides (Recommendation)
TypeHT2T3T5T7
Miniature
Standard
Rails
6
8
10
13
16
20
Miniature
Wide Rails
6.5
9
12
14
16
Linear Guides for Medium/Heavy Load24
28
30
33
36
42
Part NumberLD- 0.01
- 0.06
HH1SZdd1NMounting Hole DimensionMass (g)Mounting ScrewMax. Allowable Push Force
(N)
Max. Allowable Tightening Torque
(N • cm)
TypeTD1WFMG
(min)
LLTA22.854870.42.44.6-543M251Phillips Flat Head Screws M2x8702.8
33.87612110.53.46.22764M363Hex Socket Low Head Cap Screw M3x101577.9
54.89714130.54.583975M466Hex Socket Low Head Cap Screw M4x1230615.3
75.811818140.55.59.541186M5813Hex Socket Low Head Cap Screw M5x1648824.4
For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LLTA1
LLTA2
LLTA3
LLTA5
LLTA7
Part NumberMinimum order quantityVolume DiscountDays to Ship T Dimension
(mm)
1 Piece(s)Available

8 Days or more

1
1 Piece(s)Available

Same day

Stock

2
1 Piece(s)Available

8 Days or more

3
1 Piece(s)Available

Same day

Stock

5
1 Piece(s)Available

8 Days or more

7

Loading...

  1. 1

More Information

Simplified Linear Locks:Related Image

Example

Simplified Linear Locks:Related Image
 

Basic Information

Type Locks&Fixtures Material 1045 Carbon Steel (Thermal Refined)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.