(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Guide Height Adjusting Blocks - Economy Model

Linear Guide Height Adjusting Blocks - Economy Model
  • Spec Change

•Type: Height Adjusting Blocks

  • inCAD Components
Height Adjusting Blocks for Linear Guide -Economy-:Related Image
・Materials
Type[ M ]
Material
[ S ]Surface Treatment
1 pc.Set of Gang Machined 2 pcs*
LGBELG2BE1018 Carbon SteelElectroless Nickel Plating
ALGBEALG2BE5052 Aluminum AlloyClear Anodize

Specifications

Part Number-L-T
LGBE24
ALG2BE28
-
-
400
520
-
-
30
32
[ ! ]Bending might occur due to the product characteristics. Fix the block by using all the mounting holes.
Part NumberL
Dimension
T
1mm Increment
CNPN1P1Tapped Hole MS Through + Counterbored Hole
Type(Linear Guide H Dimension) No.dGh
(1 pc.)
LGBE
ALGBE


(Set of Gang Machined 2 pcs.)
LG2BE
A
LG2BE
24160 220 280 340 400 460 52010~601620605060M35.59.56
(T≤20)
T-14
(T>20)
28220 280 340 400 460 520 15~6022M56.5117
(T≤25)
T-18
(T>25)
33220 280 340 400 460 52020~6025M69149
(T≤30)
T-21
(T>30)
[ ! ]When T=15 or less, the pilot holes M3 and M5 for tapping go through.
[ ! ]When T=20, the pilot holes M6 for tapping go through.

■Number of Holes
No.LM Number of HolesS Number of Holes
2416032
22043
28054
34065
40076
46087
52098
2822043
28054
34065
40076
46087
52098
3322043
28054
34065
40076
46087
52098

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ALG2BE24-160-[10-60/1]
ALG2BE24-220-[10-60/1]
ALG2BE24-280-[10-60/1]
ALG2BE24-340-[10-60/1]
ALG2BE24-400-[10-60/1]
ALG2BE24-460-[10-60/1]
ALG2BE24-520-[10-60/1]
ALG2BE28-220-[15-60/1]
ALG2BE28-280-[15-60/1]
ALG2BE28-340-[15-60/1]
ALG2BE28-400-[15-60/1]
ALG2BE28-460-[15-60/1]
ALG2BE28-520-[15-60/1]
ALG2BE33-220-[20-60/1]
ALG2BE33-280-[20-60/1]
ALG2BE33-340-[20-60/1]
ALG2BE33-400-[20-60/1]
ALG2BE33-460-[20-60/1]
ALG2BE33-520-[20-60/1]
ALGBE24-160-[10-60/1]
ALGBE24-220-[10-60/1]
ALGBE24-280-[10-60/1]
ALGBE24-340-[10-60/1]
ALGBE24-400-[10-60/1]
ALGBE24-460-[10-60/1]
ALGBE24-520-[10-60/1]
ALGBE28-220-[15-60/1]
ALGBE28-280-[15-60/1]
ALGBE28-340-[15-60/1]
ALGBE28-400-[15-60/1]
ALGBE28-460-[15-60/1]
ALGBE28-520-[15-60/1]
ALGBE33-220-[20-60/1]
ALGBE33-280-[20-60/1]
ALGBE33-340-[20-60/1]
ALGBE33-400-[20-60/1]
ALGBE33-460-[20-60/1]
ALGBE33-520-[20-60/1]
LG2BE24-160-[10-60/1]
LG2BE24-220-[10-60/1]
LG2BE24-280-[10-60/1]
LG2BE24-340-[10-60/1]
LG2BE24-400-[10-60/1]
LG2BE24-460-[10-60/1]
LG2BE24-520-[10-60/1]
LG2BE28-220-[15-60/1]
LG2BE28-280-[15-60/1]
LG2BE28-340-[15-60/1]
LG2BE28-400-[15-60/1]
LG2BE28-460-[15-60/1]
LG2BE28-520-[15-60/1]
LG2BE33-220-[20-60/1]
LG2BE33-280-[20-60/1]
LG2BE33-340-[20-60/1]
LG2BE33-400-[20-60/1]
LG2BE33-460-[20-60/1]
LG2BE33-520-[20-60/1]
LGBE24-160-[10-60/1]
LGBE24-220-[10-60/1]
LGBE24-280-[10-60/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Set of Gang Machined 1/2 pcs., Selection Linear Guide H Dimension Overall Length L T
(mm)
1 Piece(s)

12 Days or more

105052 Aluminum AlloySet of Gang Machined 2 pcs.2416010 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum AlloySet of Gang Machined 2 pcs.2422010 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum AlloySet of Gang Machined 2 pcs.2428010 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum AlloySet of Gang Machined 2 pcs.2434010 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum AlloySet of Gang Machined 2 pcs.2440010 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum AlloySet of Gang Machined 2 pcs.2446010 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum AlloySet of Gang Machined 2 pcs.2452010 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum AlloySet of Gang Machined 2 pcs.2822015 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum AlloySet of Gang Machined 2 pcs.2828015 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum AlloySet of Gang Machined 2 pcs.2834015 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum AlloySet of Gang Machined 2 pcs.2840015 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum AlloySet of Gang Machined 2 pcs.2846015 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum AlloySet of Gang Machined 2 pcs.2852015 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum AlloySet of Gang Machined 2 pcs.3322020 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum AlloySet of Gang Machined 2 pcs.3328020 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum AlloySet of Gang Machined 2 pcs.3334020 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum AlloySet of Gang Machined 2 pcs.3340020 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum AlloySet of Gang Machined 2 pcs.3346020 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum AlloySet of Gang Machined 2 pcs.3352020 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum Alloy1 pc.2416010 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum Alloy1 pc.2422010 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum Alloy1 pc.2428010 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum Alloy1 pc.2434010 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum Alloy1 pc.2440010 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum Alloy1 pc.2446010 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum Alloy1 pc.2452010 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum Alloy1 pc.2822015 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum Alloy1 pc.2828015 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum Alloy1 pc.2834015 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum Alloy1 pc.2840015 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum Alloy1 pc.2846015 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum Alloy1 pc.2852015 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum Alloy1 pc.3322020 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum Alloy1 pc.3328020 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum Alloy1 pc.3334020 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum Alloy1 pc.3340020 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum Alloy1 pc.3346020 ~ 60
1 Piece(s)

12 Days or more

105052 Aluminum Alloy1 pc.3352020 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon SteelSet of Gang Machined 2 pcs.2416010 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon SteelSet of Gang Machined 2 pcs.2422010 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon SteelSet of Gang Machined 2 pcs.2428010 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon SteelSet of Gang Machined 2 pcs.2434010 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon SteelSet of Gang Machined 2 pcs.2440010 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon SteelSet of Gang Machined 2 pcs.2446010 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon SteelSet of Gang Machined 2 pcs.2452010 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon SteelSet of Gang Machined 2 pcs.2822015 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon SteelSet of Gang Machined 2 pcs.2828015 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon SteelSet of Gang Machined 2 pcs.2834015 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon SteelSet of Gang Machined 2 pcs.2840015 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon SteelSet of Gang Machined 2 pcs.2846015 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon SteelSet of Gang Machined 2 pcs.2852015 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon SteelSet of Gang Machined 2 pcs.3322020 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon SteelSet of Gang Machined 2 pcs.3328020 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon SteelSet of Gang Machined 2 pcs.3334020 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon SteelSet of Gang Machined 2 pcs.3340020 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon SteelSet of Gang Machined 2 pcs.3346020 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon SteelSet of Gang Machined 2 pcs.3352020 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon Steel1 pc.2416010 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon Steel1 pc.2422010 ~ 60
1 Piece(s)

12 Days or more

101018 Carbon Steel1 pc.2428010 ~ 60

Loading...

Example

Height Adjusting Blocks for Linear Guide -Economy-:Related Image
Height Adjusting Blocks for Linear Guide -Economy-:Related Image
 

Basic Information

Type Height Adjusting Blocks

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.