(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Oiles
•Material: Multi-layer
For complete product overview and details on Oiles #70 Washer (70W) see the sections below:
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Thrust Washers - Copper Alloy, Oil Free
MISUMI
Washers which can support axial loads.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
DAIDYNE Thrust Washer DDK05 Series
Daido Metal
•Material: Multi-layer
For complete product overview and details on DAIDYNE Thrust Washer DDK05 Series see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Thrust Washers - Multi Layer, Low Friction
MISUMI
Has a Thin wall and is compact. Supports a thrust load.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Thrust Washers - Resin, Oil Free
MISUMI
Washers which can support axial loads.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Oiles
•Material: Multi-layer
For complete product overview and details on Oiles LF Washer (LFW) see the sections below:
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | Same day |
---|
Show Stock Products
DAIBEST Thrust Washer DBB01 Series
Daido Metal
•Material: Multi-layer
•Environment: Vibration Resistant
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Material |
Environment |
I.D. d(mm) |
O.D. D(mm) |
Thickness T(mm) |
|
|
|
|
| |||||
Brand | Oiles | MISUMI | Daido Metal | MISUMI | MISUMI | Oiles | Oiles | Oiles | Daido Metal |
Product Series | |||||||||
CAD |
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day
Show Stock Products | 8 Days or more |
Specifications |
|
|
| ||||||
Material | Multi-layer | Metal | Multi-layer | Multi-layer | Resin | Multi-layer | Resin | Resin | Multi-layer |
Environment | Standard / In Oil | - | Standard / Heat Resistant | - | - | Standard / In Oil | Standard | Standard | Vibration Resistant |
I.D. d(mm) | 8 ~ 65 | 6.2 ~ 50.3 | 8 ~ 52 | 8 ~ 52 | 8.5 ~ 23 | 8 ~ 52 | 8.5 ~ 25 | 8.5 ~ 25 | 12 ~ 55 |
O.D. D(mm) | 16 ~ 108 | 25 ~ 100 | 16 ~ 78 | 16 ~ 78 | 17 ~ 39 | 16 ~ 78 | 17 ~ 44 | 17 ~ 44 | 24 ~ 78 |
Thickness T(mm) | 1.5 ~ 2.5 | 3 ~ 8 | 1.5 ~ 2 | 1.5 ~ 2 | 1.5 ~ 2 | 1.5 ~ 2 | 1.5 ~ 2 | 1 | 1.5 ~ 2.5 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy